LTM4620

PRODUCTION

Dual 13A or Single 26A DC/DC µModule (Power Module) Regulator

Viewing:

Overview

  • Complete Standalone Dual Output Power Supply
  • Dual 13A or Single 26A Output
  • Wide Input Voltage Range: 4.5V to 16V
  • Output Voltage Range: 0.6V to 2.5V
  • ±1.5% Maximum Total DC Output Error
  • Multiphase Current Sharing with Multiple LTM4620s Up to 100A
  • Differential Remote Sense Amplifier
  • Current Mode Control/Fast Transient Response

  • Adjustable Switching Frequency
  • Overcurrent Foldback Protection
  • Frequency Synchronization
  • Internal Temperature Monitor
  • Output Overvoltage Protection
  • SnPb or RoHS Compliant Finish
  • Thermally Enhanced (15mm × 15mm × 4.41mm) LGA Package and (15mm × 15mm × 5.01mm) BGA Package

The LTM4620 is a complete dual 13A output switching mode DC/DC power supply. Included in the package are the switching controller, power FETs, inductors, and all supporting components. Operating from an input voltage range of 4.5V to 16V, the LTM4620 supports two outputs each with an output voltage range of 0.6V to 2.5V, set by a single external resistor. Its high efficiency design delivers up to 13A continuous current for each output. Only a few input and output capacitors are needed.

The device supports frequency synchronization, multiphase operation, Burst Mode operation and output voltage tracking for supply rail sequencing and has an onboard temperature diode for device temperature monitoring. High switching frequency and a current mode architecture enable a very fast transient response to line and load changes without sacrificing stability.

Fault protection features include overvoltage and overcurrent protection. The power module is offered in a proprietary space saving and thermally enhanced 15mm × 15mm × 4.41mm LGA package and 15mm × 15mm × 5.01mm BGA package, with integrated top-side heat sink. The LTM4620 is available with SnPb (BGA) or RoHS compliant terminal finish.

 


Vout Range Efficiency 12Vin, 1.2Vout
LTM4620 0.6V-2.5V 83%
LTM4620A 0.6V-5.3V 86%


Applications

  • Telecom and Networking Equipment
  • Storage and ATCA Cards
  • Industrial Equipment

LTM4620
Dual 13A or Single 26A DC/DC µModule (Power Module) Regulator
26A, 1.2V Output DC/DC μModule® Regulator 1.2V Efficiency vs IOUT Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Oscillators 1
LTC6908 Resistor Set SOT-23 Oscillator with Spread Spectrum Modulation
Power System Management (PSM) & Sequencers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Protection Switches & Controllers 1
LTC4370 RECOMMENDED FOR NEW DESIGNS Two-Supply Diode-OR Current Balancing Controller
Switching Regulators & Controllers 2
LTM4676 Obsolete Dual 13A or Single 26A μModule (Power Module) Regulator with Digital Power System Management
LTM4630 RECOMMENDED FOR NEW DESIGNS Dual 18A or Single 36A DC/DC μModule (Power Module) Regulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
DC1780A-C

LTM4620EV Demo Board | LTM4620 (x4) PolyPhase µModule Buck, 4.5V ≤ VIN ≤ 16V, VOUT = 1.0V/1.2V/1.5V/1.8V/2.5V @ 100A

Product Details

Demonstration circuit 1780A-C features poly phase design using the LTM4620EV, the high efficiency, high density, dual 13A, switch mode step-down power module regulator. The input voltage is from 4.5V to 16V. The output voltage is jumper selectable from 1.0V to 2.5V. DC1780A-C can deliver nominal 100A output current with 4× LTM4620s in parallel. Output current derating is necessary for certain VIN, VOUT, and thermal conditions.

eval board
DC1780A-A

LTM4620EV Demo Board | LTM4620 (x2) PolyPhase µModule Buck, 4.5V ≤ VIN ≤ 16V, VOUT = 1.0V/1.2V/1.5V/1.8V/2.5V @ 50A

Product Details

Demonstration circuit 1780A-A features PolyPhase® design using the LTM4620EV, the high efficiency, high density, dual 13A, switch mode step-down power module regulator. The input voltage is from 4.5V to 16V. The output voltage is jumper selectable from 1.0V to 2.5V. DC1780A-A can deliver nominal 50A output current with 2× LTM4620s in parallel. As explained in the data sheet, output current derating is necessary for certain VIN, VOUT, and thermal conditions.

eval board
DC1780A-B

LTM4620EV Demo Board | LTM4620 (x3) PolyPhase µModule Buck, 4.5V ≤ VIN ≤ 16V, VOUT = 1.0V/1.2V/1.5V/1.8V/2.5V @ 75A

Product Details

Demonstration circuit 1780A-B features PolyPhase® design using the LTM4620EV, the high efficiency, high density, dual 13A, switch mode step-down power module regulator. The input voltage is from 4.5V to 16V. The output voltage is jumper selectable from 1.0V to 2.5V. DC1780A-B can deliver nominal 75A output current with 3× LTM4620s in parallel. Output current derating is necessary for certain VIN, VOUT, and thermal conditions.

eval board
DC1498A

LTM4620EV Demo Board | Dual 16V, 13A Step-Down µModule Regulator

Product Details

DC1498A features the LTM4620EV, the high efficiency, high density, dual 13A, switch mode step-down power module regulator. The input voltage is from 4.5V to 16V. The output voltage is programmable from 0.6V to 2.5V. DC1498A can deliver nominal 12A output current and up to 13A maximum in each channel. Output current derating is necessary for certain VIN, VOUT, and thermal conditions.

DC1780A-C
LTM4620EV Demo Board | LTM4620 (x4) PolyPhase µModule Buck, 4.5V ≤ VIN ≤ 16V, VOUT = 1.0V/1.2V/1.5V/1.8V/2.5V @ 100A
DC1780A-C - Schematic
DC1780A-A
LTM4620EV Demo Board | LTM4620 (x2) PolyPhase µModule Buck, 4.5V ≤ VIN ≤ 16V, VOUT = 1.0V/1.2V/1.5V/1.8V/2.5V @ 50A
DC1780A-A - Schematic
DC1780A-B
LTM4620EV Demo Board | LTM4620 (x3) PolyPhase µModule Buck, 4.5V ≤ VIN ≤ 16V, VOUT = 1.0V/1.2V/1.5V/1.8V/2.5V @ 75A
DC1780A-B - Schematic
DC1498A
LTM4620EV Demo Board | Dual 16V, 13A Step-Down µModule Regulator
DC1498A - Schematic

Reference Designs

Intel Agilex 7 FPGA F-series Development Kit (2x F-Tile)
Intel Agilex 7 FPGA F-series Development Kit (2x F-Tile) Circuits from the lab

Altera FPGA

Features and Benefits

  • Intel Agilex 7 F-Series devices target a wide range of applications across many markets. This series offers transceiver rates up to 58 Gbps, advanced DSP blocks supporting multiple precisions of fixed-point and floating-point operations, and high-performance crypto blocks.
  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications.
  • Our reference designs are supported by an intuitive design tool set and IP.
  • ADI provides supporting documentation including LTpowerPlanner and applicable LTpowerPlay configuration files to enable you to validate the power solution for your application seamlessly. Our team can provide samples and/or evaluation boards for quick validation that can speed time to market in the most complex applications.
  • For a complete list power designs and use cases, please contact your local FAE.
HTG-V7-PCIE-FF Block Diagram
Xilinx Virtex-7 High-End Networking Card with Samtec FireFly Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Virtex™ -7 V2000T PCI Express Dev Board
Xilinx Virtex-7 V2000T PCI Express Development Board Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Virtex™ -7 High-End Networking Card With Dual CXP Ports
Xilinx Virtex™ -7 High-End Networking Card With Dual CXP Ports Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Virtex-7™  10G/40G/100G Optical Interface FPGA Platform
Xilinx Virtex-7 10G/40G/100G Optical Interface FPGA Platform Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Kintex UltraScale Board
Xilinx Kintex UltraScale PCI Express Platform Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Arria 10 (Rev E3- Linear Technology) Dev Kit
Altera Arria 10 FPGA Development Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
HTG-9100 900 Gb Optical Networking Platform
Xilinx Virtex UltraScale Multi 100 Gig Optical Networking Platform Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Virtex UltraScale Development Platform
Xilinx Virtex UltraScale Development Platform Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Stratix V Advanced System Development Board
Stratix V Advanced System Development Board Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Virtex 7 PCI Express Gen 3 /100Gig Networking Card - Top View
Xilinx Virtex 7 PCI Express Gen 3/100Gig Networking Card Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Intel Agilex 7 FPGA F-series Development Kit (2x F-Tile)
Altera FPGA
Intel Agilex 7 FPGA F-series Development Kit (2x F-Tile)
Xilinx Virtex-7 High-End Networking Card with Samtec FireFly
HTG-V7-PCIE-FF Block Diagram
HTG-712 Networking Card with Samtec Firefly
HTG-712 Power Tree
Xilinx Virtex-7 V2000T PCI Express Development Board
Virtex™ -7 V2000T PCI Express Dev Board
HTG-V7-PCIE Block Diagram
HTG-V7-PCIE Power Tree
Xilinx Virtex™ -7 High-End Networking Card With Dual CXP Ports
Virtex™ -7 High-End Networking Card With Dual CXP Ports
HTG-V7-PCIE-CXP Block Diagram
HTG-V7-PCIE-CXP Power Tree
Xilinx Virtex-7 10G/40G/100G Optical Interface FPGA Platform
Virtex-7™  10G/40G/100G Optical Interface FPGA Platform
HTG-V7-OPTIC Block Diagram
HTG-V7-OPTIC Power Tree
Xilinx Kintex UltraScale PCI Express Platform
Kintex UltraScale Board
UltraScale Board Block Diagram
HTG-K800 Power Tree
Altera Arria 10 FPGA Development Kit
Arria 10 (Rev E3- Linear Technology) Dev Kit
Arria 10 FPGA Development Kit (Power Tree Representative of Actual Components Used on Board)
Simplied Power Tree that directly steps down 12V to required I/O voltage
Arria 10 (Rev E3- Linear Technology) Dev Kit Block Diagram
Xilinx Virtex UltraScale Multi 100 Gig Optical Networking Platform
HTG-9100 900 Gb Optical Networking Platform
HTG-9100 Block Diagram
HTG-9100 Power Tree
Xilinx Virtex UltraScale Development Platform
Virtex UltraScale Development Platform
HTG-830 Power Tree
Stratix V Advanced System Development Board
Stratix V Advanced System Development Board
Stratix V Advanced System Development Board Block Diagram
Stratix V Advanced Systems Development Board Power Tree
Xilinx Virtex 7 PCI Express Gen 3/100Gig Networking Card
Virtex 7 PCI Express Gen 3 /100Gig Networking Card - Top View
Virtex 7 PCI Express Gen 3 /100Gig Networking Card - Bottom View
HTG-V7-G3PCIE Block Diagram
HTG-V7-G3PCIE Power Tree

Latest Discussions

Recently Viewed