LTC2990
RECOMMENDED FOR NEW DESIGNSQuad I2C Voltage, Current and Temperature Monitor
- Part Models
- 4
- 1ku List Price
- Starting From $2.72
Part Details
- Measures Voltage, Current and Temperature
- Measures Two Remote Diode Temperatures
- ±0.5°C Accuracy, 0.06°C Resolution (Typ)
- ±1°C Internal Temperature Sensor (Typ)
- 14-Bit ADC Measures Voltage/Current
- 3V to 5.5V Supply Operating Voltage
- Four Selectable Addresses
- Internal 10ppm/°C Voltage Reference
- 10-Lead MSOP Package
The LTC®2990 is used to monitor system temperatures, voltages and currents. Through the I2C serial interface, the device can be configured to measure many combinations of internal temperature, remote temperature, remote voltage, remote current and internal VCC. The internal 10ppm/°C reference minimizes the number of supporting components and area required. Selectable address and configurable functionality give the LTC2990 flexibility to be incorporated in various systems needing temperature, voltage or current data. The LTC2990 fits well in systems needing sub-millivolt voltage resolution, 1% current measurement and 1°C temperature accuracy
or any combination of the three.
Applications
- Temperature Measurement
- Supply Voltage Monitoring
- Current Measurement
- Remote Data Acquisition
- Environmental Monitoring
Documentation
Data Sheet 1
Reliability Data 1
User Guide 1
Application Note 1
Technical Articles 2
Video 2
Product Selector Card 5
3rd Party Solutions 2
Device Drivers 1
Thought Leadership Page 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
LTC2990CMS#PBF | MICRO SOIC | ||
LTC2990CMS#TRPBF | MICRO SOIC | ||
LTC2990IMS#PBF | MICRO SOIC | ||
LTC2990IMS#TRPBF | MICRO SOIC |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jun 5, 2024 - 24_0004 Epoxy Change from Henkel 8290 to 8290A for MSOP (3) |
||
LTC2990CMS#PBF | PRODUCTION | |
LTC2990CMS#TRPBF | PRODUCTION | |
LTC2990IMS#PBF | PRODUCTION | |
LTC2990IMS#TRPBF | PRODUCTION | |
Feb 4, 2020 - 20_0130 Laser Top Mark Conversion for 10-Lead MSOP Packages Assembled in ADPG and UTAC |
||
LTC2990CMS#PBF | PRODUCTION | |
LTC2990CMS#TRPBF | PRODUCTION | |
LTC2990IMS#PBF | PRODUCTION | |
LTC2990IMS#TRPBF | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
Evaluation Software 0
Can't find the software or driver you need?
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Analog Switches & Multiplexers 1 | ||
LTC4314 | PRODUCTION | Pin-Selectable, 4-Channel, 2-Wire Multiplexer with Bus Buffers |
Analog to Digital Converters (ADCs) 2 | ||
LTC2991 | RECOMMENDED FOR NEW DESIGNS | Octal I2C Voltage, Current, and Temperature Monitor |
LTC4151 | PRODUCTION | High Voltage I2C Current and Voltage Monitor |
Interface Transceivers & Isolators 1 | ||
LTM2883 | PRODUCTION | SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power |
Level Translators & Buffers 1 | ||
LTC4317 | PRODUCTION | Dual I2C/SMBus Address Translator |
Tools & Simulations
Linduino 4
Linduino is Analog Devices’ Arduino compatible system for developing and distributing firmware libraries and example code for our integrated circuits. Each Linduino-supported product includes an example main program, defined in the LTSketchbook/Part Number folder and driver code, defined in the LTSketchbook/libraries folder.
Linduino code repository on GitHub and instructions on how to use the code.