EVAL-ADIS2

EVAL-ADIS2 Evaluation System

Manufactured by:

Product Details

The EVAL-ADIS2 system provides a Windows-compatible evaluation system for most iSensor (ADIS16xxx) products. It comes with several application packages that run on Windows XP, Vista and 7 systems, using either 32-bit or 64-bit USB drivers. The standard 16-pin interface provides the connection path to all iSensor breakout boards (ADIS16xxx/PCBZ). Device-under-test (DUT) power can come from the USB (+3.3V, +5V selectable options) or an external power supply. For those who are familiar with the predecessor system (EVAL-ADIS), the EVAL-ADIS2 provides a number of key advancements including support for longer cabling to the DUT and operation over a wider temperature range (-40°C to +85°C)

Related Hardware

X+

Breakout Boards

See All 6 Breakout Boards
Accelerometers - Special Purpose (7)
X+
Digital Triaxial Vibration Sensor with FFT Analysis and Storage
Digital TriAxial Vibration Sensor with FFT Analysis and Storage
Digital Tri-axial Vibration Sensor
Precision Triaxial Inclinometer and Accelerometer with SPI

High Accuracy, Dual-Axis Digital Inclinometer and Accelerometer

Programmable 360° Inclinometer
Programmable Dual-Axis Inclinometer / Accelerometer
Programmable Digital Gyroscope Sensor
Programmable Low Power Gyroscope
±1000°/Sec Precision Angular Rate Sensor
±450°/Sec Precision Angular Rate Sensor
±300°/Sec Precision Angular Rate Sensor
±1200°/sec Precision Angular Rate Sensor
Tactical Grade, Six Degrees of Freedom Inertial Sensor
Tactical Grade, Six Degrees of Freedom Inertial Sensor
Tactical Grade, Six Degrees of Freedom Inertial Sensor
Seven Degrees of Freedom Inertial Sensor

Tactical Grade, Ten Degrees of Freedom Inertial Sensor

Tactical Grade Ten Degrees of Freedom Inertial Sensor
Tactical Grade Six Degrees of Freedom MEMS Inertial Sensor
Ten Degrees of Freedom MEMS Inertial Sensor with Dynamic Orientation Outputs

Precision Mini MEMS IMU (2000dps, 40g)

Precision Mini MEMS IMU (2000dps, 8g)

Wide Dynamic Range Mini MEMS IMU
Precision MEMS IMU Module

Precision MEMS IMU Module

Compact, Precision, Six Degrees of Freedom Inertial Sensor

Compact, Precision Ten Degree of Freedom Inertial Sensor
Compact, Precision Six Degrees of Freedom Inertial Sensor
Ten Degrees of Freedom Inertial Sensor
High Precision Tri-Axis Gyroscope, Accelerometer, Magnetometer
Low Profile, Low Noise Six Degrees of Freedom Inertial Sensor
Six Degrees of Freedom Inertial Sensor
Six Degrees of Freedom Inertial Sensor
High Precision Tri-Axis Inertial Sensor
Six Degrees of Freedom Inertial Sensor
Low-profile Six Degree of Freedom Inertial Sensor

Buy

X+
Evaluation Boards Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.