ADIS16135
RECOMMENDED FOR NEW DESIGNS±300°/Sec Precision Angular Rate Sensor
- Part Models
- 1
- 1ku List Price
- Starting From $1459.68
Overview
- Digital gyroscope system, ±300°/sec measurement range
- In-run bias stability, ~6°/hour
~11°/hour over temperature: −40°C to +85°C - Autonomous operation and data collection
No external configuration commands required
Start-up time: 181 ms; sleep mode recovery: 5 ms - Factory-calibrated sensitivity and bias
- Calibration temperature range: −40°C to +85°C
- Single serial peripheral interface, SPI compatible
- Wide bandwidth: 335 Hz
- Embedded temperature sensor
- Programmable operation and control:
Automatic and manual bias correction controls
Digital filters: Bartlett FIR, average/decimation
Internal sample rate: up to 2048 SPS
Digital I/O: data ready, alarm indicator, general-purpose - See data sheet for additional features
The ADIS16135 iSensor® is a high performance, digital scope sensing system that operates autonomously and requires no user configuration to produce accurate rate sensing data. It provides performance advantages with low noise density, wide bandwidth, and excellent in-run bias stability, which are enabling for applications such as platform control, navigation, robotics, and medical instrumentation.
This sensor system combines industry-leading iMEMS® technology with signal conditioning that optimizes dynamic performance. The factory calibration characterizes the entire sensor signal chain for sensitivity and bias over a temperature range of −40°C to +85°C. As a result, each ADIS16135 has its own unique correction formulas to produce accurate measurements upon installation. For some systems, the factory calibration eliminates the need for system-level calibration and greatly simplifies it for others.
The ADIS16135 samples data at rates of up to 2048 SPS and offers an averaging/decimation filter structure for optimizing noise/bandwidth trade-offs. The serial peripheral interface (SPI) and user register structure provide easy access to configuration controls and calibrated sensor data for embedded processor platforms.
The 36 mm × 44 mm × 14 package provides four holes for simple mechanical attachment, using M2 (or 2-56 standard size) machine screws along with a standard 24-pin, dual-row, 1 mm pitch connector that supports electrical attachment to a printed circuit board or cable system. The ADIS16135 provides an operating temperature range of −40°C to +105°C.
APPLICATIONS
- Precision instrumentation
- Platform stabilization and control
- Industrial vehicle navigation
- Downhole instrumentation
- Robotics
Documentation
Data Sheet 1
Evaluation Design File 1
Frequently Asked Question 4
Device Drivers 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADIS16135BMLZ | 24-Lead Module (35.6mm x 44mm x 13.8mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Mar 14, 2024 - 24_0025 Under-fill Material Change for Select Digital Angular Rate Sensing Products |
||
| ADIS16135BMLZ | ||
|
Feb 25, 2020 - 19_0299 Addition of Analog Devices, Inc. General Trias (ADGT) as Qualified Test Site for iSensor inertial measurement unit (IMU) products |
||
| ADIS16135BMLZ | ||
|
Feb 17, 2019 - 19_0028 Addition of Integrated Microelectronics Inc. Philippines(IMI) approved assembly site for the ADIS1613X family |
||
| ADIS16135BMLZ | ||
|
Aug 23, 2010 - 10_0198 ADiS16130 and ADiS16135 change in outer case/housing material from plastic to aluminum. |
||
| ADIS16135BMLZ | ||
|
Dec 19, 2025 - 25_0092 Obsolescence of Select iSensor Products |
||
| ADIS16135BMLZ | ||
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 2
Evaluation Software 2
IMU Evaluation Software for the EVAL-ADISx Platforms
USB Driver File for EVAL-ADISx Platforms (v2.1.960.2, 12/12/2017)
Can't find the software or driver you need?