ADIS16367

Obsolete

Six Degrees of Freedom Inertial Sensor

Viewing:

Part Details

  • Triaxis digital gyroscope with digital range scaling
    ±300°/sec, ±600°/sec, ±1,200°/sec settings
    Tight orthogonal alignment: <0.05°
  • Triaxis digital accelerometer: ±18 g
  • Autonomous operation and data collection
    No external configuration commands required
    Start-up time: 180 ms
    Sleep mode recovery time: 4 ms
  • Factory-calibrated sensitivity, bias, and axial alignment
    Calibration temperature range: −40°C to +85°C
  • SPI-compatible serial interface
  • Wide bandwidth, 330Hz
  • Embedded temperature sensor
  • See data sheet for additional features

ADIS16367
Six Degrees of Freedom Inertial Sensor
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

User Guide 1

Frequently Asked Question 1

Obsolete Data Sheet 1

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Tools & Simulations


Evaluation Kits

eval board
EVAL-ADISIMU1-RPIZ

IMU to Raspberry Pi Adaptor Board

Features and Benefits

  • Simplifies software and application prototyping of IMU’s on Raspberry Pi Platform
    • Direct mounting for software development
    • Ribbon cable mounting for application testing and verification
  • Connects to ADIS16IMU1/PCBZ and ADIS16IMU4/PCBZ compatible IMU devices
  • Connectable to Raspberry Pi 3B+ and 4 through the 40pin GPIO connector

Product Details

This adaptor board allows for easy plug and play connection of Analog Devices Inertial Measurement Unit (IMU) devices to the Raspberry Pi platform, providing application and software development.

There are two ways in which to connect your IMU to this adaptor board.

  1. Direct board mounting using the screws and mounting locations provided.
  2. Mount the IMU to a separate ADIS16IMU1/PCBZ or ADIS16IMU4/PCBZ breakout board and use the flexible 16-position ribbon cable to the EVAL-ADISIMU1-RPIZ.

This helps both software development as well as enabling real world application verification with the ability to physically move the sensor.

eval board
EVAL-ADIS-FX3

ADI FX3 iSensor® Evaluation System

Features and Benefits

  • Real-time sampling of IMU at full sample rate with no loss of data guaranteed.
  • No external power needed. (Can be powered from USB port.)
  • Completely open source API, Firmware, and Evaluation GUI.
  • Schematics available
  • API includes a wrapper library for interfacing to MATLAB, Python, LabView.

Product Details

The EVAL-ADIS-FX3 is the latest addition to the iSensor evaluation portfolio and was designed from the ground up to provide users with an easy-to-use solution for capturing reliable inertial data in lab and characterization environments. The EVAL-ADIS-FX3 incorporates the ability to capture inertial sensor data at maximum throughput while interfacing with external test equipment and reacting to external triggers.

In addition to launching a redesigned hardware platform, we’ve also developed a robust API that allows users to quickly build custom applications that capture reliable sensor data. We’ve included many useful features into the API that enable designers to characterize sensor performance in any .NET compatible environment.

APPLICATIONS

  • Inertial sensing
  • Robotics
  • Autonomous driving
  • Platform stabilization

eval board
ADIS16IMU2/PCBZ

ADIS16IMU2 Breakout Board

Features and Benefits

Enables connection to the following products with a 16-conductor, 1mm ribbon cable:

  • ADIS16334BMLZ (in conjunction with an ADIS1644X/FLEX)
  • ADIS16362BMLZ 
  • ADIS16364BMLZ 
  • ADIS16365BMLZ 
  • ADIS16367BMLZ 
  • ADIS16405BMLZ 
  • ADIS16407BMLZ 
  • ADIS16445BMLZ (in conjunction with an ADIS1644X/FLEX) 
  • ADIS16448BMLZ (in conjunction with an ADIS1644X/FLEX) 


Product Details

The ADIS16IMU2/PCBZ provides a simple breakout board function for the ADIS1636x and ADIS1640x MEMS IMU product families. When used in conjunction with an ADIS1644X/FLEX, the ADIS16IMU2/PCBZ provides a simple breakout board function for the ADIS16334, ADIS16445 and ADIS16448 as well. This PCB has four mounting holes that will support use of M2.5 machine screws and provides access to critical IMU signals through a 2x8, 16-pin, 2mm pitch connection, which supports easy connection with standard ribbon cables (1mm systems). The ADIS16IMU2/PCBZ serves as a partial replacement for several obsoleted evaluation tools. Please see the following list:

 

  • Replace the ADIS16334/PCBZ with (1) ADIS16334BMLZ, (1) ADIS16IMU2/PCBZ and (1) ADIS1644X/FLEX
  • Replace the ADIS16445/PCBZ with (1) ADIS16445BMLZ, (1) ADIS16IMU2/PCBZ and (1) ADIS1644X/FLEX
  • Replace the ADIS16448/PCBZ with (1) ADIS16448BMLZ, (1) ADIS16IMU2/PCBZ and (1) ADIS1644X/FLEX

EVAL-ADISIMU1-RPIZ
IMU to Raspberry Pi Adaptor Board
EVAL-ADISIMU1-RPIZ Evaluation Board EVAL-ADISIMU1-RPIZ Evaluation Board - Top View EVAL-ADISIMU1-RPIZ Evaluation Board - Bottom View
EVAL-ADIS-FX3
ADI FX3 iSensor® Evaluation System
EVAL-ADIS-FX3 Evaluation Board EVAL-ADIS-FX3TOP Top View EVAL-ADIS-FX3 Evaluation Board - Bottom View
ADIS16IMU2/PCBZ
ADIS16IMU2 Breakout Board
ADIS16IMU2-PCBZANGLE-web ADIS16IMU2-PCBZBOTTOM-web ADIS16IMU2-PCBZTOP-web

Latest Discussions

Recently Viewed