LTM4700
RECOMMENDED FOR NEW DESIGNSDual 50A or Single 100A µModule Regulator with Digital Power System Management
- Part Models
- 3
- 1ku List Price
- Starting From $144.82
Overview
- Dual 50A or Single 100A Digitally Adjustable Outputs with Digital Interface for Control, Compensation and Monitoring
- Wide Input Voltage: 4.5V to 16V
- Output Voltage Range: 0.5V to 1.8V
- ~90% Full Load Efficiency from 12VIN to 1VOUT at 100A
- ±0.5% Maximum DC Output Error Over Temperature
- ±3% Current Readback Accuracy (25°C to 125°C)
- Integrated Input Current Sense Amplifier
- 400kHz PMBus-Compliant I2C Serial Interface
- Supports Telemetry Polling Rates Up to 125Hz
- Integrated 16-Bit ∆Σ ADC
- Constant Frequency Current Mode Control
- Parallel and Current Share Multiple Modules
- 15mm × 22mm × 7.87mm BGA Package
- Readable Data:
- Input and Output Voltages, Currents, and Temperatures
- Running Peak Values, Uptime, Faults and Warnings
- Internal EEPROM and Fault Logging with ECC
- Writable Data and Configurable Parameters:
- Output Voltage, Voltage Sequencing and Margining
- Digital Soft-Start/Stop Ramp
- Optimize Analog Loop Compensation
- OV/UV/OT, UVLO, Frequency and Phasing
The LTM4700 is a dual 50A or single 100A step-down µModule® (power module) DC/DC regulator featuring remote configurability and telemetry-monitoring of power management parameters over PMBus— an open standard I2C-based digital interface protocol. The LTM4700 is comprised of fast analog control loops, precision mixed signal circuitry, EEPROM, power MOSFETs, inductors and supporting components. The LTM4700 product video is available on website.
The LTM4700’s 2-wire serial interface allows outputs to be margined, tuned and ramped up and down at programmable slew rates with sequencing delay times. Input and output currents and voltages, output power, temperatures, uptime and peak values are readable. Custom configuration of the EEPROM contents is not required. At start-up, output voltages, switching frequency, and channel phase angle assignments can be set by pin-strapping resistors. The LTpowerPlay® GUI and DC1613 USB-to-PMBus converter and demo kits are available.
The LTM4700 is offered in a 15mm × 22mm × 7.87mm BGA package available with SnPb or RoHS compliant terminal finish.
APPLICATIONS
- System Optimization, Characterization and Data Mining in Prototype, Production and Field Environments
- Telecom, Datacom, and Storage Systems
Documentation
Data Sheet 1
User Guide 4
Technical Articles 1
Video 2
Brochure 2
Product Selector Card 1
Device Drivers 1
Webcast 6
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTM4700EY#PBF | 330-Lead BGA (22mm x 15mm x 7.87mm) | ||
| LTM4700IY | 330-Lead BGA (22mm x 15mm x 7.87mm) | ||
| LTM4700IY#PBF | 330-Lead BGA (22mm x 15mm x 7.87mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 5, 2024 - 24_0171 LTM4700 Internal Component Second Source |
||
| LTM4700EY#PBF | PRODUCTION | |
| LTM4700IY | PRODUCTION | |
| LTM4700IY#PBF | PRODUCTION | |
|
Nov 22, 2022 - 22_0262 Notification of Wafer Fab Location Change for 0.6µm BiCMOS Process |
||
| LTM4700EY#PBF | PRODUCTION | |
| LTM4700IY | PRODUCTION | |
| LTM4700IY#PBF | PRODUCTION | |
|
Sep 13, 2022 - 22_0193 Laser Top Mark Conversion for uModule COP and TMSV_COP Packages |
||
| LTM4700EY#PBF | PRODUCTION | |
| LTM4700IY | PRODUCTION | |
| LTM4700IY#PBF | PRODUCTION | |
|
Feb 28, 2020 - 20_0123 Micro-Module, Test Site Transfer from Analog Devices Singapore to Analog Devices Penang, Malaysia |
||
| LTM4700EY#PBF | PRODUCTION | |
| LTM4700IY | PRODUCTION | |
| LTM4700IY#PBF | PRODUCTION | |
|
Feb 5, 2020 - 20_0127 Supplier Material Change for µModule |
||
| LTM4700EY#PBF | PRODUCTION | |
| LTM4700IY | PRODUCTION | |
| LTM4700IY#PBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
Evaluation Software 0
Can't find the software or driver you need?
Tools & Simulations
LTspice 5
- LTM4700 Demo Circuit - Polyphase µModule Buck Regulator with Digital Interface for Control & Monitoring (4.5-16V to 1V @ 300A)
- LTM4700 Demo Circuit - Dual 50A µModule Buck Regulator with Digital Interface for Control & Monitoring (4.5-16V to 1V @ 50A & 1.5V @ 50A)
- LTM4700 Demo Circuit - Single 100A µModule Buck Regulator with Digital Interface for Control & Monitoring (4.5-16V to 1V @ 100A)
- LTM4700 Demo Circuit - Polyphase µModule Buck Regulator with Digital Interface for Control & Monitoring (4.5-16V to 1V @ 400A)
- LTM4700 Demo Circuit - Polyphase µModule Buck Regulator with Digital Interface for Control & Monitoring (4.5-16V to 1V @ 200A)
Models for the following parts are available in LTspice:
- LTM4700
LTpowerCAD 3
- LTM4700 Project - DC2784A-B 12Vin to 1Vout/300A
- LTM4700 Project - DC2784A-C 12Vin to 1Vout/400A, 350kHz
- LTM4700 Project - DC2784A-A 12Vin to 1Vout/200A, 350kHz
Design tools for the following parts are available in LTpowerCAD:
- LTM4700
LTpowerPlay®
LTpowerPlay® is a powerful, Windows-based development environment supporting Linear Technology's Digital Power System Management (PSM) products.
Open ToolLTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.