HTG-937: Xilinx Virtex UltraScale+ ™ VU37P/VU47P HBM Development Board
Overview
Design Resources
Device Drivers
Software such as C code and/or FPGA code, used to communicate with component's digital interface.
Features & Benefits
The HTG-937 provides access to large FPGA gate density and 8GB/16GB of high bandwidth memory. It is populated with the Xilinx Zynq Virtex Ultrascale VU37P, or VU47P. Analog Devices power solution on this platform is fully validated to meet the requirements of Xilinx Zynq Virtex Ultrascale FPGAs to ensure a robust power delivery solution.
DC/DC μModule regulators are used on the HTG-937 to power Xilinx FPGA and/or SoC rails as well as other system rails. These regulators are highly integrated solutions with built in controller, power FETs, inductors, and capacitors that simplify layout and provide robust power delivery performance.
We provide supporting documentation including power schematics, layout, LTpowerPlanner and applicable LTpowerPlay configuration files to enable you to validate the power solution for your application seamlessly.
Circuit Description
Analog devices provides accurate, reliable and a validated power system solution for HiTech Global using Xilinx VirtexUltrascale+
| Rail/Function | Part Number(s) | Description |
| 0.85V: FPGA Core | LTM4700 | Dual 50A or Single µModule regulator with Digital Power Management System |
| 1.8V: FPGA Auxiliary | LTM4625 | 20Vin5A Step-Down DC/DC µModule (Power module) regulator |
| 0.85V: VCC_BRAM 0.9V: GTYR_AVCC, GTYL_AVCC 1.2V: VCC_HBM, GTYR_AVTT, GYTL_AVTT 1.8V: VCCINT_IO |
LTM4638 | 20Vin 15A sStep-Down µModule Regulator |
| 3.3V: FPGA IO | LTM4620A | Dual 13A or single 26A µModule regulator |
| 1.8V: GTYL_AUX, GTYR_AUX | LT3070 | 5A, Low Noise Programable output 85mV Drop Out Linear Regularor |
| Housekeeping system power and power management | LTC2977 | 8-Channel PMBus Power System Manager featuring Accurate Output Voltage Measurement |
| Clock for μModule Regulators | LTC6902 | Multiphase Oscillator with Spread Spectrum Frequency Modulation |
For any questions, please contact your local field sales.