Overview
Product Details
Demonstration circuit 2784B-A is a high efficiency, high density, μModule® regulator with 4.5V to 16V input range. The output voltage is adjustable from 0.5V to 1.8V and it can supply 200A maximum load current. The demo board has two LTM®4700 μModule regulators, which is a dual 50A or single 100A step-down regulator with digital power system management. See LTM4700 data sheet for more detailed information.
The DC2784B-A powers up to default settings and produces power based on configuration resistors without the need for any serial bus communication. This allows easy evaluation of the DC/DC converter. To fully explore the extensive power system management features of the part, download the graphical user interface (GUI) software LTpowerPlay® onto your PC and use Analog Devices I2C/SMBus/PMBus dongle DC1613A to connect to the board. The LTpowerPlay allows the user to reconfigure the part on-the-fly and store the configuration in EEPROM, view telemetry of voltage, current, temperature, and fault status.
GUI Download
The software can be downloaded from LTpowerPlay.
For more details and instructions of LTpowerPlay, please refer to LTpowerPlay GUI for LTM4700 Quick Start Guide.
Design files for this circuit board are available.
Applicable Parts
Documentation & Resources
- 
                                                                
                                                                    
                                                                                                                                            DC2784B (-A, -B, -C) - Schematic1/23/2025PDF404 K
- 
                                                                
                                                                    
                                                                                                                                            DC2784B-A - Demo Manual (Rev. 0)10/29/2024PDF2 M
- 
                                                                
                                                                    
                                                                                                                                            DC2784B-A - Design Files10/12/2022ZIP8 M