Intel Agilex 7 FPGA F-series Development Kit (Alternative µModule)
Overview
Design Resources
Device Drivers
Software such as C code and/or FPGA code, used to communicate with component's digital interface.
Features & Benefits
- Intel Agilex 7 F-Series devices target a wide range of applications across many markets. This series offers transceiver rates up to 58 Gbps, advanced DSP blocks supporting multiple precisions of fixed-point and floating-point operations, and high-performance crypto blocks.
- Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications.
- Our reference designs are supported by an intuitive design tool set and IP.
- ADI provides supporting documentation including LTpowerPlanner and applicable LTpowerPlay configuration files to enable you to validate the power solution for your application seamlessly. Our team can provide samples and/or evaluation boards for quick validation that can speed time to market in the most complex applications.
- For a complete list power designs and use cases, please contact your local FAE.
Documentation & Resources
-
Intel Agilex 7 FPGA F-series Development Kit (Alternative µModule) Power Tree7/31/2024PDF674 K
Circuit Description
| Rail/Function | Part Number(s) | Description |
| FM6_VCC/VCCP, VCCPLLDIG_HPS, 0p9V_VCCH, VCCRTPLL_GXER1, VCC_HSSI_GXPL1, VCCFUSE_GXP, VCCH_SDM, VCC_HSSI_GXER1, 0p9V_VCCRT_GXPL1, 0p9V_VCCRT_GXER1 | LTM4700 | Dual 50A or Single 100A µModule Regulator with Digital Power System Management |
| 1p8V/VCCPT/VCCBAT, VCCCLK_GXPL1, VCCADC, VCCH_GXPL1, VCCPLL_HPS, VCCPLL_SDM, 1p1V_VCCH_GXER1 | LTM4702 | 16VIN, 8A Ultralow Noise Silent Switcher μModule Regulator |
| 0p8V_VCCL_SDM, VCCPLLDIG_SDM, 2p5V_VCCCLK_GXE1/VDDSPD/VPP | LTM4623 | Ultrathin 20VIN, 3A Step-Down DC/DC μModule (Power Module) Regulator |
| VCCA_PLL | LTM4657 | 20VIN, 8A Step-Down DC/DC µModule Regulator |
| IO_1p8V/VCCIO_SDM/VCCIO_HPS | LTM4668 | Quad DC/DC µModule Regulator with Configurable 1.2A Output Array |
| 0p9V_VCCL_HPS, 1p2V_VCCR | LTM4705 | 20VIN, Dual 5A or Single 10A Step-Down DC/DC μModule Regulator |
| VCCFUSEWR_SDM | ADP121 | 150 mA, Low Quiescent Current, CMOS Linear Regulator in 5-Lead TSOT or 4-Ball WLCSP |
| IO_3p3V, QSFPDD1_VCC/QSFPDD1_VCCT/QSFPDD1_VCCR, QSFPDD0_VCC/QSFPDD0_VCCT/QSFPDD0_VCCR | LTC4365 | Overvoltage, Undervoltage and Reverse |