Overview
Product Details
Demonstration circuit 2702B-B is a single output, dual-phase, high efficiency, high density, μModule® regulator with a 4.5V to 16V input range. The output voltage is adjustable from 0.5V to 1.8V and can supply 100A maximum load current. The DC2702B-B demo board has a LTM4700 μModule regulator, a dual 50A or single 100A step-down regulator with digital power system management. Refer to the LTM4700 data sheet for more detailed information.
DC2702B-B powers up to default settings and produces power based on configuration resistors without serial bus communication. This feature allows easy evaluation of the DC/DC converter. To fully explore the extensive power system management features of the LTM4700, download the GUI software LTpowerPlay® onto your PC and use Analog Devices I2C/SMBus/PMBus dongle DC1613A to connect to the board. LTpowerPlay allows the user to reconfigure the part on-the-fly, store the configuration in EEPROM, view telemetry of voltage, current, temperature and fault status.
Applicable Parts
Documentation & Resources
-
DC2702B - Schematic6/15/2023PDF237 K
-
DC2702B-B - Demo Manual (Rev. 0)6/23/2023PDF2M
-
DC2702B-B - Design Files6/23/2023ZIP6 M