| 快讯名称 | 内容类型 | 文件类型 |
|---|---|---|
| AD8628/AD8629/AD8630:零漂移、单电源、轨到轨输入/输出运算放大器数据手册 (Rev H, 04/2010) (pdf, 0) | 产品数据手册 | |
| AD8628/AD8629/AD8630: Zero-Drift, Single-Supply, Rail-to-Rail Input/Output Operational Amplifier Data Sheet (Rev I, 04/2011) (pdf, 414 kB) | 产品数据手册 | |
| AN-1114: 最低噪声的零漂移放大器提供5.6 nV/√Hz电压噪声密度 (pdf, 1209 kB) | 应用笔记 | |
| AN-1114: Lowest Noise Zero-Drift Amplifier Has 5.6 nV/√Hz Voltage Noise Density (pdf, 182 kB) | 应用笔记 | |
| CN0281:利用ADuC7060/ADuC7061精密模拟微控制器构建基于汽车SENT接口且带冷结补偿的热电偶温度传感器 (pdf, 848 kB) | Circuit Note | |
|
CN-0079
(pdf, 348 kB)
利用16位电压输出DAC AD5542/AD5541、基准电压源ADR421和自稳零运算放大器AD8628实现高精度数模转换 |
Circuit Note | |
|
CN-0061
(pdf, 330 kB)
利用低失真差分ADC驱动器AD8138和双通道、4.2 MSPS、 14位SAR ADC AD7357实现直流耦合、单端转差分转换 |
Circuit Note | |
|
CN-0027
(pdf, 90 kB)
利用AD5547/AD5557 DAC实现精密、单极性、同相配置 |
Circuit Note | |
|
CN-0026
(pdf, 297 kB)
利用AD5547/AD5557 DAC实现精密、单极性、反相转换 |
Circuit Note | |
|
CN-0023
(pdf, 294 kB)
利用AD5546/AD5556 DAC实现精密、单极性、同相配置 |
Circuit Note | |
|
CN-0022
(pdf, 293 kB)
利用AD5546/AD5556 DAC实现精密、单极性、反相转换 |
Circuit Note | |
| Op Amp Applications Handbook | 设计手册 | HTML |
| MT-055: 斩波稳定(自稳零)精密运算放大器 (pdf, 654 kB) | 技术指南 | |
| MT-052:运算放大器噪声指数:不要被误导 (pdf, 199 kB) | 技术指南 | |
| MT-050: 二阶系统的运算放大器总输出噪声计算 (pdf, 38 kB) | 技术指南 | |
| MT-049:单极点系统的运算放大器总输出噪声计算 (pdf, 40 kB) | 技术指南 | |
| MT-048:运算放大器噪声关系:1/f噪声、均方根(RMS)噪声与等效噪声带宽 (pdf, 81 kB) | 技术指南 | |
| MT-047:运算放大器噪声 (pdf, 72 kB) | 技术指南 | |
|
WEBCAST: Noise Optimization in Sensor Signal Conditioning Circuits (Part I)
This first part of a two-part series will explore the noise topic in detail and provide tips and answers to these types of questions. |
在线研讨会 | WEBCAST |
| Ask the Applications Engineer - 39: Zero Drift Operational Amplifiers | 《模拟对话》杂志 | HTML |
Demystifying Auto-Zero Amplifiers
|
《模拟对话》杂志 | HTML |
| MS-2062: To Chop or Auto-Zero: That Is the Question. (pdf, 278 kB) | 技术文章 | |
|
Amplifiers for Signal Conditioning - Section 3
(PDF, 397 kB)
By Walt Kester, James Bryant, Walt Jung |
技术文章 | |
| MS-2066: Low Noise Signal Conditioning for Sensor-Based Circuits (pdf, 425 kB) | 技术文章 | |
|
Demystifying Auto-Zero Amplifiers Part 2
by Eric Nolan and Reza Moghimi (Analog Dialogue, May 2000) |
技术文章 | HTML |
|
Demystifying Auto-Zero Amplifiers Part 1
by Eric Nolan (Analog Dialogue, March 2000) |
技术文章 | HTML |
|
Difference Amplifier Uses Digital Potentiometers
by Reza Moghimi, Analog Devices, Inc. (EDN, May 30, 2002) |
技术文章 | HTML |
| 零漂移放大器 | 概况 | HTML |
| Zero-Drift Amplifiers (pdf, 0) | 概况 | |
|
ICs for Programmable Logic Control and Distributed Control Systems
(pdf, 976 kB)
Analog Devices leadership in industrial IC technology, with the development of the iCMOS™ and iPolar™ processes, has uniquely defined high voltage and low voltage integration to deliver smaller, higher performance, and more cost effective ICs for industrial systems. |
概况 | |
| RAQs index | 非常见问题解答 | HTML |
| 术语表 | 专业词汇表 | HTML |
| 快讯名称 | 内容类型 | 文件类型 |
|---|---|---|
|
运放稳定性
演示运放缓冲器的稳定性影响的小应用程序。 |
Design Calculators | HTML |
|
ADIsimOpAmp™
这款工具可帮助用户选择、评估电压反馈型运算放大器以及排除故障。它使用典型数据模拟所选放大器的行为。借助这款工具,用户可以选择放大器,配置电路,施加信号,以及评估性能。它可用于检查放大器在给定电路中的特性,例如带宽、压摆率、输入/输出范围、增益误差、负载电流、稳定性问题和直流误差。 |
ADIsim Design/Simulation Tools | HTML |
| AD8628 SPICE Macro-Model | SPICE 模型 | HTML |
原理图符号和PCB封装— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.
样片申请及购买这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。