| 快讯名称 | 内容类型 | 文件类型 |
|---|---|---|
| AD8628/AD8629/AD8630:零漂移、单电源、轨到轨输入/输出运算放大器数据手册 (Rev H, 04/2010) (pdf, 0) | 产品数据手册 | |
| AD8628/AD8629/AD8630: Zero-Drift, Single-Supply, Rail-to-Rail Input/Output Operational Amplifier Data Sheet (Rev I, 04/2011) (pdf, 414 kB) | 产品数据手册 | |
| AN-1114: 最低噪声的零漂移放大器提供5.6 nV/√Hz电压噪声密度 (pdf, 1209 kB) | 应用笔记 | |
| AN-1114: Lowest Noise Zero-Drift Amplifier Has 5.6 nV/√Hz Voltage Noise Density (pdf, 182 kB) | 应用笔记 | |
| CN0281:利用ADuC7060/ADuC7061精密模拟微控制器构建基于汽车SENT接口且带冷结补偿的热电偶温度传感器 (pdf, 848 kB) | Circuit Note | |
|
CN-0079
(pdf, 348 kB)
利用16位电压输出DAC AD5542/AD5541、基准电压源ADR421和自稳零运算放大器AD8628实现高精度数模转换 |
Circuit Note | |
|
CN-0061
(pdf, 330 kB)
利用低失真差分ADC驱动器AD8138和双通道、4.2 MSPS、 14位SAR ADC AD7357实现直流耦合、单端转差分转换 |
Circuit Note | |
|
CN-0027
(pdf, 90 kB)
利用AD5547/AD5557 DAC实现精密、单极性、同相配置 |
Circuit Note | |
|
CN-0026
(pdf, 297 kB)
利用AD5547/AD5557 DAC实现精密、单极性、反相转换 |
Circuit Note | |
|
CN-0023
(pdf, 294 kB)
利用AD5546/AD5556 DAC实现精密、单极性、同相配置 |
Circuit Note | |
|
CN-0022
(pdf, 293 kB)
利用AD5546/AD5556 DAC实现精密、单极性、反相转换 |
Circuit Note | |
| Op Amp Applications Handbook | 设计手册 | HTML |
| MT-055: 斩波稳定(自稳零)精密运算放大器 (pdf, 654 kB) | 技术指南 | |
| MT-052:运算放大器噪声指数:不要被误导 (pdf, 199 kB) | 技术指南 | |
| MT-050: 二阶系统的运算放大器总输出噪声计算 (pdf, 38 kB) | 技术指南 | |
| MT-049:单极点系统的运算放大器总输出噪声计算 (pdf, 40 kB) | 技术指南 | |
| MT-048:运算放大器噪声关系:1/f噪声、均方根(RMS)噪声与等效噪声带宽 (pdf, 81 kB) | 技术指南 | |
| MT-047:运算放大器噪声 (pdf, 72 kB) | 技术指南 | |
|
WEBCAST: Noise Optimization in Sensor Signal Conditioning Circuits (Part I)
This first part of a two-part series will explore the noise topic in detail and provide tips and answers to these types of questions. |
在线研讨会 | WEBCAST |
| Ask the Applications Engineer - 39: Zero Drift Operational Amplifiers | 《模拟对话》杂志 | HTML |
Demystifying Auto-Zero Amplifiers
|
《模拟对话》杂志 | HTML |
| MS-2062: To Chop or Auto-Zero: That Is the Question. (pdf, 278 kB) | 技术文章 | |
|
Amplifiers for Signal Conditioning - Section 3
(PDF, 397 kB)
By Walt Kester, James Bryant, Walt Jung |
技术文章 | |
| MS-2066: Low Noise Signal Conditioning for Sensor-Based Circuits (pdf, 425 kB) | 技术文章 | |
|
Demystifying Auto-Zero Amplifiers Part 2
by Eric Nolan and Reza Moghimi (Analog Dialogue, May 2000) |
技术文章 | HTML |
|
Demystifying Auto-Zero Amplifiers Part 1
by Eric Nolan (Analog Dialogue, March 2000) |
技术文章 | HTML |
|
Difference Amplifier Uses Digital Potentiometers
by Reza Moghimi, Analog Devices, Inc. (EDN, May 30, 2002) |
技术文章 | HTML |
| 零漂移放大器 | 概况 | HTML |
| Zero-Drift Amplifiers (pdf, 0) | 概况 | |
|
ICs for Programmable Logic Control and Distributed Control Systems
(pdf, 976 kB)
Analog Devices leadership in industrial IC technology, with the development of the iCMOS™ and iPolar™ processes, has uniquely defined high voltage and low voltage integration to deliver smaller, higher performance, and more cost effective ICs for industrial systems. |
概况 | |
| RAQs index | 非常见问题解答 | HTML |
| 术语表 | 专业词汇表 | HTML |
| 快讯名称 | 内容类型 | 文件类型 |
|---|---|---|
|
运放稳定性
演示运放缓冲器的稳定性影响的小应用程序。 |
Design Calculators | HTML |
|
Analog Filter Wizard 2.0
The Analog Filter Wizard™ helps you design a low-pass, high-pass, band-pass or band-stop filter with actual op amps. It then simulates the filter’s performance with these op amps in real time. You can ask the tool to optimize for power, noise, or voltage range, and it will pick op amps and passive components appropriately. Or you can adjust the components manually yourself. |
ADIsim Design/Simulation Tools | HTML |
|
ADIsimOpAmp™
这款工具可帮助用户选择、评估电压反馈型运算放大器以及排除故障。它使用典型数据模拟所选放大器的行为。借助这款工具,用户可以选择放大器,配置电路,施加信号,以及评估性能。它可用于检查放大器在给定电路中的特性,例如带宽、压摆率、输入/输出范围、增益误差、负载电流、稳定性问题和直流误差。 |
ADIsim Design/Simulation Tools | HTML |
| AD8628 SPICE Macro-Model | SPICE 模型 | HTML |
原理图符号和PCB封装— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.
样片申请及购买这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。