New Products Listing
New Products Listing
Analog Devices is committed to delivering the most innovative products that sense, measure, connect, interpret, power and secure to help you solve your toughest design problems and create solutions that are Ahead of What's Possible. The newest products from some of the best designers in the world are listed below.
Sign up for myAnalog and get the latest products straight to your inbox.
Part Number
Data Sheet
Status
Description
Amplifiers
1Data Converters
12
RECOMMENDED FOR NEW DESIGNS
25MHz Isolated ADC with Sigma-Delta Modulated Bit Stream Output
RECOMMENDED FOR NEW DESIGNS
4-Channel, 16-Bit, Current Output DAC with On-Chip Reference and SPI
RECOMMENDED FOR NEW DESIGNS
4-Channel, 12-Bit, Current Output DAC with On-Chip Reference and SPI
RECOMMENDED FOR NEW DESIGNS
4-/8-Channel, 125kSPS, 16-Bit, Sigma Delta ADC with ±10V Inputs, Open-Wire Detection
Interface ICs
4
RECOMMENDED FOR NEW DESIGNS
Power Line Communication with ModelGauge Fuel Gauge and Buck-Boost Converter
RECOMMENDED FOR NEW DESIGNS
±60V Fault Protected 3.3V ±20kV ESD High Speed CAN FD Transceiver
Power Management
4
RECOMMENDED FOR NEW DESIGNS
Power Line Communication with ModelGauge Fuel Gauge and Charger
RECOMMENDED FOR NEW DESIGNS
135V Synchronous Buck Controller with Symmetrical Sink/Source Capability and Dynamically Adjustable Output Voltage Programming