MAX20410E

PRODUCTION

Automotive 36V, 8A/10A Fully Integrated Buck Converters with 10μA Quiescent Current and Dual-Phase Capability

Viewing:

Overview

  • High-Power DC/DC Converter in Small Solution Size
    • 3.0V to 36V Operating Input Voltage Range
    • Integrated High-Side and Low-Side FETs
    • 8A/10A Maximum Output Current
    • 400kHz and 2.1MHz Fixed Frequency Options
    • Fixed 2.5ms Soft-Start Time
    • 34ns Minimum On Time
    • Programmable 0.8V to 10V Output or Fixed Output Options
    • ±1% Output Voltage Accuracy (MAX20408E/MAX20410E)
    • Symmetric and Balanced SUP and PGND Pinout Placement for Superior EMI Performance
    • Thermally-Enhanced 3.5mm x 3.75mm, 17-Pin FC2QFN Package
  • High Efficiency at All Load Range
    • 10μA Quiescent Current in Skip Mode
    • Up to 94.3% Efficiency at 12VIN/5VOUT/2.1MHz
    • Up to 95.6% Efficiency at 12VIN/5VOUT/400kHz
  • Dual-Phase Operation up to 20A Load Capability
    • Frequency Synchronization Input/Output
    • 180º Out-of-Phase Between Master and Slave
    • Dynamic Current Sharing
  • Robust for Automotive Environment
    • FPWM and Skip-Mode Operation
    • 99% Duty Cycle Operation with Low DropoutVoltage
    • Supports 42V Load Dump
    • Spread-Spectrum Option
    • Power Good Indicator
    • Overtemperature and Short-Circuit Protection
    • -40°C to +125°C Automotive Temperature Range
    • AEC-Q100 Qualified
  • Scalable Power Solution
    • Footprint Compatible with MAX20404/MAX20405/MAX20406
MAX20410E
Automotive 36V, 8A/10A Fully Integrated Buck Converters with 10μA Quiescent Current and Dual-Phase Capability
MAX20408/MAX20410 Simplified Block Diagram MAX20408/MAX20410 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX20410E yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed