MAX22512
RECOMMENDED FOR NEW DESIGNSIO-Link Device Transceiver with Integrated Arm Cortex-M0 and Analog Front End
- Part Models
- 2
- 1ku List Price
- price unavailable
Overview
- Enable Smallest Sensors and Actuators
- Cortex-M0 with 64kB RAM and SWD
- IO-Link State Machine
- High Performance IO-Link Transceiver
- High Speed Comparator(s)
- 6-bit DAC Output (MAX22522 Only)
- Three 256-Tap 10kΩ Variable Resistors
- 60kΩ 64-Tap Variable Resistor
- 13-Bit ADC
- 10 GPIOs Configurable as I2C, SPI, SWD
- Integrated Temperature Sensor
- Integrated Oscillator with PLL for IO-Link
- Highly Flexible and Configurable
- 7V to 36V Supply
- COM1, COM2, and COM3 Data Rates
- Programmable 50mA to 250mA C/Q Current Limit Threshold
- 5V and 1.8V Linear Regulators with Controller
- WLP Package (4.42mm × 2.64mm)
- Robust 24V IO Interface
- Reverse Polarity and Overvoltage Protection
- Internal Monitoring Enables Enhanced Diagnostics
- Fast Demag of 200mA/1.2H Inductive Loads
- ±4kV IEC 61000-4-2 Contact ESD Protection
- ±6kV IEC 61000-4-2 Air-Gap ESD Protection
- ±1.2kV/500Ω Surge Protection on C/Q and V24
The MAX22512/MAX22522 are mixed signal IO-Link device transceivers incorporating an Arm® Cortex-M0 with an IO-Link data link state machine. This state machine autonomously manages all time critical tasks for IO-Link communication at the COM1, COM2, and COM3 data rates. The integrated state machine manages all IO-Link M-sequence types, as well as full ISDU transfers.
The MAX2512/MAX22522 integrate programmable analog components including a 13-bit ADC, integrated comparator(s), and four programmable resistors, which allow the MAX22512/MAX22522 to be used for signal generation and conditioning for end-of-line calibration for sensors and actuators.
Low-noise 5V, 3.3V, and 1.8V linear regulators provide low-noise supplies for analog signal sensing. Optionally, an external NPN transistor may also be used to shunt regulator heat off-chip.
The 24V C/Q driver can be configured to operate in high- side (PNP), low-side (NPN), or push-pull (PP) modes. The C/Q current limit threshold is programmable from 50mA to 250mA.
An integrated comparator, a 6-bit DAC, a 13-bit ADC, and high-resolution variable resistors are included for signal conditioning for analog sensing circuitry. The MAX22512 and MAX22522 are available in a 60-bump WLP package (4.42mm × 2.64mm) and operate over the −40°C to +125°C temperature range.
APPLICATIONS
- IO-Link Actuators
- IO-Link Sensors
Documentation
Data Sheet 1
User Guide 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX22512AWU+ | W602B4+1 | ||
| MAX22512AWU+T | W602B4+1 |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| MAX22522 | RECOMMENDED FOR NEW DESIGNS | IO-Link Device Transceiver with Integrated Arm Cortex-M0 and Analog Front End |
Evaluation Kits
Latest Discussions
No discussions on MAX22512 yet. Have something to say?
Start a Discussion on EngineerZone®