Overview

Features and Benefits

  • Fully-featured evaluation board for the MAX22512
  • Access to all peripherals and AFE
  • Enables quick prototyping

Product Details

The MAX22512 evaluation kit (EV kit) is designed to evaluate the MAX22512 IO-Link device transceiver with integrated Arm® Cortex®-M0 and analog front end (AFE).

The MAX22512 EV kit includes three integrated regulators (5V, 3.3V, and 1.8V) with a flexible power scheme that allows the device to be used in many applications. The EV kit is designed to allow the user to test and optimize the power structure for any design.

The MAX22512 EV kit features suite of peripherals for high performance and flexibility. Peripherals include a high-speed comparator, a 6-bit DAC, a 13-bit ADC, four variable resistors, and twelve GPIO pins. All peripherals and associated pins are available on easy-to-access headers.

The MAX22512 EV kit includes two methods to program the IC: using on-board serial EEPROM or programming through the serial debug (SWD) interface.

Sample code is available for use with the EV kit and can be downloaded from the Analog Devices’ website.

Applicable Parts

Getting Started

Required Equipment

  • MAX22512 EV kit
  • 24V, 500mA supply
  • PC with Windows® operating system
  • 24V/500mA supply or IO-Link master to provide power
  • I2C controller with PmodTM connector (Analog Devices recommends the USB2PMB2 board)
  • SWD debugger with 10-pin connector (examples in this document use the Arm Keil® ULINK-ME or ULINK2TM debug unit) Multimeter
  • MAX22512/MAX22522 EEPROM programming GUI