RHP51000
RHP51000
RECOMMENDED FOR NEW DESIGNS20V, 500mA, Ultra-Low Noise, Ultra-High PSRR, LDO Regulator for Commercial Space
- Part Models
- 1
- 1ku List Price
- Starting From $75.00
Viewing:
Overview
- No SEL up to ~79.9 MeV·cm2/mg at VIN ≤ 16V
- TID Assured up to 10krad(Si) Post-Accelerated Anneal
- Ultra-Low RMS Noise: 0.8μVRMS (10Hz to 100kHz)
- Ultra-Low Spot Noise: 2nV/√Hz at 10kHz
- Ultra-High PSRR: 76dB at 1MHz
- Output Current: 500mA
- Wide Input-Voltage Range: 2V to 20V
- Single Capacitor Improves Noise and PSRR
- 100μA SET Pin Current: ±1% Initial Accuracy
- VIOC Pin Controls Upstream Regulator to Minimize Power Dissipation
- Programmable Current Limit
- Low Dropout Voltage: 260mV
- Output-Voltage Range: 0 to 15V
- Programmable Power Good
- Fast Start-Up Capability
- Parallelable for Lower Noise and Higher Current
- Internal Current Limit with Foldback
- Minimum Output Capacitor: 10μF Ceramic
- Reverse-Battery and Reverse-Current Protection
- 12-Lead MSOP Package
Commercial Space Features
- Supports Aerospace Applications
- Wafer Diffusion Lot Traceability
- Radiation Monitors
- Single-Event Latch-Up (SEL)
- Total Ionizing Dose (TID)
- Outgassing Characterization
The RHP51000-CSL is a high-performance low-dropout linear regulator featuring Analog Devices, Inc., ultra-low noise and ultra-high power supply rejection ratio (PSRR) architecture for powering noise-sensitive applications. Designed as a precision current reference followed by a high-performance voltage buffer, the RHP51000-CSL can be easily paralleled to further reduce noise, increase output current, and spread heat on the printed circuit board (PCB). In addition to the RHP51000-CSL feature set, the RHP51000-CSL incorporates a voltage input-to-output control (VIOC) tracking function to control an upstream switching converter to maintain a constant voltage across the RHP51000-CSL, thereby minimizing power dissipation.
The device supplies 500mA at a typical 260mV dropout voltage. Operating quiescent current is nominally 2.2mA and drops to <1μA in shutdown. The wide output-voltage range (0 to 15V) of the RHP51000-CSL, while maintaining unity-gain operation, provides virtually constant output noise, PSRR, bandwidth, and load regulation, independent of the programmed output voltage. Additionally, the regulator features programmable current limit, fast start-up capability, and programmable power good to indicate output-voltage regulation.
The RHP51000-CSL is stable with a minimum 10μF ceramic output capacitor. Built-in protection includes reverse-battery protection, reverse-current protection, internal current limit with foldback and thermal limit with hysteresis. The RHP51000-CSL is available in a thermally enhanced, 12-lead MSOP package.
APPLICATIONS
- Low Earth Orbit (LEO) Satellites
- Avionics
- Point-to-Point Communication Systems
- Very Low-Noise Instrumentation
- High-Speed/High-Precision Data Converters
- Post-Regulator for Switching Supplies
Documentation
Data Sheet 1
User Guide 1
Radiation Report 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| RHP51000IMSE-CSL#TRPBF | 12-Lead MSOP w/ EP |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareEvaluation Kits
Latest Discussions
No discussions on RHP51000 yet. Have something to say?
Start a Discussion on EngineerZone®