MAX20408E

PRODUCTION

Automotive 36V, 8A/10A Fully Integrated Buck Converters with 10μA Quiescent Current and Dual-Phase Capability

Viewing:

Overview

  • High-Power DC/DC Converter in Small Solution Size
    • 3.0V to 36V Operating Input Voltage Range
    • Integrated High-Side and Low-Side FETs
    • 8A/10A Maximum Output Current
    • 400kHz and 2.1MHz Fixed Frequency Options
    • Fixed 2.5ms Soft-Start Time
    • 34ns Minimum On Time
    • Programmable 0.8V to 10V Output or Fixed Output Options
    • ±1% Output Voltage Accuracy (MAX20408E/MAX20410E)
    • Symmetric and Balanced SUP and PGND Pinout Placement for Superior EMI Performance
    • Thermally-Enhanced 3.5mm x 3.75mm, 17-Pin FC2QFN Package
  • High Efficiency at All Load Range
    • 10μA Quiescent Current in Skip Mode
    • Up to 94.3% Efficiency at 12VIN/5VOUT/2.1MHz
    • Up to 95.6% Efficiency at 12VIN/5VOUT/400kHz
  • Dual-Phase Operation up to 20A Load Capability
    • Frequency Synchronization Input/Output
    • 180º Out-of-Phase Between Master and Slave
    • Dynamic Current Sharing
  • Robust for Automotive Environment
    • FPWM and Skip-Mode Operation
    • 99% Duty Cycle Operation with Low DropoutVoltage
    • Supports 42V Load Dump
    • Spread-Spectrum Option
    • Power Good Indicator
    • Overtemperature and Short-Circuit Protection
    • -40°C to +125°C Automotive Temperature Range
    • AEC-Q100 Qualified
  • Scalable Power Solution
    • Footprint Compatible with MAX20404/MAX20405/MAX20406
MAX20408E
Automotive 36V, 8A/10A Fully Integrated Buck Converters with 10μA Quiescent Current and Dual-Phase Capability
MAX20408/MAX20410 Simplified Block Diagram MAX20408/MAX20410 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • MAX20408

LTpowerCAD

Design tools for the following parts are available in LTpowerCAD:

  • MAX20408
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on MAX20408E yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed