MAX77978

PRODUCTION

Standalone USB Type-C and USB Power Delivery Controller

Industry's Simplest Standalone USB Type-C and USB Power Delivery Controller

Viewing:

Overview

  • MCU-Based Configuration
    • No Firmware Development Needed inAutonomous Configuration
    • Customizable Firmware Based on EndApplication Requirements
  • RISC-V CPU and 16Kbyte MTP
    • USB Type-C Compliant Default Embedded Firmware
    • Supports Customizable Actions on Events
    • Firmware Updates for Future Specification Revisions
  • USB Type-C Support and USB-PD Support
    • USB Type-C Version 2.3 and PD3.2 Compliant
    • Mode Configuration: Sink/Source/Dual Role Port
    • Programmable Power Supply (PPS) Sink Support
    • Fast Role Swap (FRS) Initial Sink Support
    • Alternate Mode Support and Integrated SBUCrossbar Mux
    • Integrated VCONN Switch with OCP
    • Support Try.Snk State and Try.Src State
    • Debug Accessory Sink/Source Mode
  • Supports BC1.2 Legacy/Proprietary Charger/ HVDCP Detection.
  • Integrated D+/D- Switches for USB2.0 and UART
  • Integrated eUSB2-USB 2.0 Repeater Compliant toUSB Revision2.0 (Rev 1.2)
  • Liquid Corrosion Mitigation Mode
  • VDD Operating Range, 3.1V – 5.5V
  • High Voltage VBUS (52V), DP/DN (16V), CC (52V)
  • Short to VBUS Protection on CC Pins and SBU Pins (50V)
  • Dead Battery Support (SNK Mode Support When NoVDD Applied)
  • I2C Programmable Configuration (Three SIDs)
  • I2C Controller to Control the External Charger or DC-DC Converter
  • 5 Configurable GPIOs (Including SID)
MAX77978
Standalone USB Type-C and USB Power Delivery Controller
MAX77978 Simplified Block Diagram MAX77978 Pin Configuration MAX77978 Chip Illustration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Device Drivers 1


Hardware Ecosystem

Parts Product Life Cycle Description
MAX77958 PRODUCTION Standalone USB Type-C and USB Power Delivery Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
MAX77978EVKIT

Evaluates: MAX77978

Features and Benefits

  • MCU-Based Configuration
    • No Firmware Development Needed in Autonomous Configuration
    • Customizable Firmware Based on End Application Requirements
  • RISC-V CPU and 16Kbyte MTP
    • USB Type-C Compliant Default Embedded Firmware
    • Supports Customizable Actions on Events
    • Firmware Updates for Future Specification Revisions
  • USB Type-C Support and USB-PD Support
    • USB Type-C Version 2.3 and PD3.2 Compliant
    • Mode Configuration: Sink/Source/Dual Role Port
    • Programmable Power Supply (PPS) Sink Support
    • Fast Role Swap (FRS) Initial Sink Support
    • Alternate Mode Support and integrated SBU Crossbar Mux
    • Integrated VCONN Switch with OCP
    • Support Try.Snk State and Try.Src State
    • Debug Accessory Sink/Source Mode
  • Supports BC1.2 Legacy/Proprietary Charger/HVDCP Detection
  • Integrated D+/D- Switches for USB2.0 and UART
  • Integrated eUSB2-USB 2.0 Repeater
  • Liquid Corrosion Mitigation Mode
  • VDD Operating Range, 3.1V to 5.5V
  • High Voltage VBUS (52V), DP/DN (24V), CC (52V)
  • Short-to-VBUS Protection on CC Pins and SBU Pins (50V)
  • Dead Battery Support (Sink Mode Support when No VDD Applied)
  • I2C Programmable Configuration (Three SIDs)
  • I2C Controller-to-Control External Charger or DC-DC Converter
  • Five Configurable GPIOs (Including SID)

Product Details

The MAX77978 evaluation kit (EV kit) is a fully assembled and tested printed circuit board (PCB) that evaluates the MAX77978 Standalone USB Type-C® and Power Delivery Controller.

The EV kit contains the MAX77963 charger to demonstrate the MAX77978's I2C controller feature. The MAX77963 is a buck-boost charger designed for 2S/3S Li+ battery applications. It can operate with input voltages ranging from 3.5V to 23V and features a maximum programmable fast-charging current of 3.2A.

The MAX42403 buck converter is installed on the EV kit to provide 5V to the VCIN pin. The MAX77963 uses SYS to enable the buck converter.

The EV kit includes the IC evaluation board, which features an integrated I2C-communication interface and a USB micro-B cable. Windows®-based graphical user interface (GUI) software is available with the EV kit and can be downloaded from the Analog Devices website at www.analog.com. The EV kit software requires a Windows 7 or newer operating system.

MAX77978EVKIT
Evaluates: MAX77978
MAX77978_EVKIT_B Top Angle Evaluation Boar MAX77978_EVKIT_B Top Evaluation Board MAX77978_EVKIT_B Bbottom Evaluation Board

Latest Discussions

No discussions on MAX77978 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed