AD74414H
PRE-RELEASEQuad-Channel, Software Configurable Input and Output with HART Modem
- Part Models
- 2
- 1ku List Price
- Starting From $13.56
Overview
- Quad-channel software configurable input and output
- Adaptive power switching reduces power dissipation by 40%
- Multiple configurable modes to a single pin
- Current input/output
- Digital input/output
- Overvoltage tolerant on screw terminal facing pins, powered or unpowered
- Auxiliary sense pins
- 10ppm/°C reference temperature coefficient
- 16-bit, Σ-∆ ADC with optional 50Hz and 60Hz rejection
- 14-bit monotonic DAC per channel
- Integrated HART® modem per channel
- On-chip diagnostics
- Open-circuit and short-circuit detection
- Voltage channel measurements
- Power supply measurements
- Internal temperature sensor, ±5°C accuracy
- SPI-compatible
- Addressable up to four devices
- Watchdog timer
- Wide power-supply range
- Temperature range: −40°C to +105°C
- Available in a 64-lead LFCSP
The AD74414H is a quad-channel, software configurable, input and output device for industrial control applications. The AD74414H provides a range of use cases integrated on a single chip. These use cases include analog input/output and digital input/output. The AD74414H also has an integrated highway addressable remote transducer (HART) modem per channel. The input and output communications and the HART communications for all four channels are both supported using a single serial-peripheral interface (SPI).
The AD74414H provides two address pins to support up to four devices with a single SPI bus. SPI or general-purpose input/output (GPIO) pins can access the digital inputs/outputs to support higher data rates.
The AD74414H features a 14-bit digital-to-analog converter (DAC) per channel and a single 16-bit, Σ-Δ analog-to-digital converter (ADC). The AD74414H includes a high accuracy 2.5V on-chip reference that can serve as the DAC and ADC reference.
The AD74414H supports adaptive power switching, which allows the output stage to dynamically transition between two independent power sources. This transitioning ability saves up to 40% overall power consumption, thereby reducing dissipated heat in the module.
APPLICATIONS
- Industrial control systems
- Process control
- Factory automation
Documentation
Data Sheet 1
User Guide 1
Application Note 1
Blog 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD74414HBCPZ | 64-Lead LFCSP (9mm x 9mm w/ EP) | ||
| AD74414HBCPZ-RL7 | 64-Lead LFCSP (9mm x 9mm w/ EP) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Evaluation Software 2
- AD74414H No-Os NEW
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Switching Regulators & Controllers 2 | ||
| MAX17691A | PRODUCTION | 4.2V–60V No-Opto Isolated Flyback Converter with Integrated FET |
| MAX17691B | PRODUCTION | 4.2V–60V No-Opto Isolated Flyback Converter with Integrated FET |
| Voltage References 1 | ||
| ADR4525 | PRODUCTION | Ultra-Low-Noise, High-Accuracy 2.5V Voltage Reference |
Tools & Simulations
IBIS Model 1
Evaluation Kits
Latest Discussions
No discussions on AD74414H yet. Have something to say?
Start a Discussion on EngineerZone®