MAX74841

RECOMMENDED FOR NEW DESIGNS

Low Noise, Low Input Bias Current, Precision Operational Amplifier

Viewing:

Overview

  • Fast settling time: 500ns to 0.1%
  • Low offset voltage: 2mV maximum
  • Low TCVOS: 1.7μV/°C typical
  • Low input bias current: 25pA typical
  • Dual-supply operation: ±5V to ±15V
  • Low noise: 8nV/√Hz typical at f = 1kHz
  • Low distortion: 0.0005%
  • No phase reversal
  • Unity-gain stable
MAX74841
Low Noise, Low Input Bias Current, Precision Operational Amplifier
MAX74841 Functional Block Diagram MAX74841 Pin Configuration MAX74841 Chip Illustration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADA4622-2 RECOMMENDED FOR NEW DESIGNS

30 V, 7.5 MHz, Low Bias Current, Single Supply, RRO, Precision Op Amp

Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • MAX74841
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-OPAMP-2

EVAL-OPAMP-2 Evaluation Board

Product Details

The universal precision op amp evaluation boards have been designed and optimized for many circuit configurations allowing the users to best suit their applications. These boards are all RoHs compliant. See references below on what board to order by lead count and package.

  • EVAL-PRAOPAMP-2CPZ (dual 8-lead LFCSP) CP-8
  • EVAL-PRAOPAMP-2RMZ (dual 8-lead MSOP) RM-8
  • EVAL-PRAOPAMP-2RZ (dual 8-lead SOIC) R-8

EVAL-OPAMP-2
EVAL-OPAMP-2 Evaluation Board
EVAL-OPAMP-2 EVAL-OPAMP-2 EVAL-OPAMP-2

Latest Discussions

No discussions on MAX74841 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed