MAX74831

RECOMMENDED FOR NEW DESIGNS

24V, 110MHz FastFET Operational Amplifier

Viewing:

Overview

  • FET input amplifier
  • 3pA input bias current
  • Low cost
  • High speed: 110MHz, −3dB bandwidth (G = +1)
  • 180V/μs slew rate (G = +2)
  • Low noise
    • 7nV/√Hz (f = 10kHz)
    • 1fA/√Hz (f = 10kHz)
  • Wide supply voltage range: 5V to 24V
  • Single-supply and rail-to-rail output
  • Low offset voltage 3mV maximum
  • High common-mode rejection ratio: −100dB
  • Excellent distortion specifications
  • SFDR −100dBc at 1MHz
  • Supply current: 6.6mA per amplifier typical
  • No phase reversal
MAX74831
24V, 110MHz FastFET Operational Amplifier
MAX74831 Functional Block Diagram MAX74831 Pin Configuration MAX74831 Chip Illustration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADA4807-2 RECOMMENDED FOR NEW DESIGNS

3.1 nV/√Hz, 1 mA, 180 MHz, Rail-to-Rail Input/Output Amplifier

ADA4891-2 PRODUCTION Low Cost CMOS, High Speed, Rail-to-Rail Amplifiers (Dual)
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • MAX74831
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-OPAMP-2

EVAL-OPAMP-2 Evaluation Board

Product Details

The universal precision op amp evaluation boards have been designed and optimized for many circuit configurations allowing the users to best suit their applications. These boards are all RoHs compliant. See references below on what board to order by lead count and package.

  • EVAL-PRAOPAMP-2CPZ (dual 8-lead LFCSP) CP-8
  • EVAL-PRAOPAMP-2RMZ (dual 8-lead MSOP) RM-8
  • EVAL-PRAOPAMP-2RZ (dual 8-lead SOIC) R-8

EVAL-OPAMP-2
EVAL-OPAMP-2 Evaluation Board
EVAL-OPAMP-2 EVAL-OPAMP-2 EVAL-OPAMP-2

Latest Discussions

No discussions on MAX74831 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed