ADG2712
RECOMMENDED FOR NEW DESIGNSPicoamp Ultra-Low Leakage, Low Voltage, Quad SPST Switch
- Part Models
- 1
- 1ku List Price
- Starting From $10.86
Overview
- ±1.08V to ±2.75V dual supply
- +1.08V to +5.5V single supply
- Ultra-low leakage
- ±0.3pA typical at 25°C
- ±8pA typical at 85°C
- ±56pA typical at 125°C
- 16-lead, 2mm × 2mm LGA Package
- 1.8V and 3V JEDEC compliant logic
- Fully specified at +5V, +3.3V, +1.8V and ±2.5V
- Rail-to-rail signal range
The ADG2712 is an ultra-low leakage, quad-channel single-pole/ single-throw (SPST) switch. The ADG2712 is designed with a unique architecture that provides four individually controlled switch channels each with a typical on leakage current of 8pA at 85°C and 56pA at 125°C. This ultra-low leakage, coupled with low on resistance of just 9.1Ω, provides a compact switching solution for applications that demand the highest precision.
The ADG2712 has a rail-to-rail input signal range. Each switch conducts equally well in both directions when on. The switches are turned on with a Logic 1 input on the corresponding digital control line and the digital control inputs are 1.8V JEDEC compliant for ease of use with microcontrollers and field programmable gate arrays (FPGAs).
The ADG2712 is well suited as a solid‑state replacement for mechanical relays in precision measurement and instrumentation applications. It offers significant advantages in reliability, size, and switching speed, while maintaining the low leakage performance traditionally associated with relay‑based solutions. The device enables accurate routing of low‑level signals without disturbing high‑impedance nodes.
With its low leakage characteristics and precision switching performance, the ADG2712 is ideal for use in instrumentation, data acquisition systems, and sensor interfaces—including biosensor and electrochemical measurement applications.
- Instrumentation
- Biosensor measurement
- Electrochemical measurement
- Data acquisition
- Automatic test equipment
Documentation
Data Sheet 1
User Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADG2712BCCZ-RL7 | 16-Lead LGA (2 mm x 2 mm x 0.74 mm) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- ADG2712
IBIS Model 1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Evaluation Kits
Latest Discussions
No discussions on ADG2712 yet. Have something to say?
Start a Discussion on EngineerZone®