Overview
Features and Benefits
- ±1.08V to ±2.75V Dual supply
- +1.08V to +5.5V Single supply
- Ultra-low leakage
- ±0.3pA typical at 25°C
- ±56pA typical at 125°C
- ±8pA typical at 85°C
- 16-lead, 2mm × 2mm LGA package
- 1.8V JEDEC compliant logic
- Fully specified at +5V, +3.3V, +1.8V, and ±2.5V
- Rail-to-rail signal range
Product Details
The EVAL-ADG2712ARDZ is the evaluation board for the ADG2712, which features a 4-channel single-pole/single-throw switch (SPST). The ADG2712 operates with a low voltage, single supply range from +1.08V to +5V or a low voltage dual supply range from ±1.08V to ±2.5V.
The signal routing and layout are optimized to minimize parasitic leakage paths and external interference, ensuring that measured performance closely reflects the intrinsic characteristics of the device.
Figure 1 in the user guide shows the EVAL-ADG2712ARDZ board. The ADG2712 is soldered to the center of the evaluation board. A 4-pin wire screw terminal is provided to power the device, and for ease of use, there is also a USB-C connecter to provide a 5V power supply to power the ADG2712. Triaxial connectors are used to connect to the source and drain pins of the four channels of the switches.
Full specifications on the ADG2712 are available in the product data sheet, which must be consulted in conjunction with this user guide when using the evaluation board.
Applicable Parts
Getting Started
EQUIPMENT NEEDED
- DC voltage source
- ±2.5V for dual-supply
- +5V for single-supply
- Optional digital logic supply
- Analog signal source
- Source measure unit with low leakage capability or similar