AD3536R

RECOMMENDED FOR NEW DESIGNS

16-Channel, 12-Bit Voltage Output DAC, On-Chip Reference, SPI

Viewing:

Overview

  • TUE: ±0.22% of FSR maximum
  • Offset error: ±1.5mV maximum
  • Gain error: ±0.26% of FSR maximum
  • Guaranteed sourcing current of 50mA
  • Ultra-low headroom: 25mV at 20mA load
  • 2.5V internal voltage reference, 5ppm/°C, typical
  • 62nV/√Hz noise spectral density (external reference)
  • 115nV/√Hz noise spectral density (internal reference)
  • Output voltage, current, and die temperature monitors
  • 50MHz SPI write and read
  • 2.7V to 5.5V power supply range
  • 1.2V or 1.8V compatible digital interface
  • Operating temperature range: −40°C to +125°C
  • Small package: 4mm × 4mm, 32-lead lead frame chip scale package (LFCSP)
AD3536R
16-Channel, 12-Bit Voltage Output DAC, On-Chip Reference, SPI
AD3532R_AD3536R Functional Block Diagram AD3532R Pin Configuration AD3536R Chip Illustration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-AD3532R

Evaluation Board for the AD3536R/AD3532R 12-/16-Bit, 16-Channel, Voltage Output DAC

Features and Benefits

  • Full featured evaluation board for the AD3532R
  • Evaluation kit compatible with AD3536R
  • Various link options
  • PC control when used in conjunction with the Analog Devices, Inc., SDP board

Product Details

This user guide details the operation of the EVAL-AD3532RARDZ for the AD3536R/AD3532R 12-/16-bit, 16-channel, voltage output, digital-to-analog converter (DAC).

The EVAL-AD3532RARDZ allows users to quickly prototype the AD3536R/AD3532R circuits and reduce design time. The AD3536R/AD3532R operates from single 2.7V to 5.5V supply rang es. The AD3536R/AD3532R incorporates internal 2.5V references to give output voltages of 2.5V or 5V. The EVAL-AD3532RARDZ also incorporates an additional on-board voltage reference, the ADR4525.

The EVAL-AD3532RARDZ interfaces to the USB port of a PC via a system demonstration platform (SDP-K1) board. The Analysis |Control | Evaluation (ACE) software is available for download from the EVAL-AD3532RARDZ product page to use with the evaluation board to allow the user to program the AD3536R/AD3532R device. A peripheral module interface (PMOD) connection is also available to allow the connection of microcontrollers to the evaluation board without the SDP-K1 board. When a microcontroller is used through the PMOD connection, the SDP-K1 board must be disconnected, and the user is unable to operate the ACE software.

The EVAL-AD3532RARDZ is compatible with Analog Devices, Inc., SDP-K1 board, which must be purchased separately.

For full details, see the AD3536R/AD3532R data sheet, which must be used in conjunction with this user guide when using the EVALAD3532RARDZ.

EVAL-AD3532R
Evaluation Board for the AD3536R/AD3532R 12-/16-Bit, 16-Channel, Voltage Output DAC
EVAL-AD3532RARDZ Evaluation Board Angle View EVAL-AD3532RARDZ Evaluation Board Top View EVAL-AD3532RARDZ Evaluation Board Bottom View

Latest Discussions

No discussions on AD3536R yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed