Audio/Video Products
Analog/HDMI/DVI Interfaces
Audio A/D Converters
Audio Amplifiers
Audio CODECs
Audio D/A Converters
Audio Signal Processors
Camera/Camcorder Analog Front Ends
Display Driver Electronics
Lens Driver Components
Mobile TV Tuners
Sample Rate Converters
Video Amps/Buffers/Filters
Video CODECs
Video Compression
Video Decoders
Video Encoders
All Product Categories
Design Center
  All Solutions/
Applications
Buy Online

SigmaStudio™ Graphical Development Tool


The SigmaStudio™ Graphical Development Tool is a tool specifically developed for SigmaDSP™ audio processors. Familiar audio processing blocks can be wired together as in a schematic, and the compiler generates DSP-ready code and a control surface for setting and tuning parameters. This tool allows engineers with no DSP code writing experience to easily implement a DSP into their design and yet is still powerful enough to satisfy the demands of experienced DSP designers. Because the SigmaDSP architecture was designed with the SigmaStudio tool in mind, the code that is generated is 100% efficient; no DSP processing power is lost by using this graphical tool. SigmaStudio links with both ADI evaluation boards and production designs to provide full in-circuit real-time IC control.

Evaluation kits, including evaluation boards and the full SigmaStudio tools package, are available now for all SigmaDSP products. Check the SigmaDSP FAQ for any questions you might have. If they are not answered there, direct any SigmaDSP support inquiries to sigmadsp@analog.com

Sigma Studio

Available algorithms include ...

  • Biquad filters
  • Dynamics Processors
  • Delay
  • Tone and noise generators
  • Mixers and splitters
  • Volume controls
  • Surround virtualizers
  • Bass enhancement
  • Dolby® ProLogic® II
  • Waves MaxxBass®
  • SRS® TruSurround XT™

SigmaDSP Product Selection Table

Dolby and Pro Logic are registered trademarks of Dolby Laboratories.
MaxxBass® is a trademark of Waves Audio, Ltd.
SRS and TruSurround XT are trademarks or registered trademarks of SRS Labs, Inc.

Read the Press Release ...

Analog Devices Unveils Easy-To-Use Digital Audio Processors For Automotive And Consumer Designs

Technical articles ...

All SigmaDSP support inquiries can be directed to sigmadsp@analog.com.