ADSP-21366

Obsolete

High-Performance 32-bit Floating-Point SHARC Processor for Home Theater

Viewing:

Overview

  • 333 MHz SIMD SHARC Core, capable of 2 GFLOPS peak performance
  • 3Mbits SRAM ; 4Mbits On-chip ROM embedded with industry-standard audio decode and post-processing algorithms available to qualified Dolby and DTS licensees only
  • 25 zero-overhead DMA channels
  • Digital Audio Interface (DAI) enabling user-definable access to peripherals including an S/P DIF Tx/Rx, and 8-channel asynchronous sample rate converter
  • 6 serial ports (SPORTs) supporting I2S, left-justified sample pair, and TDM modes
  • 2 SPI-compatible ports supporting master and slave modes
  • 16 Pulse Width Modulation (PWM) channels
  • 3 full-featured timers
  • 136-ball MBGA and 144-Ld LQFP E-Pad
    package options
  • Commercial and industrial temperature ranges
ADSP-21366
High-Performance 32-bit Floating-Point SHARC Processor for Home Theater
ADSP-21364 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Application Note 43

Processor Manual 2

Product Highlight 1

Software Manual 9

Emulator Manual 3

Integrated Circuit Anomaly 1

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Tools & Simulations


Evaluation Kits

eval board
EVAL-BFSHUSB-EZEXT

The USB extender board is a low-cost, plug-on extender for EZ-Boards. This extender extends the capabilities of the evaluation system by providing a connection between the asynchronous memory bus of the Blackfin or SHARC processor and a USB 2.0 device. For information about compatible EZ-Board products, see the processors family's Software and Tools page.

Features and Benefits

  • ADSP-21469: 176-pin LQFP package, 25 MHz CLKIN oscillator
  • ADSP-21479: 196-pin BGA package, 16.625 MHz CLKIN oscillator
  • ADSP-21489: 176-pin LQFP package, 25 MHz CLKIN oscillator
  • Flash Memory: 4 M x 8-bit, Numonyx
  • SDRAM Memory: 16Mb x16 bit, Micron MT48LC16M16A2P-6A
  • Asynch SRAM: 1M x16 bit, ISSI IS61WV102416BLL-10TLI
  • SPI Memory: 16 Mbit
  • Analog Audio: AD1939 Codec
  • SPDIF: RCA phone jacks
  • Temp Sensor: ADM1032 Two Wire Sensor
  • UART: ADM3202 RS-232 line driver/receiver
  • Power Supply: 5V @ 3.6 Amps
  • LEDs: 10 LEDs: 1 power (green), 1 board reset (red), and 8 general purpose (amber)
  • Push Buttons: (5) push buttons: (1) reset, (2) connected to DAI, (2). IRQ/Flag
  • SHARC Expansion Interface II: AMI, Flags/IRQs, DAI, DPI, PWR_IN, 3.3V, GND
  • Other Features: Standalone Debug Agent Interface, RTC (Real Time Clock) implementation, Shift Register Interface, MP JTAG IN and OUT Connectors, 0-ohm resistors for DSP current measurement, CE compliant

Product Details

The Blackfin SHARC USB EZ-Extender plugs onto the expansion interface of the ADSP-BF518F and ADSP-21469 EZ-Board and EZ-KIT Lite’s. The EZ-Extender aids the design and prototyping phases of the processor targeted applications and extends the capabilities of the evaluation system by providing a connection between the asynchronous memory bus of the Blackfin/SHARC processor and a USB 2.0 device.


Ordering Information:
Part number: ADZS-BFSHUSB-EZEXT


CROSSCORE® Tools Support:
Tel: 1-800-ANALOGD (262-5643)
Contact Support

eval board
EVAL-SHAUDIO-EZEXT

The SHARC Audio extender board is a low-cost, plug-on extender for EZ-Boards. This extender extends the capabilities of the SHARC evaluation system by providing three AD1939 audio codecs and providing 24 channels of analog audio out, 12 channels of analog audio in. For information about compatible EZ-Board products, see the processors family's Software and Tools page.

Features and Benefits

  • Analog audio interface
    • AD1939 – three Analog Devices 192 kHz audio codecs
    • 24 channels of audio out (twelve stereo channels)
    • Twelve channels of audio in (six stereo channels)
    • TDM and I2S modes at 48 KHz, 96 KHz, and 192 KHz sample rates
  • Single-ended input/output
    • Three RCA phono jack inputs (4 x 1)
    • Three RCA phono jack outputs (4 x 2)
  • Differential input/output
    • Two DB25 connector inputs
    • Three DB25 connector outputs

Product Details

The SHARC Audio EZ-Extender provides users the ability to evaluate audio application on the ADSP-214xx EZ-Board/ EZ-KIT Lite. Software examples are provided in the latest update of VisualDSP++.

The EZ-Extender consists of three Analog Devices AD1939 audio codecs and provides 24 channels of analog audio out, 12 channels of analog audio in. The primary codec operates in both in I2S and TDM mode and can run at sample rates of 48, 96, or 192 KHz. The other two codec are configured to operate in Dual Line TDM mode. The three codecs together can operate in dual line TDM mode for 24 analog channels out and 12 analog channels in at a sample rate of 192KHz.

The audio input and output is available via multiple RCA connectors. A group of switches are available if a user should decide to evaluate the audio codec inputs and outputs in a differential mode. (NOTE: DB25 to XLR cables are not supplied with the EZ-Extender).

Ordering Information:
Part number: ADZS-SHAUDIO-EZEXT

CROSSCORE® Tools Support:
Tel: 1-800-ANALOGD (262-5643)
Contact Support

eval board
EVAL-21364-EZLITE

The ADSP-21364 EZ-Kit Lite evaluation hardware provides a low-cost hardware solution for evaluating the ADSP-21362, ADSP-21363, ADSP-21364, ADSP-21365, and ADSP-21366 SHARC processor family.

Features and Benefits

  • ADSP-21262 SHARC® Processor
  • 1M x 8-bit FLASH memory
  • 512K x 8-bit SRAM
  • 512 Kbit SPI® FLASH memory
  • AD1835A:  2 ADC, 8 DAC, 96 kHz, 24-Bit Sigma Delta Codec
  • USB-based debugger interface

Product Details

The ADSP-21364 EZ-KIT Lite provides developers with a cost-effective method for initial evaluation of the ADSP-21364 SHARC® Processor architecture via a USB-based, PC-hosted tool set. With this EZ-KIT Lite, users can learn more about Analog Devices’ (ADI’s) ADSP-21364 hardware and software development and quickly prototype a wide range of applications.

 

The EZ-KIT Lite includes an ADSP-21364 SHARC Processor desktop evaluation board along with an evaluation suite of the VisualDSP++® development and debugging environment including the C/C++ compiler, assembler, and linker. The evaluation suite of VisualDSP++ is designed to be used with the EZ-KIT Lite only.


Part Number:

ADZS-21364-EZLITE


Tools Support:

Tel: 1-800-ANALOGD (262-5643)
Contact Support

EVAL-BFSHUSB-EZEXT
The USB extender board is a low-cost, plug-on extender for EZ-Boards. This extender extends the capabilities of the evaluation system by providing a connection between the asynchronous memory bus of the Blackfin or SHARC processor and a USB 2.0 device. For information about compatible EZ-Board products, see the processors family's Software and Tools page.
EVAL-BFSHUSB-EZEXT Evaluation Board
EVAL-SHAUDIO-EZEXT
The SHARC Audio extender board is a low-cost, plug-on extender for EZ-Boards. This extender extends the capabilities of the SHARC evaluation system by providing three AD1939 audio codecs and providing 24 channels of analog audio out, 12 channels of analog audio in. For information about compatible EZ-Board products, see the processors family's Software and Tools page.
EVAL-21364-EZLITE
The ADSP-21364 EZ-Kit Lite evaluation hardware provides a low-cost hardware solution for evaluating the ADSP-21362, ADSP-21363, ADSP-21364, ADSP-21365, and ADSP-21366 SHARC processor family.
ADZS-21364-EZLITEANGLE-web ADZS-21364-EZLITEBOTTOM-web ADZS-21364-EZLITETOP-web

Latest Discussions

No discussions on ADSP-21366 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed