Overview

Features and Benefits

This evaluation board is obsolete and no longer recommended. The replacement board is the EVAL-ADIS-FX3 which is a newer open-source evaluation platform..

EVAL-ADIS2 Features:

  • PC-USB Inertial MEMS Evaluation System
  • Windows XP, Vista and 7 with 32-bit and 64-bit driver support
  • IMU and Vibration Evaluation software packages
  • Compatible with most ADIS1613x, ADIS162xx, ADIS163xx, ADIS164xx devices
  • Synchronous Data Capture at maximum sample rates
  • Register access for device configuration and validation
  • Standard, 16-pin ribbon cable interface with all ADIS16xxx breakout boards. 
  • Up to 2m of separation with DUT 
 

Product Details

The EVAL-ADIS2 system provides a Windows-compatible evaluation system for most iSensor (ADIS16xxx) products. It comes with several application packages that run on Windows XP, Vista and 7 systems, using either 32-bit or 64-bit USB drivers. The standard 16-pin interface provides the connection path to all iSensor breakout boards (ADIS16xxx/PCBZ). Device-under-test (DUT) power can come from the USB (+3.3V, +5V selectable options) or an external power supply. For those who are familiar with the predecessor system (EVAL-ADIS), the EVAL-ADIS2 provides a number of key advancements including support for longer cabling to the DUT and operation over a wider temperature range (-40°C to +85°C)

Related Hardware (53)

Breakout Boards

See All 6 Breakout Boards