LT3092

PRODUCTION

200mA 2-Terminal Programmable Current Source

Viewing:

Overview

  • Programmable 2-Terminal Current Source
  • Maximum Output Current: 200mA
  • Wide Input Voltage Range: 1.2V to 40V
  • Input/Output Capacitors Not Required
  • Resistor Ratio Sets Output Current
  • Initial Set Pin Current Accuracy: 1%
  • Reverse-Voltage Protection
  • Reverse-Current Protection
  • <0.001%/V Line Regulation Typical
  • Current Limit and Thermal Shutdown Protection
  • Available in 8-Lead SOT-23, 3-Lead SOT-223 and 8-Lead 3mm × 3mm DFN Packages
LT3092
200mA 2-Terminal Programmable Current Source
LT3092 Typical Application DD PACKAGE 8-LEAD (3mm × 3mm) PLASTIC DFN ST PACKAGE 3-LEAD PLASTIC SOT-223 TS8 PACKAGE 8-LEAD PLASTIC TSOT-23 SET Pin Current
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2132A

24V 3A Constant Voltage, Constant Current Bench Supply Featuring LT3081, LT8612, LT3092

Product Details

DC2132A is a 24V 3A constant voltage, constant current bench supply. It regulates any output voltage from 0V to 24V and any output current from 0A to 3A. It runs from 10V to 40V input although the output voltage should remain 5V or more below the input voltage.

eval board
DC1531A

LT3092EDD Demo Board | 200mA 2-Terminal Programmable Current Source

Product Details

DC1531A: Demo Board for the LT3092 200mA 2-Terminal Programmable Current Source.

eval board
AD-M2KCOMPEDU-EBZ

ADALM2000 Companion Education Board for Mixed-Signal Learning and Prototyping

Features and Benefits

  • ADALM2000 companion education board for hands-on mixed-signal learning and prototyping
  • Extends ADALM2000 with integrated signal generation, analog and digital interfacing, sensors, and user peripherals
  • Portable USB-powered platform that combines power supplies, adjustable references, signal generation, sensing, display support, and communication experiments on one board
  • Standalone Arbitrary Waveform Generator with up to ±10V maximum amplitude
  • Onboard ±12V power supply rails and two adjustable DC reference generators covering ±12V DC
  • TTL/PWM 5V clock generator with adjustable frequency and software-controlled generator interface through Arduino UNO R4
  • Arduino UNO R4 plug-in option for menu control, calibration, display support, CAN communication, and firmware experimentation
  • Compatible with ADALM1000/ADALM2000 active learning modules

Product Details

The AD-M2KCOMPEDU-EBZ is an education-focused companion board for ADALM2000-based teaching labs, demonstrations, and student projects. It brings together stimulus generation, measurement access, biasing, user controls, sensing, and communication functions in a compact USB-powered board. This helps instructors and students move from basic circuit measurements to complete mixed-signal experiments with fewer external modules.

The board is intended to complement ADALM2000 and other standard laboratory equipment. It provides analog input and output access, digital output functions, power supplies, sensors, controls, LEDs, display connectivity, a transceiver interface, adjustable voltage references, and current-source functions. Arduino UNO R4 support adds a programmable control layer for menu-driven operation, calibration routines, signal-generator control, and embedded-system exercises.

System Features:

  • USB-C input power with 900mA onboard current limit
  • ADALM2000 plug-in option
  • Arduino UNO R4 plug-in option
  • ±12V onboard power supply generators with foldback current limit
  • Selectable +3.3V supply source: Arduino +3.3V rail or onboard local LDO
  • Two adjustable DC reference voltage generators, buffered, and output-current limited
  • Adjustable DC current-source function
  • Audio amplifier path for signal-conditioning and audio experiments
  • Onboard temperature and optical sensing, user potentiometers, switches, buttons, LEDs, and display support
  • CAN transceiver support for communication and control exercises
  • Software-controlled signal generator and calibration flow

APPLICATIONS

  • Classroom electronics laboratories
  • ADALM2000-based teaching and demonstrations
  • Mixed-signal signal-chain demonstrations
  • Student projects and prototyping
  • Embedded control and communication exercises
  • University, technical faculty, and maker/hobbyist learning environments

DC2132A
24V 3A Constant Voltage, Constant Current Bench Supply Featuring LT3081, LT8612, LT3092
DC2132A Evaluation Board DC2132A Evaluation Board - Top View DC2132A Evaluation Board - Bottom View DC2132A - Schematic
DC1531A
LT3092EDD Demo Board | 200mA 2-Terminal Programmable Current Source
DC1531A Demo Board DC1531A Demo Board DC1531A Demo Board DC1531A Demo Board DC1531A - Schematic
AD-M2KCOMPEDU-EBZ
ADALM2000 Companion Education Board for Mixed-Signal Learning and Prototyping
AD-M2KCOMPEDU-EBZ Top Angle Evaluation Board AD-M2KCOMPEDU-EBZ Top Evaluation Board AD-M2KCOMPEDU-EBZ Bottom Evaluation Board AD-M2KCOMPEDU-EBZ Block Diagram

Reference Designs

Figure 1. CN0579 Simplified Block Diagram
CN0579 Circuits from the lab

Quad-Channel IEPE Vibration Sensor Measurement System

Features and Benefits

  • Quad Channel IEPE-Compatible Vibration Sensor Interface
  • Channel Independent Excitation Source and Sensor Bias Removal Circuitry
  • Analog Overvoltage and Undervoltage Protection
  • Sensor Frequency Response from DC up to 54 kHz
  • Synchronized, Full Bandwidth Data Measurement and Capture
Figure 1. CN0582 Simplified System Block Diagram
CN0582 Circuits from the lab

USB 3.0 Quad-Channel IEPE Vibration Sensor Measurement System

Features and Benefits

  • 4-Channels of Analog Input
  • IEPE, 4-20mA Sensor Compatible
  • Frequency Generator Output

Part Used


Design & Integration Tools


Videos

  • lazy blur
    VIDEO · 2023-03-07 01:00
    CN0582: USB 3.0 Quad-Channel IEPE Vibration Sensor Measurement System​
Condition-Based Monitoring Signal Chain for an IEPE Piezoelectric Vibration Sensor
CN0540 Circuits from the lab

24-Bit Data Acquisition System for IEPE Sensors

Features and Benefits

  • IEPE compatible data acquisition system
  • Piezo and MEMs sensors
  • 54 kHz analog input bandwidth
  • Arduino form factor compatible

Part Used


Resources


Design & Integration Tools


Videos

  • lazy blur
    VIDEO · 2022-09-21 01:06
    Easily Connect Sensors with ADI's Robust Industrial Signal Chains
  • lazy blur
    VIDEO · 2021-01-29 02:43
    CN0549 - CbM Development Platform
Figure 1. Condition-Based Monitoring Signal Chain for an IEPE Piezoelectric Vibration Sensor
CN0561 Circuits from the lab

Alias Free 24-bit, Quad Channel Wide Bandwidth Data Acquisition System for IEPE Sensor with Fault and Sensor protection

Features and Benefits

  • Alias Free Quad Channel data acquisition
  • Alias free dual IEPE-Compatible Vibration Sensor Interface
  • Channel Independent Excitation Source and Sensor Bias
  • Analog Overvoltage and Undervoltage Protection
  • Sensor Frequency Response from DC up to 54 kHz
  • Synchronized, Full Bandwidth Data Measurement and Capture
CN0579
Quad-Channel IEPE Vibration Sensor Measurement System
Figure 1. CN0579 Simplified Block Diagram
EVAL-CN0579-ARDZ  Evaluation Board - Angle View
EVAL-CN0579-ARDZ Evaluation Board - Top View
CN0582
USB 3.0 Quad-Channel IEPE Vibration Sensor Measurement System
Figure 1. CN0582 Simplified System Block Diagram
EVAL-CN0582-USBZ
EVAL-CN0582-USBZ - Top View
EVAL-CN0582-USBZ - Bottom View
CN0540
24-Bit Data Acquisition System for IEPE Sensors
Condition-Based Monitoring Signal Chain for an IEPE Piezoelectric Vibration Sensor
EVAL-CN0540 24-Bit Data Acquisition System for IEPE Sensors
EVAL-CN0540 24-Bit Data Acquisition System for IEPE Sensors - Top View
EVAL-CN0540 24-Bit Data Acquisition System for IEPE Sensors - Bottom View
CN0561
Alias Free 24-bit, Quad Channel Wide Bandwidth Data Acquisition System for IEPE Sensor with Fault and Sensor protection
Figure 1. Condition-Based Monitoring Signal Chain for an IEPE Piezoelectric Vibration Sensor
CN0561 Eval Board Photo Angle View
CN0561 Eval Board Photo Top View
CN0561 Eval Board Photo Bottom View

Latest Discussions

Recently Viewed