Overview

Features and Benefits

  • ADALM2000 companion education board for hands-on mixed-signal learning and prototyping
  • Extends ADALM2000 with integrated signal generation, analog and digital interfacing, sensors, and user peripherals
  • Portable USB-powered platform that combines power supplies, adjustable references, signal generation, sensing, display support, and communication experiments on one board
  • Standalone Arbitrary Waveform Generator with up to ±10V maximum amplitude
  • Onboard ±12V power supply rails and two adjustable DC reference generators covering ±12V DC
  • TTL/PWM 5V clock generator with adjustable frequency and software-controlled generator interface through Arduino UNO R4
  • Arduino UNO R4 plug-in option for menu control, calibration, display support, CAN communication, and firmware experimentation
  • Compatible with ADALM1000/ADALM2000 active learning modules

Product Details

The AD-M2KCOMPEDU-EBZ is an education-focused companion board for ADALM2000-based teaching labs, demonstrations, and student projects. It brings together stimulus generation, measurement access, biasing, user controls, sensing, and communication functions in a compact USB-powered board. This helps instructors and students move from basic circuit measurements to complete mixed-signal experiments with fewer external modules.

The board is intended to complement ADALM2000 and other standard laboratory equipment. It provides analog input and output access, digital output functions, power supplies, sensors, controls, LEDs, display connectivity, a transceiver interface, adjustable voltage references, and current-source functions. Arduino UNO R4 support adds a programmable control layer for menu-driven operation, calibration routines, signal-generator control, and embedded-system exercises.

System Features:

  • USB-C input power with 900mA onboard current limit
  • ADALM2000 plug-in option
  • Arduino UNO R4 plug-in option
  • ±12V onboard power supply generators with foldback current limit
  • Selectable +3.3V supply source: Arduino +3.3V rail or onboard local LDO
  • Two adjustable DC reference voltage generators, buffered, and output-current limited
  • Adjustable DC current-source function
  • Audio amplifier path for signal-conditioning and audio experiments
  • Onboard temperature and optical sensing, user potentiometers, switches, buttons, LEDs, and display support
  • CAN transceiver support for communication and control exercises
  • Software-controlled signal generator and calibration flow

APPLICATIONS

  • Classroom electronics laboratories
  • ADALM2000-based teaching and demonstrations
  • Mixed-signal signal-chain demonstrations
  • Student projects and prototyping
  • Embedded control and communication exercises
  • University, technical faculty, and maker/hobbyist learning environments

Related Hardware (5)

Active Learning Instruments

Adapter

Extender Boards

Active Learning Kits