eshop-promo-banner

这款产品急着用?
在 ADI 中国在线商城下单,可享一片起订、现货发售,更有人民币快捷支付免除报关烦恼!

点击查看详情

LT3471

量产

3mm x 3mm DFN 封装的双通道 1.3A、1.2MHz 升压/负输出转换器

产品技术资料帮助

ADI公司所提供的资料均视为准确、可靠。但本公司不为用户在应用过程中侵犯任何专利权或第三方权利承担任何责任。技术指标的修改不再另行通知。本公司既没有含蓄的允许,也不允许借用ADI公司的专利或专利权的名义。本文出现的商标和注册商标所有权分别属于相应的公司。

Viewing:

产品详情

  • 1.2MHz 开关频率
  • 低 VCESAT 开关:330mV/1.3A
  • 高输出电压:达 40V
  • 宽输入范围:2.4V 至 16V
  • 负输出转换能力
  • 可从 3.3V 输入提供 5V/630mA 输出
  • 可从 5V 输入提供 12V/320mA 输出
  • 可从 5V 输入提供 -12V/200mA 输出
  • 采用纤巧型表面贴装组件
  • 低停机电流:< 1µA
  • 扁平 (高度仅 0.75mm) 10 引脚 3mm x 3mm DFN 封装

 

LT3471
3mm x 3mm DFN 封装的双通道 1.3A、1.2MHz 升压/负输出转换器
OLED Driver OLED Driver Efficiency Product Package 1
添加至 myAnalog

将产品添加到myAnalog 的现有项目或新项目中(接收通知)。

创建新项目
提问

参考资料

了解更多
添加至 myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

创建新项目

软件资源

找不到您所需的软件或驱动?

申请驱动/软件

硬件生态系统

部分模型 产品周期 描述
模数转换器(ADC) 1
LTC2991 推荐用于新设计 8 通道 I2C 电压、电流和温度监视器
数模转换器(DAC) 2
LTC1840 量产 具两线式接口的双通道风扇控制器
LTC2633 量产 具 10ppm/ºC 基准的双通道 12 / 10 / 8 位 I2C VOUT DAC
Modal heading
添加至 myAnalog

将产品添加到myAnalog 的现有项目或新项目中(接收通知)。

创建新项目

工具及仿真模型

LTspice

LTspice®是一款强大高效的免费仿真软件、原理图采集和波形观测器,为改善模拟电路的仿真提供增强功能和模型。


评估套件

eval board
SCP-LT3471-EVALZ

LT3471 信号链评估板 | 双升压/反相转换器

产品详情

演示电路 SCP-LT3471-EVALZ 是双输出转换器,在升压和反相器配置中配有 LT3471EDD。两个转换器均由同一的 4.5V 至 10V 输入电源供电。升压转换器在 300mA 时的输出为 12V,而反相器在 200mA 时的输出为 –12V。

像信号链电源系列中的所有电路板一样,该板可轻松插入其他 SCP 板中,以形成完整的信号链电源系统,从而能够快速评估低功耗信号链。要评估该评估板,需要一些通用的 SCP 硬件,即:

  • SCP-INPUT-EVALZ
  • SCP-OUTPUT-EVALZ
  • SCP-1X5BKOUT-EVALZ
  • SCP-THRUBRD-EVALZ
  • SCP-FILTER-EVALZ
  • SCP-1X2BKOUT-EVALZ
  • SCP-5X1-EVALZ

 

为了正确评估 SCP 系列演示板,您将需要 SCP Configurator 配套软件。SCP Configurator 可以帮助您为您的设计选择正确的电路板和拓扑。

请注意,演示手册并未涵盖关于 LT3471 的操作和配置的重要细节。有关该套件的完整说明,请参考 LT3471 数据手册。

eval board
DC1280A

LT3471EDD Demo Board | Dual 12 VOUT @ 300mA & -12 VOUT @ 200mA Boost/Inverter in 3 × 3 DFN

产品详情

Demonstration circuit 1280A is a dual output converter featuring the LT3471EDD in Boost and Inverter configurations. Both converters are powered from the same 4.5V to 10V input source. The Boost converter puts out 12V at 300mA and the Inverter -12V at 200mA. The demo circuit demonstrates small size and low component count. The LT3471 operates with inputs as high as 16V but in this demo board the input is limited by the magnitude of the Boost output. In a Boost converter the input needs to be less than the output. The DC1280A is designed so that the Inverting converter can easily be configured as a Boost. Instructions are included in the schematic. Both circuits are designed to demonstrate the soft start feature, advantages of the 1.2MHz switching frequency and the internal 42V/1.3A switches.

eval board
AD-PAARRAY3552R-SL

RF Front-end GaN Power Amplifier Biasing, Protection, and Control Reference Design

特性和优点

  • Designed to cover full Tx signal chains with integrated MCU and user-friendly GUI for faster and easier integration
  • Supports fault event protection - overvoltage (OV), overcurrent (OC), and overtemperature (OT)
  • Supports ultrafast sub-µs GaN gate voltage switching ~ (<1 µs)
  • Supports ultrafast (<10 µs) fault event protection from detection up to GaN gate pinch-off
  • Wide range of gate bias voltages from -10 V to +10 V
  • Configurable power-up and power-down sequence

产品详情

The AD-PAARRAY3552R-SL reference design provides control, protection, and proper biasing sequence for GaN power amplifier (PA) arrays. The design incorporates the AD3553R high-speed, dual-channel, 16-bit DAC to support the ultrafast sub-µs voltage settling time of GaN gates.

Key fault events, including overvoltage, overcurrent, and overtemperature, are effectively managed by the LTC7000, a static switch driver responsible for system fault protection.

The on-board MAX32666 ultralow-power ARM® Cortex®-M4 microprocessor provides essential debug and programming features for a comprehensive software development experience with the system. The system's firmware is built on ADI's open-source no-OS framework and includes a user-friendly graphical interface (GUI) for evaluation. Updates are easily applied through an SWD UART bootloader, streamlining prototyping.

The system can be powered by an external +48 V supply, requiring high current capabilities.

APPLICATIONS

  • 5G massive MIMOs
  • Macro base stations
Specifications
Fault Events
Fault Default Limit
Overvoltage +55 V
Overcurrent 3.5 A
Overtemperature 75°C
Output Ports
Port Name No. of ports
GaN gate ports 6
+48 V Gan drain ports 4
+5 V ports 5
Enable ports 2
Power Supply
External +48 V DC at 5 A
Operating Conditions
Temperature Range 45°C to +75°C

SCP-LT3471-EVALZ
LT3471 信号链评估板 | 双升压/反相转换器
LT3471 Signal Chain Evaluation Board LT3471 Signal Chain Evaluation Board - Top View LT3471 Signal Chain Evaluation Board - Bottom View
DC1280A
LT3471EDD Demo Board | Dual 12 VOUT @ 300mA & -12 VOUT @ 200mA Boost/Inverter in 3 × 3 DFN
DC1280A Demo Board DC1280A Demo Board DC1280A Demo Board DC1280A Demo Board DC1280A - Schematic
AD-PAARRAY3552R-SL
RF Front-end GaN Power Amplifier Biasing, Protection, and Control Reference Design
AD-PAARRAY3552R-SL Block Diagram AD-PAARRAY3552R-SL Board Photo Angle View AD-PAARRAY3552R-SL Board Photo Top View AD-PAARRAY3552R-SL Board Photo Bottom View

参考电路

EVAL-CN0531-PMDZ Simplified Block Diagram
CN0531 参考设计

可编程20位、线性、精密、双极性±5 V直流电压源

特性和优点

  • +/-5V输出范围
  • 20位信号生成控制
  • 片上5V精密基准电压源
  • 所有供电轨均使用3.3V单电源生成

使用部分


资料


设计和集成工具


视频

  • lazy blur
    VIDEO · 2022-03-23 02:09
    Precision Narrow Bandwidth Signal Chain Solutions
  • lazy blur
    VIDEO · 2021-09-09 01:00
    ADI's CN0531: Programmable 20-Bit Precision DC Voltage Source
  • lazy blur
    VIDEO · 2021-10-20
    ADI CN0531:可编程20位精密直流电压源
  • lazy blur
    VIDEO · 2022-04-27 02:18
    精密窄带宽信号链平台介绍
Figure 1. Condition-Based Monitoring Signal Chain for an IEPE Piezoelectric Vibration Sensor
CN0561 参考设计

Alias Free 24-bit, Quad Channel Wide Bandwidth Data Acquisition System for IEPE Sensor with Fault and Sensor protection

特性和优点

  • Alias Free Quad Channel data acquisition
  • Alias free dual IEPE-Compatible Vibration Sensor Interface
  • Channel Independent Excitation Source and Sensor Bias
  • Analog Overvoltage and Undervoltage Protection
  • Sensor Frequency Response from DC up to 54 kHz
  • Synchronized, Full Bandwidth Data Measurement and Capture
CN0531
可编程20位、线性、精密、双极性±5 V直流电压源
EVAL-CN0531-PMDZ Simplified Block Diagram
CN0561
Alias Free 24-bit, Quad Channel Wide Bandwidth Data Acquisition System for IEPE Sensor with Fault and Sensor protection
Figure 1. Condition-Based Monitoring Signal Chain for an IEPE Piezoelectric Vibration Sensor
CN0561 Eval Board Photo Angle View
CN0561 Eval Board Photo Top View
CN0561 Eval Board Photo Bottom View

最新评论

需要发起讨论吗? 没有关于 LT3471的相关讨论?是否需要发起讨论?

在EngineerZone®上发起讨论

近期浏览