应用笔记 (5)
- AN-1141: 用开关调节器为双电源精密ADC供电 (pdf, 1153 kB)
- AN-1141: Powering a Dual Supply Precision ADC with Switching Regulators (pdf, 640 kB)
-
AN-1083: 利用开关调节器ADP2300和ADP2301设计反相降压/升压转换器
(pdf, 527 kB)
虽然ADP230x系列是针对降压应用而设计,但其多功能性允许它在不增加成本、器件数量和尺寸的情况下,实现反相降压/升压拓扑结构。 -
AN-1083: Designing an Inverting Buck Boost Using the ADP2300 and ADP2301 Switching Regulators
(pdf, 217 kB)
Although targeted for voltage step-down applications, the versatility of the ADP230x family allows it to realize an inverting buck boost topology without additional cost, component count, or size. -
利用开关调节器ADP2300和ADP2301设计反相降压/升压转换器
(pdf, 527 kB)
虽然ADP230x系列是针对降压应用而设计,但其多功能性允许它在不增加成本、器件数量和尺寸的情况下,实现反相降压/升压拓扑结构。
Circuit Note (4)
- CN-0190:具有6 V至14 V输入且性能鲁棒的多电压、高效率、25 W通用电源模块 (pdf, 357 kB)
- CN-0190: Robust, Multivoltage, High Efficiency, 25 W Universal Power Supply Module with 6 V to 14 V Input (pdf, 357 kB)
- CN0282:USB供电的DVI/HDMI至VGA转换器(HDMI2VGA),具有音频提取功能 (pdf, 714 kB)
- CN0282: USB Powered DVI/HDMI-to-VGA Converter (HDMI2VGA) with Audio Extraction (pdf, 267 kB)
产品数据手册 (2)
专业词汇表 (1)
电源参考设计 (1)
-
ADP2301 Reference Design
(pdf, 60 kB)
4.5 V to 5.5 V for the input voltage. Single Inverting Output: -5 V
解决方案通报 (2)
- 工业IC
-
Industrial ICs
Industrial ICs Solutions Bulletin, Volume 10, Issue 8
技术资料 (2)
-
利用开关调节器ADP2300和ADP2301设计反相降压/升压转换器
(pdf, 527 kB)
虽然ADP230x系列是针对降压应用而设计,但其多功能性允许它在不增加成本、器件数量和尺寸的情况下,实现反相降压/升压拓扑结构。 -
AN-1083: 利用开关调节器ADP2300和ADP2301设计反相降压/升压转换器
(pdf, 527 kB)
虽然ADP230x系列是针对降压应用而设计,但其多功能性允许它在不增加成本、器件数量和尺寸的情况下,实现反相降压/升压拓扑结构。
用户指导 (2)
-
• UG-179:ADP2300/ADP2301评估板用户指南
(pdf, 422 kB)
1.2 A、20 V异步降压调节器评估板 - UG-179: Evaluation Board for the 1.2 A, 20 V Nonsynchronous Step-Down Regulators (pdf, 422 kB)