LTM4668A

推荐用于新设计

具有可配置 1.2A 输出阵列的四通道 DC/DC µModule 稳压器

产品技术资料帮助

ADI公司所提供的资料均视为准确、可靠。但本公司不为用户在应用过程中侵犯任何专利权或第三方权利承担任何责任。技术指标的修改不再另行通知。本公司既没有含蓄的允许,也不允许借用ADI公司的专利或专利权的名义。本文出现的商标和注册商标所有权分别属于相应的公司。

Viewing:

产品详情

  • 每输出通道具有1.2A电流的四通道输出降压型µModule稳压器
  • 宽输入电压范围:2.7V 至 17V
  • 输出电压:0.6V 至 5.5V
  • 1.2A DC,可并联,每个通道提供输出电流
  • 总输出电压调节能力:±1.5%
  • 100% 占空比运行
  • 电流模式控制,快速瞬态响应
  • 外部频率同步
  • 可选突发工作模式(Burst Mode®)
  • 电源良好指示
  • 过压、过流和过温保护
  • 6.25mm x 6.25mm x 2.1mm BGA 封装
  • 与 LTM4668 引脚兼容(0.6V 至 1.8V 输出,1MHz)。
LTM4668A
具有可配置 1.2A 输出阵列的四通道 DC/DC µModule 稳压器
LTM4668A Application Circuit LTM4668A Pin Configuration LTM4668A Performance Graph
添加至 myAnalog

将产品添加到myAnalog 的现有项目或新项目中(接收通知)。

创建新项目
提问

参考资料

了解更多
添加至 myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

创建新项目

软件资源

找不到您所需的软件或驱动?

申请驱动/软件

工具及仿真模型

LTspice


LTspice中提供以下器件型号:

  • LTM4668
  • LTM4668A

LTpowerCAD 1


LTpowerCAD中提供以下器件的设计工具:

  • LTM4668
  • LTM4668A
LTspice

LTspice®是一款强大高效的免费仿真软件、原理图采集和波形观测器,为改善模拟电路的仿真提供增强功能和模型。

LTpowerCAD

LTpowerCAD®是一种电源设计程序,它选择功率级元件,提供详细效率信息,显示快速环路波特图稳定性和负载瞬态分析,并可导出至LTspice进行仿真。


评估套件

eval board
DC2785A-B

LTM4668A演示板 | 微型四通道1.2A输出降压型µModule稳压器

产品详情

演示电路 2785A-B 采用 LTM4668A µModule® 稳压器,后者是一款四通道1.2A高效降压型稳压器。DC2785A-B的工作输入电压范围为2.7 V至17 V,可提供高达1.2 A的输出电流。输出电压的可编程范围为1.8V至5V。LTM4668A是一款完整的DC/DC负载点稳压器,采用耐热性能增强型6.25mm × 6.25mm × 2.1mm BGA封装,仅需几个输入和输出电容。

通过CLKIN转塔可以进行外部时钟同步。在处理或修改演示电路2785A-B之前,必须结合本演示手册阅读LTM4668A数据手册。

DC2785A-B
LTM4668A演示板 | 微型四通道1.2A输出降压型µModule稳压器
DC2785A-B Image

参考电路

Stratix 10 GX Signal Integrity Development Kit
Stratix 10 GX Signal Integrity Development Kit 参考设计

特性和优点

  • Analog Devices has worked closely with Intel PSG to develop verified power solutions that optimize cost, size and efficiency in high performance applications.
  • The validated power solutions include uModules power products that address time and space constraints while delivering high efficiency, reliability, and low noise.
  • The actual power tree represents the best solution at time of design.
  • A recommended power tree has also been included to present the ideal solution at time of Stratix 10 GX SI development kit release. An updated alternate version of the power tree represents the latest solutions available from Analog Devices. For many applications, an intermediate rail is not ideal, so recommendations for an alternate power tree that allows for direct power conversion from 12V input is provided below.
agilex7 alternative umodule
Intel Agilex 7 FPGA F-series Development Kit (Alternative µModule) 参考设计

Altera FPGA

特性和优点

  • Intel Agilex 7 F-Series devices target a wide range of applications across many markets. This series offers transceiver rates up to 58 Gbps, advanced DSP blocks supporting multiple precisions of fixed-point and floating-point operations, and high-performance crypto blocks.
  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications.
  • Our reference designs are supported by an intuitive design tool set and IP.
  • ADI provides supporting documentation including LTpowerPlanner and applicable LTpowerPlay configuration files to enable you to validate the power solution for your application seamlessly. Our team can provide samples and/or evaluation boards for quick validation that can speed time to market in the most complex applications.
  • For a complete list power designs and use cases, please contact your local FAE.
Stratix 10 GX Signal Integrity Development Kit
Stratix 10 GX Signal Integrity Development Kit
Stratix 10 GX Signal Integrity Development Kit Block Diagram
Stratix 10 GX Signal Integrity Development Kit (Actual Power Tree representative of components used on board)
Stratix 10 GX Signal Integrity Development Kit (updated alternate Simplified Power Tree: 12Vin to required I/O voltages)
Intel Agilex 7 FPGA F-series Development Kit (Alternative µModule)
Altera FPGA
agilex7 alternative umodule

最新评论

需要发起讨论吗? 没有关于 LTM4668A的相关讨论?是否需要发起讨论?

在EngineerZone®上发起讨论

近期浏览