eshop-promo-banner

官方正品、现货发售、一片起订,人民币结算系统、国内顺丰速递
ADI 中国在线商城让您实现无忧订购!

点击查看详情

LT8304

推荐用于新设计

具 150V/2A 开关的 100VIN 微功率 No-Opto 隔离型反激式转换器

Viewing:
产品技术资料帮助

ADI公司所提供的资料均视为准确、可靠。但本公司不为用户在应用过程中侵犯任何专利权或第三方权利承担任何责任。技术指标的修改不再另行通知。本公司既没有含蓄的允许,也不允许借用ADI公司的专利或专利权的名义。本文出现的商标和注册商标所有权分别属于相应的公司。

概述

  • 3V 至 100V 输入电压范围
  • 2A、150V 内部 DMOS 电源开关
  • 低静态电流:
    • 116μA (在睡眠模式)
    • 390μA (在运行模式)
  • 在重负载条件下执行准谐振边界模式操作
  • 在轻负载条件下执行低纹波突发模式 (Burst Mode®) 操作
  • 最小负载低于完整输出的 0.5% (典型值)
  • 无需借助变压器第三绕组或光隔离器来实现输出电压调节
  • 准确的 EN/UVLO 门限和迟滞
  • 内部补偿和软起动
  • 用于输出二极管的温度补偿
  • 输出短路保护
  • 耐热性能增强型 8 引脚 SO 封装

LT8304
具 150V/2A 开关的 100VIN 微功率 No-Opto 隔离型反激式转换器
4V to 80VIN/5VOUT Isolated Flyback Converter Efficiency vs Load Current Product Package 1
添加至 myAnalog

将产品添加到myAnalog 的现有项目或新项目中(接收通知)。

创建新项目
提问

参考资料

了解更多
添加至 myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

创建新项目

软件资源

找不到您所需的软件或驱动?

申请驱动/软件

硬件生态系统

部分模型 产品周期 描述
MOSFET和栅极驱动器 1
LTM9100 不推荐用于新设计 具 I2C 命令和遥测功能的 Anyside™ 高电压隔离型开关控制器
热插拔控制器 1
LT4363 推荐用于新设计 具电流限制功能的高电压浪涌抑制器
Modal heading
添加至 myAnalog

将产品添加到myAnalog 的现有项目或新项目中(接收通知)。

创建新项目

工具及仿真模型

LTspice 1


LTspice中提供以下器件型号:

  • LT8304
  • LT8304-1
LTspice

LTspice®是一款强大高效的免费仿真软件、原理图采集和波形观测器,为改善模拟电路的仿真提供增强功能和模型。


评估套件

eval board
DC2393A

LT8304ES8E Isolated Demo Board | No-Opto Flyback, 18V ≤ VIN ≤ 72V; VOUT = 5V @ 2A to 4.2A

产品详情

Demonstration circuit 2393A is a micropower no-opto isolated flyback converter featuring the LT8304. This demo circuit outputs 5.0V, and maintains tight regulation with a load current from 20mA up to 4.2A and over an input voltage from 18V to 72V. The output current capability increases with the input voltage, as shown in the Performance Summary table.

eval board
AD-APARDSPOE-SL

10BASE-T1L Power Extractor with Class 10-14 SPoE for the AD-APARD32690-SL

特性和优点

  • Plug-and-play solution
  • Compatible with the newest version of AD-APARD32690-SL
  • Power extraction using the AD-APARD32690-SL’s SPoE connector
  • Power isolation
  • Multiple SPoE classes
  • Complete connectivity passthrough

产品详情

The AD-APARDSPOE-SL is a 10BASE-T1L power extractor with Single Pair Power over Ethernet (SPoE) for development of field devices and applications on an AD-APARD32690-SL platform board. The SPoE powered device (PD) and isolated flyback regulator provide 12V power to the platform board. SPoE Class 10-12 (24V nominal) and Class 13-14 (55V nominal) are supported.​

Important Compatibility Note:​
The AD-APARDSPOE-SL works only with the newest revision of the AD-APARD32690-SL boards, as it requires a 90-degree connector for proper integration.​

Designed for use on the AD-APARD32690-SL platform, the AD-APARDSPOE-SL hardware features Arduino form-factor headers and three pins to extract power from the AD-APARD32690-SL board.​​

To support board stacking and the development of field device applications using Arduino shields, the AD-APARDSPOE-SL is equipped with extra-tall headers, enabling other Arduino shields to be stacked on top of it.

The design also features complete power isolation to the host AD-APARD32690-SL.

APPLICATIONS

  • Factory automation
  • Process control
  • Intelligent buildings
  • Secure field instruments
  • Internet of Things

eval board
AD-APARDPFW-SL

2-port 10BASE-T1L Arduino Shield with SPoE Power Forwarding

特性和优点

  • Software-controlled Power and Data forwarding
  • Power isolation
  • Multiple SPoE classes
  • Complete connectivity passthrough
  • Compatible with Arduino Mega form-factor
  • Supports daisy chaining with other compatible boards

产品详情

The AD-APARDPFW-SL is a 10BASE-T1L power forwarder with Single Pair Power over Ethernet (SPoE) for development of field devices and applications on an AD-APARD32690-SL platform board. The SPoE powered device (PD) and isolated flyback regulator provide 12V power to the platform board. SPoE Class 10 to 12 (24V nominal) and Class 13 to 14 (55V nominal) are supported.

Designed for use on the AD-APARD32690-SL platform, the AD-APARDPFW-SL hardware features Arduino Mega Form-factor headers, and two 10BASE-T1L ports for connecting to a 10BASE-T1L Power Sourcing Equipment (PSE) such as the AD-RPI-T1LPSE-SL 2-port 10BASE-T1L with SPoE PSE Development Platform.

To allow board stacking and development of field device applications using Arduino shields, the AD-APARDPFWD-SL has extra tall headers that allow other Arduino shields to be stacked on top of it.

The design also features complete power and data isolation to the host AD-APARD32690-SL.

APPLICATIONS

  • Factory automation
  • Process control
  • Intelligent buildings
  • Secure field instruments
  • Internet of Things

DC2393A
LT8304ES8E Isolated Demo Board | No-Opto Flyback, 18V ≤ VIN ≤ 72V; VOUT = 5V @ 2A to 4.2A
DC2393A Demo Board DC2393A Demo Board DC2393A Demo Board DC2393A Demo Board DC2393A - Schematic
AD-APARDSPOE-SL
10BASE-T1L Power Extractor with Class 10-14 SPoE for the AD-APARD32690-SL
AD-APARDSPOE-SL Evaluation Board Photo Angle View AD-APARDSPOE-SL Evaluation Board Photo Top View AD-APARDSPOE-SL Evaluation Board Photo Bottom View AD-APARDSPOE-SL Block Diagram
AD-APARDPFW-SL
2-port 10BASE-T1L Arduino Shield with SPoE Power Forwarding
AD-APARDPFW-SL Evaluation Board Photo Angle View AD-APARDPFW-SL Evaluation Board Photo Top View AD-APARDPFW-SL Evaluation Board Photo Bottom View AD-APARDPFW-SL Block Diagram

参考电路

Figure 1. CN0575 Simplified Block Diagram
CN0575 参考设计

10BASE-T1L Field Device Development Platform with Class 12 and 13 SPoE

特性和优点

  • Data and Power Delivery using Single Pair Power over Ethernet
  • Power Class 12 and 13 Delivery Capable
  • Supports Longer Distances up to 1 km
  • Provides Speeds up to 10 MBPS
  • Works with Existing Software Stacks like PROFINET, EtherCat, MOD-BUS, and others
CN0575
10BASE-T1L Field Device Development Platform with Class 12 and 13 SPoE
Figure 1. CN0575 Simplified Block Diagram
EVAL-CN0575-RPIZ - Angle View
EVAL-CN0575-RPIZ - Top View II
EVAL-CN0575-RPIZ - Top View

最新评论

需要发起讨论吗? 没有关于 LT8304的相关讨论?是否需要发起讨论?

在EngineerZone®上发起讨论

近期浏览