概览
产品详情
Demonstration circuit 2393A is a micropower no-opto isolated flyback converter featuring the LT8304. This demo circuit outputs 5.0V, and maintains tight regulation with a load current from 20mA up to 4.2A and over an input voltage from 18V to 72V. The output current capability increases with the input voltage, as shown in the Performance Summary table.
文档
-
DC2393A - Schematic2016/5/25PDF29K
-
DC2393A - Demo Manual2016/5/25PDF338K
-
DC2393A - Design Files2016/5/25ZIP630K