可编程逻辑控制器(PLC)和分布式控制系统(DCS)
在向工业4.0过渡的进程中,您的合作伙伴需要拥有深厚的工业专业知识,并且经验丰富,曾为工业市场带来革命性的技术进步。ADI公司已经开始提供可编程逻辑控制器(PLC)和分布式控制系统(DCS)解决方案,助力您交付客户当今所需的产品,以满足他们的制造和加工需求。
我们也在准备迎接明天的挑战。随着工业系统分散程度的日益提高,对容量、可配置性和效率的需求将会逐渐增大。为了满足这些系统的需求,我们正在开发下一代处理、接口和输入输出(I/O)解决方案,以确保您能够继续交付客户所需的产品。
探索应用领域 可编程逻辑控制器(PLC)和分布式控制系统(DCS)
连接、控制和解译
ADI公司为一系列PLC和DCS模块提供信号链解决方案,包括模拟输入模块、模拟输出模块、数字IO模块、通信模块、电源模块以及为中央处理器(CPU)模块提供电源和连接的产品。集成式电源管理和模拟前端(AFE)单芯片解决方案可实现紧凑的外形尺寸。超低功耗微控制器单元(MCU)和以太网交换机/PHY组合负责处理通信和IO模块(包括软件可配置IO模块和远程IO模块)所需的数据,而安全认证和协处理器可适应集成增强型安全功能的全球自动化趋势。
文件和下载
应用笔记
AN-1521: Fully Isolated Input Module Based on the AD7793 24-Bit, Σ-Δ ADC and the ADuM5401 Digital Isolator
143.82 K
解决方案设计及宣传手册
eBook: Industrial Automation Solutions
5.06 M
ADuM4146 Isolated SiC Gate Brochure
1.31 M
IO-Link Handbook
10.91 M
软件可配置系统
895.29 K
工业4.0执行指南:立足眼前、面向未来
3.67 M
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}