概览
优势和特点
- Software-controlled Power and Data forwarding
- Power isolation
- Multiple SPoE classes
- Complete connectivity passthrough
- Compatible with Arduino Mega form-factor
- Supports daisy chaining with other compatible boards
产品详情
The AD-APARDPFW-SL is a 10BASE-T1L power forwarder with Single Pair Power over Ethernet (SPoE) for development of field devices and applications on an AD-APARD32690-SL platform board. The SPoE powered device (PD) and isolated flyback regulator provide 12V power to the platform board. SPoE Class 10 to 12 (24V nominal) and Class 13 to 14 (55V nominal) are supported.
Designed for use on the AD-APARD32690-SL platform, the AD-APARDPFW-SL hardware features Arduino Mega Form-factor headers, and two 10BASE-T1L ports for connecting to a 10BASE-T1L Power Sourcing Equipment (PSE) such as the AD-RPI-T1LPSE-SL 2-port 10BASE-T1L with SPoE PSE Development Platform.
To allow board stacking and development of field device applications using Arduino shields, the AD-APARDPFWD-SL has extra tall headers that allow other Arduino shields to be stacked on top of it.
The design also features complete power and data isolation to the host AD-APARD32690-SL.
APPLICATIONS
- Factory automation
- Process control
- Intelligent buildings
- Secure field instruments
- Internet of Things
文档
-
AD-APARDPFW-SL - Design Support Files2025/12/16ZIP22 MB
-
AD-APARDPFW-SL User Guide2026/9/3