LT3080-1
LT3080-1
RECOMMENDED FOR NEW DESIGNSParallelable 1.1A Adjustable Single Resistor Low Dropout Regulator
- Part Models
- 8
- 1ku List Price
- Starting From $2.89
Viewing:
Overview
- Internal Ballast Resistor Permits Direct Connection to Power Plane for Higher Current and Heat Spreading
- Output Current: 1.1A
- Single Resistor Programs Output Voltage
- 1% Initial Accuracy of SET Pin Current
- Output Adjustable to 0V
- Low Output Noise: 40μVRMS (10Hz to 100kHz)
- Wide Input Voltage Range: 1.2V to 36V
- Low Dropout Voltage: 300mV
- <0.001%/V Line Regulation
- Minimum Load Current: 0.5mA
- Stable with 2.2μF Minimum Ceramic Output Capacitor
- Current Limit with Foldback and Overtemperature Protected
- Available in 8-Lead MSOP and 3mm × 3mm DFN
The LT3080-1 is a 1.1A low dropout linear regulator that incorporates an internal ballast resistor to allow direct paralleling of devices without the need for PC board trace resistors. The internal ballast resistor allows multiple devices to be paralleled directly on a surface mount board for higher output current and power dissipation while keeping board layout simple and easy. The device brings out the collector of the pass transistor to allow low dropout operation—down to 350mV—when used with multiple input supplies.
The LT3080-1 is capable of supplying a wide output voltage range. A reference current through a single resistor programs the output voltage to any level between zero and 36V. The LT3080-1 is stable with 2.2μF of ceramic capacitance on the output, not requiring additional ESR as is common with other regulators.
Internal protection includes current limiting and thermal limiting. The LT3080-1 regulator is offered in the 8-lead MSOP (with an Exposed Pad for better thermal characteristics) and 3mm × 3mm DFN packages.
| < | Features |
| LT3080 | - |
| LT3080-1 | Can parallel without additional external resistance |
Applications
- High Current All Surface Mount Supply
- High Efficiency Linear Regulator
- Post Regulator for Switching Supplies
- Low Parts Count Variable Voltage Supply
- Low Output Voltage Power Supplies
Documentation
Data Sheet 1
User Guide 1
Technical Articles 4
Video 2
Brochure 1
Product Selector Card 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LT3080EDD-1#PBF | 8-Lead DFN (3mm x 3mm x 0.75mm w/ EP) | ||
| LT3080EDD-1#TRPBF | 8-Lead DFN (3mm x 3mm x 0.75mm w/ EP) | ||
| LT3080EMS8E-1#PBF | 8-Lead MSOP w/ EP | ||
| LT3080EMS8E-1#TRPBF | 8-Lead MSOP w/ EP | ||
| LT3080IDD-1#PBF | 8-Lead DFN (3mm x 3mm x 0.75mm w/ EP) | ||
| LT3080IDD-1#TRPBF | 8-Lead DFN (3mm x 3mm x 0.75mm w/ EP) | ||
| LT3080IMS8E-1#PBF | 8-Lead MSOP w/ EP | ||
| LT3080IMS8E-1#TRPBF | 8-Lead MSOP w/ EP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 18, 2022 - 22_0050 UTAC Thai Limited (UTL) as Alternate Assembly Site for MSOP Packages / Devices |
||
| LT3080EMS8E-1#PBF | PRODUCTION | |
| LT3080EMS8E-1#TRPBF | PRODUCTION | |
|
Feb 3, 2020 - 20_0128 Laser Top Mark for 8 Lead MSOP Packages Assembled in ADPG and UTAC |
||
| LT3080EMS8E-1#PBF | PRODUCTION | |
| LT3080EMS8E-1#TRPBF | PRODUCTION | |
| LT3080IMS8E-1#PBF | PRODUCTION | |
| LT3080IMS8E-1#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Ideal Diodes and PowerPath Controllers 1 | ||
| LTC4370 | RECOMMENDED FOR NEW DESIGNS | Two-Supply Diode-OR Current Balancing Controller |
Tools & Simulations
LTspice 2
- LT3080-1 Demo Circuit - Parallel 1.1A Adj Single Resistor LDO Regulator (7V to 5.0V @ 2A)
- LT3080-1 Demo Circuit - Parallel 1.1A Single Resistor Low Dropout Regulator (12V to 3V @ 3A)
Models for the following parts are available in LTspice:
- LT3080
- LT3080-1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Evaluation Kits
Reference Designs
Latest Discussions
No discussions on LT3080-1 yet. Have something to say?
Start a Discussion on EngineerZone®