ADF4377

RECOMMENDED FOR NEW DESIGNS

Microwave Wideband Synthesizer with Integrated VCO

Viewing:

Overview

  • Output frequency range: 800 MHz to 12.8 GHz
  • Jitter = 18 fsRMS (integration bandwidth: 100 Hz to 100 MHz)
  • Jitter = 27 fsRMS (ADC SNR method)
  • Wideband noise floor: −160 dBc/Hz at 12 GHz
  • PLL specifications
    • −239 dBc/Hz: normalized in-band phase noise floor
    • −147 dBc/Hz: normalized in-band 1/f noise
    • Phase detector frequency up to 500 MHz
    • Reference input frequency up to 1000 MHz
    • Typical spurious fPFD: −95 dBc at fOUT = 12 GHz
  • Reference input to output delay specifications
    • Device-to-device standard deviation: 3 ps
    • Temperature coefficient: 0.03 ps/°C
    • Adjustment step size: < ±0.1 ps
  • Multichip output phase alignment
  • 3.3 V and 5 V power supplies
  • 7 mm × 7 mm 48-lead LGA
ADF4377
Microwave Wideband Synthesizer with Integrated VCO
ADF4377 - Functional Block Diagram ADF4377 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
ADC/DAC Combo Converters 2
AD9081 RECOMMENDED FOR NEW DESIGNS MxFE™ Quad, 16-Bit, 12GSPS RFDAC and Quad, 12-Bit, 4GSPS RFADC
AD9082 RECOMMENDED FOR NEW DESIGNS MxFE Quad, 16-Bit, 12 GSPS RF DAC and Dual, 12-Bit, 6 GSPS RF ADC
Analog to Digital Converters (ADCs) 2
AD9213 RECOMMENDED FOR NEW DESIGNS 12-Bit, 10.25 GSPS, JESD204B, RF Analog-to-Digital Converter
AD9083 RECOMMENDED FOR NEW DESIGNS 16-Channel, 125 MHz Bandwidth, JESD204B Analog-to-Digital Converter
Clock ICs 4
LTC6953 LAST TIME BUY Ultralow Jitter, 4.5GHz Clock Distributor with 11 Outputs and JESD204B/JESD204C Support
HMC7043 NOT RECOMMENDED FOR NEW DESIGNS

High Performance, 3.2 GHz, 14-Output Fanout Buffer with JESD204B/JESD204C

LTC6952 LAST TIME BUY Ultralow Jitter, 4.5GHz PLL with 11 Outputs and JESD204B / JESD204C Support
HMC7044 NOT RECOMMENDED FOR NEW DESIGNS High Performance, 3.2 GHz, 14-Output Jitter Attenuator with JESD204B and JESD204C Support
Comparators 1
LTC6957 Low Phase Noise, Dual Output Buffer/Driver/Logic Converter
Digital to Analog Converters (DACs) 6
AD9176S RECOMMENDED FOR NEW DESIGNS Dual, 16-Bit, 12.6 GSPS RF DAC with Wideband Channelizers
AD9173 RECOMMENDED FOR NEW DESIGNS Dual, 16-Bit, 12.6 GSPS RF DAC with Channelizers
AD9171 RECOMMENDED FOR NEW DESIGNS Dual, 16-Bit, 6.2 GSPS RF DAC with Single Channelizer
AD9176 RECOMMENDED FOR NEW DESIGNS Dual, 16-Bit, 12.6 GSPS RF DAC with Wideband Channelizers
AD9175 RECOMMENDED FOR NEW DESIGNS Dual, 11-Bit/16-Bit, 12.6 GSPS RF DAC with Wideband Channelizers
AD9172 RECOMMENDED FOR NEW DESIGNS Dual, 16-Bit, 12.6 GSPS RF DAC with Channelizers
Direct Digital Synthesis (DDS) 6
AD9177 RECOMMENDED FOR NEW DESIGNS MxFE Quad, 16-Bit, 12 GSPS RF DAC and Quad, 12-Bit, 4 GSPS RF ADC
AD9174 RECOMMENDED FOR NEW DESIGNS Dual, 16-Bit, 12.6 GSPS RF DAC and Direct Digital Synthesizer
AD9161 RECOMMENDED FOR NEW DESIGNS 11-Bit, 12 GSPS, RF Digital-to-Analog Converters
AD9162 RECOMMENDED FOR NEW DESIGNS 16-Bit, 12 GSPS, RF Digital-to-Analog Converters
AD9166 RECOMMENDED FOR NEW DESIGNS DC to 9 GHz, Vector Signal Generator 
AD9164 RECOMMENDED FOR NEW DESIGNS 16-Bit, 12 GSPS, RF DAC and Direct Digital Synthesizer
Fanout Buffers 1
LTC6955 LAST TIME BUY Ultralow Jitter, 7.5GHz, 11 Output Fanout Buffer Family
LDO Linear Regulators 4
LT3041 RECOMMENDED FOR NEW DESIGNS 20 V, 1 A, Ultra-Low Noise, Ultra-High PSRR Linear Regulator with VIOC Control
LT3045 RECOMMENDED FOR NEW DESIGNS 20V, 500mA, Ultralow Noise, Ultrahigh PSRR Linear Regulator
ADM7150 RECOMMENDED FOR NEW DESIGNS 800 mA, Ultra Low Noise/High PSRR LDO
ADM7151 RECOMMENDED FOR NEW DESIGNS 800 mA Ultralow Noise, High PSRR, RF Linear Regulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

IBIS Model 1

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADF4377

Evaluating the ADF4377 Microwave Wideband Synthesizer with Integrated VCO

Features and Benefits

  • Self-contained board, including ADF4377 frequency synthesizer with integrated VCO, loop filter, USB interface, on-board reference oscillator, propagation delay calibration paths, and voltage regulators
  • Windows®-based software allows control of synthesizer functions from a PC
  • Externally powered by 6 V

Product Details

The EV-ADF4377SD1Z evaluates the performance of the ADF4377 frequency synthesizer with an integrated voltage controlled oscillator (VCO) for phase-locked loops (PLLs). A photograph of the EV-ADF4377SD1Z is shown in Figure 1 of the user guide. The EV-ADF4377SD1Z contains the ADF4377 frequency synthesizer with an integrated VCO, a USB interface, power supply connectors, on-board reference oscillator, propagation delay calibration paths, and Subminiature Version A (SMA) connectors. The outputs are ac-coupled with 50 Ω transmission lines making the outputs suitable to drive 50 Ω impedance instruments. The EV-ADF4377SD1Z requires an SDP-S board (not supplied with the kit). The SDP-S allows software programming of the EV-ADF4377SD1Z with ACE software. Full specifications for the ADF4377 frequency synthesizer are available in the ADF4377 data sheet, which must be consulted with the user guide when working with the EV-ADF4377SD1Z.

eval board
EVAL-AD9213-DUAL-EBZ

Wideband Direct RF Sampling 20GSPS Digitizer Platform

Features and Benefits

  • Up to 9GHz RF Direct sampling platform using two AD9213.
  • 20Gsps digitizer platform
  • Configurable to support I/Q sampling at 10Gsps
  • Multichip synchronization capable with 1 sample accuracy (ADF4377)
  • Software and FPGA RTL reference designs
  • Mates with Stratix10 (DK-SOC-1SSX-H-D)

Product Details

This dual AD9213 evaluation board is a wideband direct RF sampling 20GSPS digitizer platform which includes the two 12bit 10 GSPS RF ADCs. The RFADCs are time interleaved by 180 degrees, thus supporting a 20 GSPS sampling system. Synchronization performance is obtained to within 1 sample accuracy using the built-in multichip synchronization capabilities. The clock input interleaving is achieved by using the ADF4377, which is a low jitter microwave wideband synthesizer with an integrated VCO. This dual AD9213 reference design platform provides a path to scale up the bandwidth of interest or be used to enable end user algorithm development.

EVAL-ADF4377
Evaluating the ADF4377 Microwave Wideband Synthesizer with Integrated VCO
EV-ADF4377SD1Z - TOP EV-ADF4377SD1Z - ANGLE EV-ADF4377SD1Z - BOTTOM
EVAL-AD9213-DUAL-EBZ
Wideband Direct RF Sampling 20GSPS Digitizer Platform
EVAL-AD9213-DUAL-EBZ Evaluation Board EVAL-AD9213-DUAL-EBZ Evaluation Board - Top View EVAL-AD9213-DUAL-EBZ Evaluation Board - Bottom View

Latest Discussions

Recently Viewed