LT3041

RECOMMENDED FOR NEW DESIGNS

20 V, 1 A, Ultra-Low Noise, Ultra-High PSRR Linear Regulator with VIOC Control

Viewing:

Overview

  • Ultra-low output RMS noise: 1.0 μV rms (10 Hz to 100 kHz)
  • Ultra-low output noise spectral density: 3 nV/√Hz at 10 kHz
  • Ultra-low 1/f noise: 8 μV p-p (0.1 Hz to 10 Hz)
  • Ultra-high PSRR: 80 dB at 1 MHz
  • Output current: 1 A
  • Wide input voltage range: 2.2 V to 20 V
  • Single capacitor improves noise and PSRR
  • SET pin current: 100 μA, ±0.5% initial accuracy
  • VIOC pin to manage power dissipation
  • Single resistor programs output voltage
  • Programmable current limit
  • Low-dropout voltage: 310 mV
  • Output voltage range: 0.2 V to 19 V
  • Programmable power good
  • Fast start-up capability
  • Precision enable/UVLO
  • Parallelable for lower noise and higher current
  • Internal current limit with foldback
  • Minimum output capacitor: 2 parallel 10 μF ceramic
  • Compact, low profile, 14-lead, 4 mm × 3 mm, DFN package

The LT3041 is a high-performance, low-dropout linear regulator featuring Analog Devices, Inc., ultra-low noise and ultra-high power supply rejection ratio (PSRR) architecture for powering noise-sensitive applications. Designed as a precision-current reference followed by a high-performance voltage buffer, the LT3041 can be easily paralleled to further reduce noise, increase output current, and spread heat on the printed circuit board (PCB).

The LT3041 supplies 1 A at a typical 310 mV dropout voltage. The operating quiescent current is nominally 4.3 mA and drops to 18 μA in shutdown. The wide output voltage range (0.2 V to 19 V) of the LT3041 maintained by the unity-gain operation provides virtually constant output noise, PSRR, bandwidth, and load regulation, independent of the programmed output voltage. Additionally, the regulator features VIOC, programmable current limit, fast start-up capability, and programmable power good to indicate output-voltage regulation.

Built-in protection includes reverse-battery protection, reverse-current protection, internal current limit with foldback, and thermal limit with hysteresis. The LT3041 is available in a thermally enhanced, 14-lead 4 mm × 3 mm, DFN package.

APPLICATIONS

  • RF power supplies: phase-locked loops, voltage-controlled oscillators, mixers, low-noise amplifiers, and power amplifiers
  • Low-noise instrumentation
  • High-speed and high-precision data converters
  • Medical applications: imaging and diagnostics
  • Postregulator for switching supplies

LT3041
20 V, 1 A, Ultra-Low Noise, Ultra-High PSRR Linear Regulator with VIOC Control
LT3041 Functional Block Diagram LT3041 Pin Configuration LT3041 Chip Illustration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT3041
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC3158A

Evaluating the LT3041 20 V, 1 A, Ultra-Low Noise, Ultra-High PSRR Linear Regulator with VIOC Control

Features and Benefits

  • Input voltage range: 3.8 V to 20 V
  • Resistor-programmed 3.32 V output voltage
  • Maximum output current: 1 A
  • BNC connectors for noise and PSRR measurement
  • Resistor programmed power-good
  • Resistor-programmable current limit, current monitoring, and UVLO
  • VIOC to manage power dissipation and PSRR
  • Thermally enhanced, 14-lead, 3 mm × 4 mm, DFN package

Product Details

The DC3158A evaluation board features the LT3041, a 20 V, 1 A, ultra-low noise and ultra-high power-supply rejection ratio (PSRR), low-dropout (LDO) linear regulator that incorporates voltage input-to-output control (VIOC) tracking. VIOC allows control of the upstream switching converter to maintain a constant voltage across the LT3041 and, therefore, minimizes power dissipation and maintains PSRR.

The DC3158A operates over an input voltage range of 3.8 V to 20 V. The LT3041 delivers a maximum output current of 1 A. In addition to featuring ultra-low noise and ultra-high PSRR, the regulator offers programmable power-good functionality and a programmable current limit. Current monitoring is also achieved by sensing the ILIM pin voltage.

Built-in protection includes reverse-battery protection, reverse-current protection, internal current limit with foldback and thermal limit with hysteresis.

For full details on the LT3041, see the LT3041 data sheet, which must be consulted with the user guide when using the DC3158A evaluation board.

The LT3041 of the DC3158A features a 14-lead, 3 mm × 4 mm, plastic DFN package with an exposed pad on the bottom side of the IC. Proper board layout is essential for maximum thermal performance.

DC3158A
Evaluating the LT3041 20 V, 1 A, Ultra-Low Noise, Ultra-High PSRR Linear Regulator with VIOC Control
DC3158A Evaluation Board DC3158A Evaluation Board - Top View DC3158A Evaluation Board - Bottom View

Latest Discussions

Recently Viewed