ADM7151

RECOMMENDED FOR NEW DESIGNS

800 mA Ultralow Noise, High PSRR, RF Linear Regulator

Viewing:

Overview

  • Input voltage range: 4.5 V to 16 V
  • Maximum output current: 800 mA
  • Adjustable output from 1.5 V to 5.1 V
  • Low noise
    • 1.0 μV rms total integrated noise from 100 Hz to 100 kHz
    • 1.6 μV rms total integrated noise from 10 Hz to 100 kHz
  • Noise spectral density: 1.7 nV√Hz from 10 kHz to 1 MHz
  • Power supply rejection ratio (PSRR) at 400 mA load
    • >90 dB from 1 kHz to 100 kHz, VOUT = 5 V
    • >60 dB at 1 MHz, VOUT = 5 V
  • Dropout voltage: 0.6 V at VOUT = 5 V, 800 mA load
  • Initial voltage accuracy: ±1%
  • Voltage accuracy over line, load and temperature: ±2%
  • Quiescent current (IGND): 4.3 mA at no load
  • Low shutdown current: 0.1 μA
  • Stable with a 10 μF ceramic output capacitor
  • 8-lead LFCSP package and 8-lead SOIC package

The ADM7151 is a low dropout (LDO) linear regulator that operates from 4.5 V to 16 V and provides up to 800 mA of output current. Using an advanced proprietary architecture, it provides high power supply rejection (>90 dB from 1 kHz to 1 MHz), ultralow noise (1.7 nV√Hz from 10 kHz to 1 MHz), and excellent line and load transient response with a 10 μF ceramic output capacitor. The output voltage can be set to any voltage between 1.5 V and 5.1 V with two resistors.

The ADM7151 is available in two models that optimize power dissipation and PSRR performance as a function of input and output voltage. See Table 6 and Table 7 for selection guides.

The ADM7151 regulator output noise is 1.0 μV rms from 100 Hz to 100 kHz, and the noise spectral density is 1.7 nV/√Hz from 10 kHz to 1 MHz.

The ADM7151 is available in 8-lead, 3 mm × 3 mm LFCSP and 8-lead SOIC packages, making it not only a very compact solution, but also providing excellent thermal performance for applications requiring up to 800 mA of output current in a small, low profile footprint.

ADM7151 is an adjustable Vout device. For fixed Vout version of the ADM7151, see the ADM7150.

Applications

  • Regulated power noise sensitive applications
    • RF mixers, phase-locked loops (PLLs), voltage-controlled oscillators (VCOs), and PLLs with integrated VCOs
  • Clock distribution circuits
  • Ultrasound and other imaging applications
  • High speed RF transceivers
  • High speed, 16-bit or greater ADCs
  • Communications and infrastructure
  • Cable digital-to-analog converter (DAC) drivers

ADM7151
800 mA Ultralow Noise, High PSRR, RF Linear Regulator
ADM7151 Functional Block Diagram ADM7151 Pin Configuration ADM7151 Pin Configuration ADM7151-TPCL
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADM7150 RECOMMENDED FOR NEW DESIGNS 800 mA, Ultra Low Noise/High PSRR LDO
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADM7151-02
  • ADM7151-04

ADI Linear Regulator Design Tool and Parametric Search

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADM7150

ADM7150 and ADM7151 Evaluation Board

Product Details

The ADM7150CP-EVALZ and ADM7151CP-04-EVALZ evaluation boards are used to demonstrate the functionality of the ADM7150 and ADM7151 linear regulators, respectively.

Simple device measurements, such as line and load regulation, dropout, and ground current, can be demonstrated with just a single voltage source, a voltmeter, an ammeter, and load resistors.


For more details about the linear regulators, refer to the ADM7150 and ADM7151 data sheets.


Note:ADM7151 is adjustable and requires two resistors to set the output voltage

EVAL-ADM7150
ADM7150 and ADM7151 Evaluation Board
EVAL-ADM7150-7151

Latest Discussions

Recently Viewed