Converter Evaluation and Development Board (CED)

The Converter Evaluation and Development Board (EVAL-CED1Z) board is part of a platform from Analog Devices, intended for use in evaluation, demonstration and development of systems using Analog Devices precision converters.

ced1a
Features:
  • Interfaces to multiple serial and parallel precision converter evaluation boards
  • USB 2.0 connection to PC (USB 1.1 compatible)
  • Altera Cyclone FPGA
  • Supports high-speed LVDS interface
  • Provides 8 separate power supplies
  • Connects directly to ADSP-BF537 Blackfin EZ-KIT Lite through the U connector
  • Windows 2000/XP compatible

View the Converter Evaluation and Development (CED) Board

COMPATIBLE PRODUCT EVALUATION BOARDS

The CED controller boards were designed to be used in conjunction with various ADI component evaluation boards as part of a customer evaluation environment. The following evaluation boards are compatible with CED controller boards.

Product

Recommended Controller
Isolated A/D Converters (1)
X+
Isolated Sigma-Delta Modulator
EVAL-CED
14-Bit, 8-Channel, 250 kSPS PulSAR ADC
EVAL-CED
16-Bit, 8-Channel, 500 kSPS PulSAR ADC
EVAL-CED
16-Bit, 8-Channel,250 kSPS PulSAR ADC
EVAL-CED

16-Bit, 4-Channel, 250 kSPS PulSAR ADC

EVAL-CED
Low Cost, 4-Channel, 16-Bit, 500 kSPS PulSAR ADC
EVAL-CED
Dual, 2-Channel, Simultaneous Sampling, PulSAR®, 500 kSPS, 16-Bit ADC
EVAL-CED
True Bipolar Input, Dual 14-Bit, 2-Channel, Simultaneous Sampling SAR ADC
EVAL-CED
Differential Input, Dual, Simultaneous Sampling, 4.25 MSPS, 14-Bit, SAR ADC
EVAL-CED
Differential Input, Dual, Simultaneous Sampling, 5 MSPS, 12-Bit, SAR ADC
EVAL-CED
Differential Input, Dual, Simultaneous Sampling, 3 MSPS, 12-Bit, SAR ADC
EVAL-CED
Differential/Single-Ended Input, Dual, Simultaneous Sampling, 2 MSPS, 12-Bit, 3-Channel SAR A/D Converter
EVAL-CED
1 MSPS, 14-Bit, Simultaneous Sampling SAR ADC with PGA and Four Comparators
EVAL-CED
1 MSPS, 12-Bit, Simultaneous Sampling SAR ADC with PGA and Four Comparators
EVAL-CED
24-Bit, 15 mW, 109 dB, 128 kSPS/64 kSPS/32 kSPS ADCs
EVAL-CED
24-Bit, 8.5 mW, 109 dB, 128 kSPS/64 kSPS/32 kSPS ADCs
EVAL-CED
24-Bit, 156 kSPS, 112 dB Sigma-Delta ADC with On-Chip Buffers and Serial Interface
EVAL-CED

24-Bit, 312 kSPS, 109 dB Sigma-Delta ADC with On-Chip Buffers and Serial Interface

EVAL-CED
24-Bit, 625 kSPS, 109 dB Sigma-Delta ADC with On-Chip Buffers, Serial Interface
EVAL-CED
625 kSPS, 24-Bit, 109 dB Sigma-Delta ADC with On-Chip Buffer
EVAL-CED
2.5 MSPS, 24-Bit, 100 dB Sigma-Delta ADC with On-Chip Buffer
EVAL-CED
18-Bit, 570 kSPS PulSAR® A/D Converter
EVAL-CED
18-Bit,100 kSPS PulSAR® A/D Converter
EVAL-CED
16-Bit, 1 LSB INL, 1 MSPS Differential PulSAR® ADC
EVAL-CED
500 kSPS CMOS 16-Bit PulSAR® ADC with INL of 1 LSB Max
EVAL-CED
16-Bit, 100 kSPS Differential PulSAR® A/D Converter
EVAL-CED
18-Bit, 2.5 LSB INL, 800 kSPS, SAR ADC
EVAL-CED
16-Bit, 1 MSPS CMOS ADC
EVAL-CED
16-Bit, 1 MSPS PulSAR® Unipolar ADC with Ref
EVAL-CED
16-Bit, 500 kSPS PulSAR® Unipolar ADC with Ref
EVAL-CED
16-Bit 570 kSPS Bipolar PulSAR® ADC
EVAL-CED
16-Bit 570 kSPS CMOS Successive Approximation PulSAR® ADC with No Missing Codes
EVAL-CED
16-Bit Bipolar 250 kSPS PulSAR® CMOS ADC
EVAL-CED
16-Bit, 100 kSPS PulSAR® Unipolar ADC with Ref
EVAL-CED
16-Bit 100 kSPS CMOS Successive Approximation PulSAR® ADC with No Missing Codes
EVAL-CED
16-Bit 1 MSPS PulSAR® Unipolar ADC with Ref
EVAL-CED
16-Bit 500 kSPS PulSAR® Unipolar ADC with Ref
EVAL-CED
16-Bit 100 kSPS PulSAR® Unipolar ADC with Reference
EVAL-CED
16-Bit, 570 kSPS, Unipolar CMOS Successive Approximation ADC
EVAL-CED
18-Bit, 1.25 MSPS PulSAR® A/D Converter
EVAL-CED
18-Bit, 2 MSPS SAR ADC
EVAL-CED
18-Bit, 670 kSPS, Differential Programmable Input PulSAR® ADC
EVAL-CED
16-Bit, 1.33 MSPS PulSAR® A/D Converter
EVAL-CED
16-Bit, 1.5 LSB INL, 2 MSPS PulSAR® ADC
EVAL-CED
16-Bit, 2 LSB INL, 3 MSPS PulSAR® ADC
EVAL-CED
16-Bit, 750 kSPS, Unipolar/Bipolar Programmable Input PulSAR® ADC
EVAL-CED
16-Bit, 250 kSPS, Unipolar/Bipolar Programmable Input PulSAR® ADC
EVAL-CED
1MSPS, 10-Bit ADC in 6 Lead SOT-23
EVAL-CED
1MSPS, 12-Bit ADC in 6 Lead SOT-23
EVAL-CED
1.6 V Micro-Power 8-Bit ADC
EVAL-CED
1.6 V Micro-Power 10-Bit ADC
EVAL-CED
1.6 V Micro-Power 12-Bit ADC
EVAL-CED

3 MSPS, 12-Bit ADC in 8-Lead MSOP and 6-Lead TSOT

EVAL-CED
3 MSPS 12-Bit A/D Converter in TSOT and MSOP Packages
EVAL-CED