Two engineers working in the lab

利用ADI一套新的精密技术信号链,可节省时间并加快交付解决方案。从智能工业到仪器仪表、电气化到数字健康,您的应用都能找到匹配的精密技术组合产品。

放心定制您的信号链

ADR4525

量产

超低噪声、高精度2.5V基准电压源

产品技术资料帮助

ADI公司所提供的资料均视为准确、可靠。但本公司不为用户在应用过程中侵犯任何专利权或第三方权利承担任何责任。技术指标的修改不再另行通知。本公司既没有含蓄的允许,也不允许借用ADI公司的专利或专利权的名义。本文出现的商标和注册商标所有权分别属于相应的公司。

Viewing:

概述

  • 最大温度系数(TCVOUT):
    • 0.8 ppm/°C(D级,0°C至70°C)
    • 1 ppm/°C(C级,0°C至70°C)
    • 2 ppm/°C(B级,−40°C至+125°C)
    • 4 ppm/°C(A级,−40°C至+125°C)
  • 输出噪声(0.1 Hz至10 Hz):
  • 1 μV p-p(VOUT为2.048 V(典型值)时)
  • 初始输出电压误差:
    • B、C、D级:±0.02%(最大值)
  • 输入电压范围:3 V至15 V
  • 工作温度范围:
    • A级和B级:−40°C至+125°C
    • C 级和 D 级:0°C 至 +70°C
  • 输出电流:+10 mA拉电流/-10 mA灌电流
  • 低静态电流:950 µA(最大值)
  • 低压差:300 mV(2 mA,VOUT ≥ 3 V)
  • 8引脚SOIC封装和LCC封装
  • 通过AEC-Q100汽车应用认证
  • 长期漂移:8 ppm(典型值)/4500小时

ADR4520/ADR4525/ADR4530/ADR4533/ADR4540/ADR4550器件均为高精度、低功耗、低噪声基准电压源,B、C和D级的最大初始误差为±0.02%,并具有出色的温度稳定性和低输出噪声。

该系列基准电压源使用创新的内核拓扑结构来实现高精度,同时提供出色的温度稳定性和噪声性能。这些器件具有较低的热感应输出电压滞回,并且长期输出电压漂移低,从而提高了时间和温度变化下的系统精度。

最大工作电流为950μA,最大压差低至300 mV,因此非常适合便携式设备应用。

ADR4520/ADR4525/ADR4530/ADR4533/ADR4540/ADR4550系列基准电压源采用8引脚SOIC封装,可提供较宽的输出电压范围,所有器件的额定温度范围均为−40°C至+125°C扩展工业温度范围。

ADR4525、ADR4540和ADR4550也提供D级(采用8引脚LCC封装)和C级,温度范围为0°C至70°C。ADR4525W采用8引脚SOIC封装,适合汽车应用。

应用

  • 精密数据采集系统
  • 高分辨率数据转换器
  • 高精度测量器件
  • 工业仪器仪表
  • 医疗设备
  • 汽车电池监控

ADR4525
超低噪声、高精度2.5V基准电压源
ADR4520/ADR4525/ADR4530/ADR4533/ADR4540/ADR4550 Pin Configuration ADR4520/ADR4525/ADR4530/ADR4533/ADR4540/ADR4550 Pin Configuration ADR4520/ADR4525/ADR4530/ADR4533/ADR4540/ADR4550 Pin Configuration ADR4520/ADR4525/ADR4530/ADR4533/ADR4540/ADR4550 Pin Configuration
添加至 myAnalog

将产品添加到myAnalog 的现有项目或新项目中(接收通知)。

创建新项目
提问

参考资料

了解更多
添加至 myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

创建新项目

硬件生态系统

部分模型 产品周期 描述
线性稳压器 1
LT3040 推荐用于新设计 20V、200mA、超低噪声、超高 PSRR 精准 DAC/基准缓冲器
Modal heading
添加至 myAnalog

将产品添加到myAnalog 的现有项目或新项目中(接收通知)。

创建新项目

工具及仿真模型

LTspice


LTspice中提供以下器件型号:

  • ADR4525

ADI Circuit Explorer™

ADI Circuit Explorer™使用AI来解析自然语言提示词,并搜索经过验证的模拟电路设计数据库,帮助您快速找到最契合需求的设计方案。

打开工具

信号链设计器

信号链设计器是一款网页端工具,可创建和仿真复杂的精密信号链。确定PCB设计之前,先检查电路性能:传递函数、噪声、功耗、输入范围和直流误差。快速尝试不同的器件和架构。可将信号链导出到LTspice以便进一步分析。

打开工具
LTspice

LTspice®是一款强大高效的免费仿真软件、原理图采集和波形观测器,为改善模拟电路的仿真提供增强功能和模型。


评估套件

eval board
EVAL-AD5676RARDZ

Evaluation Board for the AD5676R WLCSP

特性和优点

  • Full featured evaluation board for the AD5676R WLCSP
  • On-board or external power supply
  • On-board or external voltage reference
  • Arduino® Uno form-factor, mates with SDP-K1
  • PC control via Analysis | Control | Evaluation (ACE) Software

产品详情

The EVAL-AD5676RARDZ allows users to quickly prototype AD5676R circuits and reduce design time. The AD5676R operates from a single 2.7 V to 5.5 V supply. The AD5676R incorporates an internal 2.5 V reference to give a full-scale output voltage of 2.5 V or 5 V. An ADR4525 is also provided on-board as a 2.5V reference source. A different external reference voltage can be applied via the EXT_REF SMB connector or test pin if needed.

The EVAL-AD5676RARDZ interfaces to the USB port of a PC via a system demonstration platform board (SDP-K1 ). The Analysis | Control | Evaluation (ACE) software is available for download from the EVAL-AD5676RARDZ product page to use with the evaluation board to allow the user to program the AD5676R. A peripheral module interface (PMOD) connection is also available to allow the connection of microcontrollers to the evaluation board without the SDP-K1 board. When a microcontroller is used through the PMOD connection, the SDP-K1 board must be disconnected, and the user is unable to operate the ACE software.

The EVAL-AD5676RARDZ is compatible with the EVAL-SDP-CK1Z (SDP-K1), which should be purchased separately. A typical connection between the EVAL-AD5676RARDZ and the SDP-B controller board is shown in the user guide. For full details, see the AD5676R data sheet, which must be used in conjunction with the user guide when using the EVAL-AD5676RARDZ.

eval board
AD-PAARRAY3552R-SL

RF Front-end GaN Power Amplifier Biasing, Protection, and Control Reference Design

特性和优点

  • Designed to cover full Tx signal chains with integrated MCU and user-friendly GUI for faster and easier integration
  • Supports fault event protection - overvoltage (OV), overcurrent (OC), and overtemperature (OT)
  • Supports ultrafast sub-µs GaN gate voltage switching ~ (<1 µs)
  • Supports ultrafast (<10 µs) fault event protection from detection up to GaN gate pinch-off
  • Wide range of gate bias voltages from -10 V to +10 V
  • Configurable power-up and power-down sequence

产品详情

The AD-PAARRAY3552R-SL reference design provides control, protection, and proper biasing sequence for GaN power amplifier (PA) arrays. The design incorporates the AD3553R high-speed, dual-channel, 16-bit DAC to support the ultrafast sub-µs voltage settling time of GaN gates.

Key fault events, including overvoltage, overcurrent, and overtemperature, are effectively managed by the LTC7000, a static switch driver responsible for system fault protection.

The on-board MAX32666 ultralow-power ARM® Cortex®-M4 microprocessor provides essential debug and programming features for a comprehensive software development experience with the system. The system's firmware is built on ADI's open-source no-OS framework and includes a user-friendly graphical interface (GUI) for evaluation. Updates are easily applied through an SWD UART bootloader, streamlining prototyping.

The system can be powered by an external +48 V supply, requiring high current capabilities.

APPLICATIONS

  • 5G massive MIMOs
  • Macro base stations
Specifications
Fault Events
Fault Default Limit
Overvoltage +55 V
Overcurrent 3.5 A
Overtemperature 75°C
Output Ports
Port Name No. of ports
GaN gate ports 6
+48 V Gan drain ports 4
+5 V ports 5
Enable ports 2
Power Supply
External +48 V DC at 5 A
Operating Conditions
Temperature Range 45°C to +75°C

EVAL-AD5676RARDZ
Evaluation Board for the AD5676R WLCSP
eval-image-unavailable
AD-PAARRAY3552R-SL
RF Front-end GaN Power Amplifier Biasing, Protection, and Control Reference Design
AD-PAARRAY3552R-SL Block Diagram AD-PAARRAY3552R-SL Board Photo Angle View AD-PAARRAY3552R-SL Board Photo Top View AD-PAARRAY3552R-SL Board Photo Bottom View

参考电路

Figure 1. CN0554 Simplified Block Diagram
CN0554 参考设计

±10 V 模拟输入和±15 V 模拟输出,适用于树莓派平台

特性和优点

  • 8个伪差分输入或16个单端输入
  • 高达±13 V的可选输入电压范围
  • 16个单端输出
  • 高达±15 V输出
  • 所有电源轨由树莓派供电

使用部分


资料


设计和集成工具


视频

  • lazy blur
    VIDEO · 2023-02-17 01:00
    CN0554: 10V Analog Input and 15V Analog Output for Raspberry Pi
CN0312 参考设计

带可编程增益跨阻放大器和同步检波器的双通道色度计

特性和优点

  • 双通道RGB色度计
  • 高灵敏度、低噪声跨导放大器
  • 可编程增益TIA
CN0255 参考设计

16 位、100 kSPS 单电源低功耗数据采集系统

特性和优点

  • 16位、100KSPS数据采集
  • 单电源
  • 总功耗8mW
Figure 1. CN0585 Simplified Block Diagram
CN0585 参考设计

Quad Channel, Low Latency, Data Acquisition and Signal Generation Module

特性和优点

  • 4 Analog Input Channels with Configurable Voltage Ranges
  • 4 Analog Output Channels with Configurable Voltage Ranges
  • 200 ns Latency between ADC Measurement and DAC Settling
  • Analog Front End Interface Connector
  • Modeling and Simulation Compatible with MATLAB and Python
  • FMC Connector Interface to FPGA

使用部分


资料


设计和集成工具


视频

  • lazy blur
    VIDEO · 2022-10-31 03:03
    Low Latency Test and Measurement Kit – Hardware in the Loop
  • lazy blur
    VIDEO · 0001-01-01
    低延迟测试和测量套件 – HiL
  • lazy blur
    VIDEO · 2023-04-03 03:08
    Personalized Low Latency Hardware in the Loop (HiL) Solution
±1 LSB Linear 16-Bit LED Current Source Driver
CN0370 参考设计

16位单电源LED电流驱动器,积分和差分非线性误差小于±1 LSB

特性和优点

  • 单电源LED电流驱动器
  • 16位分辨率
  • 积分和差分非线性误差:±1LSB
  • 低噪声

Femtoampere Measurement System Functional Diagram
CN0407 参考设计

超高灵敏度飞安测量平台

特性和优点

  • 飞安测量
  • 静电计级输入放大器
  • 输入偏置电流:20fA(最大值,85°C)
  • 24位Σ-Δ型ADC

使用部分


设计和集成工具


视频

  • lazy blur
    VIDEO · 2014-07-24 01:25
    sample_iTunes
  • lazy blur
    VIDEO · 2017-04-07 01:20
    Valeria
  • lazy blur
    VIDEO · 2014-02-11 01:44
    AnalogDevices-F04
CN0554
±10 V 模拟输入和±15 V 模拟输出,适用于树莓派平台
Figure 1. CN0554 Simplified Block Diagram
EVAL-CN0554-RPIZ
EVAL-CN0554-RPIZ - Top View
EVAL-CN0554-RPIZ - Bottom View
CN0312
带可编程增益跨阻放大器和同步检波器的双通道色度计
CN0255
16 位、100 kSPS 单电源低功耗数据采集系统
CN0585
Quad Channel, Low Latency, Data Acquisition and Signal Generation Module
Figure 1. CN0585 Simplified Block Diagram
EVAL-CN0585-FMCZ Angle View
EVAL-CN0585-FMCZ Bottom View
EVAL-CN0585-FMCZ Top View
CN0370
16位单电源LED电流驱动器,积分和差分非线性误差小于±1 LSB
±1 LSB Linear 16-Bit LED Current Source Driver
EVAL-CN0370-PMDZ Circuit Evaluation Board
CN0407
超高灵敏度飞安测量平台
Femtoampere Measurement System Functional Diagram
EVAL-CN0407-SDPZ (Without Shield Installed)

最新评论

近期浏览