eshop-promo-banner

ADI 中国本地化订购服务全面启动
正品现货、一片起订,更有人民币快捷支付免除报关烦恼!

点击查看详情

LT3042

推荐用于新设计

20V、200mA、超低噪声、超高 PSRR RF 线性稳压器

Viewing:
产品技术资料帮助

ADI公司所提供的资料均视为准确、可靠。但本公司不为用户在应用过程中侵犯任何专利权或第三方权利承担任何责任。技术指标的修改不再另行通知。本公司既没有含蓄的允许,也不允许借用ADI公司的专利或专利权的名义。本文出现的商标和注册商标所有权分别属于相应的公司。

概述

  • 超低RMS噪声:0.8μVRMS(10Hz至100kHz)
  • 超低散粒噪声:2nV/√Hz(10kHz时)
  • 超高PSRR:79dB(1MHz时)
  • 输出电流:200mA
  • 宽输入电压范围:1.8V至20V
  • 单个电容改善了噪声性能和PSRR
  • 100μA SET引脚电流:初始精度:±1%
  • 单个电阻设置输出电压
  • 高带宽:1MHz
  • 可编程电流限值
  • 低压差:350mV
  • 输出电压范围:0V至15V
  • 可编程电源良好
  • 快速启动能力
  • 精密使能/UVLO
  • 可并联以实现较低的噪声和较高的电流
  • 带折返功能的内部限流
  • 最小输出电容:4.7μF陶瓷
  • 电池反接和反向电流保护
  • 10引脚MSOP和3mm × 3mm DFN封装
  • 通过AEC-Q100汽车应用认证
LT3042
20V、200mA、超低噪声、超高 PSRR RF 线性稳压器
Power Supply Ripple Rejection Product Package 1 Product Package 2
添加至 myAnalog

将产品添加到myAnalog 的现有项目或新项目中(接收通知)。

创建新项目
提问

参考资料

了解更多
添加至 myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

创建新项目

软件资源

找不到您所需的软件或驱动?

申请驱动/软件

硬件生态系统

部分模型 产品周期 描述
电源系统管理(PSM)和时序控制器 1
LTC2975 推荐用于新设计 具准确输入电流和能量测量功能的 4 通道 PMBus 电源系统管理器
线性稳压器 1
LT1762 推荐用于新设计 150mA、低噪声、LDO 微功率稳压器
Modal heading
添加至 myAnalog

将产品添加到myAnalog 的现有项目或新项目中(接收通知)。

创建新项目

工具及仿真模型

LTspice

LTspice®是一款强大高效的免费仿真软件、原理图采集和波形观测器,为改善模拟电路的仿真提供增强功能和模型。


评估套件

eval board
DC2429A

LT3042低噪声PLL/VCO电源板,采用板载100MHz基准频率

产品详情

演示电路2429A是一款PLL/VCO电源和基准频率电路板,采用超低噪声和超高PSRR的RF线性稳压器LT3042。通过6V至20V实验电源或墙壁电源供电时,DC2429A使用7个LT3042,生成4个超低噪声的电源。这些电源包括3.3V/800mA固定电源(4个LT3042并联)、5V/200mA固定电源、3.3V/200mA固定电源(为板载100MHz超低抖动晶体振荡器供电)和电压可调(2.5V至15V)的200mA电源(适合为外部VCO供电)。DC2429确保PLL/VCO评估符合数据手册中提供的性能数据。


 


eval board
DC2246B

LT3042EDD Demo Board | Ultralow Noise, Ultrahigh PSRR RF LDO, 3.8V ≤ VIN ≤ 20V, VOUT = 3.3V @ 200mA

产品详情

DC2246B is a linear regulator demonstration circuit featuring the LT3042EDD, which is a 200mA, ultralow noise, and ultrahigh power supply rejection ratio (PSRR) RF low dropout (LDO) regulator with programmable current limit.


DC2246B operates over an input voltage range of 3.8V to 20V and is configured for 3.3V at its output. It features ultralow output voltage noise (0.8µVRMS from 10Hz to 100kHz) and very high PSRR (79dB at 1MHz).

eval board
ADALM-MMSC

Mixed-Mode Signal Chain Active Learning Module

特性和优点

  • Companion module for Active Learning labs and workshops on ADCs, mixed-mode signal chain, and DSP related topics
  • IIO-based software stack for broad, cross-platform compatibility with industry-standard tools, MATLAB, Python, and other languages
  • Configurable 2nd-order analog filter for exploring the interaction between analog and digital filters
  • Onboard clock divider provides sample rates from 5 MSPS to 40 MSPS
  • Single USB connection provides all power and connectivity

产品详情

The Analog Devices Active Learning Module - Mixed-Mode Signal Chain (ADALM-MMSC) is an educational board that facilitates hands-on exploration of fundamental signal chain concepts. The core of the circuit is the AD4080, 40 MSPS oversampling SAR analog-to-digital converter (ADC) with configurable digital filter and internal data capture memory (single-port FIFO). The board includes a highly configurable 2nd order analog filter with adjustable cutoff frequencies, input attenuation, and filter gain. An onboard selectable clock source provides sample rates from 5 MSPS to 40 MSPS. A MAX32666FTHR microcontroller runs an IIO server over a serial backend, allowing the use of standard tools such as Scopy, IIO Oscilloscope, Pyadi-iio, and ADI's MATLAB precision toolbox. The Libiio library provides language bindings for C, C#, MATLAB, Python, and other languages.

Concepts demonstrated include:

  • Digital filtering
  • Analog vs. digital anti alias filtering
  • Properties of different digital filters
  • Noise analysis
  • Reference noise

APPLICATIONS

  • Mixed Signal and Digital Signal Processing experiments, workshops, and lab exercises
  • Precision data acquisition

eval board
AD-PAARRAY3552R-SL

RF Front-end GaN Power Amplifier Biasing, Protection, and Control Reference Design

特性和优点

  • Designed to cover full Tx signal chains with integrated MCU and user-friendly GUI for faster and easier integration
  • Supports fault event protection - overvoltage (OV), overcurrent (OC), and overtemperature (OT)
  • Supports ultrafast sub-µs GaN gate voltage switching ~ (<1 µs)
  • Supports ultrafast (<10 µs) fault event protection from detection up to GaN gate pinch-off
  • Wide range of gate bias voltages from -10 V to +10 V
  • Configurable power-up and power-down sequence

产品详情

The AD-PAARRAY3552R-SL reference design provides control, protection, and proper biasing sequence for GaN power amplifier (PA) arrays. The design incorporates the AD3553R high-speed, dual-channel, 16-bit DAC to support the ultrafast sub-µs voltage settling time of GaN gates.

Key fault events, including overvoltage, overcurrent, and overtemperature, are effectively managed by the LTC7000, a static switch driver responsible for system fault protection.

The on-board MAX32666 ultralow-power ARM® Cortex®-M4 microprocessor provides essential debug and programming features for a comprehensive software development experience with the system. The system's firmware is built on ADI's open-source no-OS framework and includes a user-friendly graphical interface (GUI) for evaluation. Updates are easily applied through an SWD UART bootloader, streamlining prototyping.

The system can be powered by an external +48 V supply, requiring high current capabilities.

APPLICATIONS

  • 5G massive MIMOs
  • Macro base stations
Specifications
Fault Events
Fault Default Limit
Overvoltage +55 V
Overcurrent 3.5 A
Overtemperature 75°C
Output Ports
Port Name No. of ports
GaN gate ports 6
+48 V Gan drain ports 4
+5 V ports 5
Enable ports 2
Power Supply
External +48 V DC at 5 A
Operating Conditions
Temperature Range 45°C to +75°C

DC2429A
LT3042低噪声PLL/VCO电源板,采用板载100MHz基准频率
DC2429A Demo Board DC2429A Demo Board DC2429A Demo Board DC2429A Demo Board Image
DC2246B
LT3042EDD Demo Board | Ultralow Noise, Ultrahigh PSRR RF LDO, 3.8V ≤ VIN ≤ 20V, VOUT = 3.3V @ 200mA
DC2246B Demo Board DC2246B Demo Board DC2246B Demo Board DC2246B Demo Board DC2246B - Schematic
ADALM-MMSC
Mixed-Mode Signal Chain Active Learning Module
ADALM-MMSC_top-angle-evaluation-board ADALM-MMSC Evaluation Board Top View ADALM-MMSC Evaluation Board Bottom View ADALM-MMSC Simplified Block Diagram
AD-PAARRAY3552R-SL
RF Front-end GaN Power Amplifier Biasing, Protection, and Control Reference Design
AD-PAARRAY3552R-SL Block Diagram AD-PAARRAY3552R-SL Board Photo Angle View AD-PAARRAY3552R-SL Board Photo Top View AD-PAARRAY3552R-SL Board Photo Bottom View

参考电路

EVAL-CN0531-PMDZ Simplified Block Diagram
CN0531 参考设计

可编程20位、线性、精密、双极性±5 V直流电压源

特性和优点

  • +/-5V输出范围
  • 20位信号生成控制
  • 片上5V精密基准电压源
  • 所有供电轨均使用3.3V单电源生成

使用部分


资料


设计和集成工具


视频

  • lazy blur
    VIDEO · 2022-03-23 02:09
    Precision Narrow Bandwidth Signal Chain Solutions
  • lazy blur
    VIDEO · 2021-10-20
    ADI CN0531:可编程20位精密直流电压源
  • lazy blur
    VIDEO · 2021-09-09 01:00
    ADI's CN0531: Programmable 20-Bit Precision DC Voltage Source
  • lazy blur
    VIDEO · 2022-04-27 02:18
    精密窄带宽信号链平台介绍
Figure 1. CN0555 Simplified Block Diagram
CN0555 参考设计

具有过载保护功能的 USB 供电 433.92 MHz RF 低噪声放大器接收器

特性和优点

  • 优化以接收433MHz ISM频段
  • 接收增益:40dB
  • 具有自动关断/导通功能的过压保护电路
  • 通过USB电缆供电
CN0531
可编程20位、线性、精密、双极性±5 V直流电压源
EVAL-CN0531-PMDZ Simplified Block Diagram
CN0555
具有过载保护功能的 USB 供电 433.92 MHz RF 低噪声放大器接收器
Figure 1. CN0555 Simplified Block Diagram
EVAL-CN0555-EBZ
EVAL-CN0555-EBZ - Bottom View
EVAL-CN0555-EBZ - Top View

最新评论

近期浏览