概览
优势和特点
- Companion module for Active Learning labs and workshops on ADCs, mixed-mode signal chain, and DSP related topics
- IIO-based software stack for broad, cross-platform compatibility with industry-standard tools, MATLAB, Python, and other languages
- Configurable 2nd-order analog filter for exploring the interaction between analog and digital filters
- Onboard clock divider provides sample rates from 5 MSPS to 40 MSPS
- Single USB connection provides all power and connectivity
产品详情
The Analog Devices Active Learning Module - Mixed-Mode Signal Chain (ADALM-MMSC) is an educational board that facilitates hands-on exploration of fundamental signal chain concepts. The core of the circuit is the AD4080, 40 MSPS oversampling SAR analog-to-digital converter (ADC) with configurable digital filter and internal data capture memory (single-port FIFO). The board includes a highly configurable 2nd order analog filter with adjustable cutoff frequencies, input attenuation, and filter gain. An onboard selectable clock source provides sample rates from 5 MSPS to 40 MSPS. A MAX32666FTHR microcontroller runs an IIO server over a serial backend, allowing the use of standard tools such as Scopy, IIO Oscilloscope, Pyadi-iio, and ADI's MATLAB precision toolbox. The Libiio library provides language bindings for C, C#, MATLAB, Python, and other languages.
Concepts demonstrated include:
- Digital filtering
- Analog vs. digital anti alias filtering
- Properties of different digital filters
- Noise analysis
- Reference noise
APPLICATIONS
- Mixed Signal and Digital Signal Processing experiments, workshops, and lab exercises
- Precision data acquisition
文档
-
ADALM-MMSC Design Files2026/5/14ZIP10 MB
-
ADALM-MMSC User Guide2026/9/3