ADF4377

RECOMMENDED FOR NEW DESIGNS

Microwave Wideband Synthesizer with Integrated VCO

Viewing:

Overview

  • Output frequency range: 800 MHz to 12.8 GHz
  • Jitter = 18 fsRMS (integration bandwidth: 100 Hz to 100 MHz)
  • Jitter = 27 fsRMS (ADC SNR method)
  • Wideband noise floor: −160 dBc/Hz at 12 GHz
  • PLL specifications
    • −239 dBc/Hz: normalized in-band phase noise floor
    • −147 dBc/Hz: normalized in-band 1/f noise
    • Phase detector frequency up to 500 MHz
    • Reference input frequency up to 1000 MHz
    • Typical spurious fPFD: −95 dBc at fOUT = 12 GHz
  • Reference input to output delay specifications
    • Device-to-device standard deviation: 3 ps
    • Temperature coefficient: 0.03 ps/°C
    • Adjustment step size: < ±0.1 ps
  • Multichip output phase alignment
  • 3.3 V and 5 V power supplies
  • 7 mm × 7 mm 48-lead LGA

integer-N phased locked loop (PLL) with an integrated voltage controlled oscillator (VCO) ideally suited for data converter and mixed signal front end (MxFE) clock applications. The high performance PLL has a figure of merit of −239 dBc/Hz, ultralow 1/f noise, and a high phase frequency detector (PFD) frequency that can achieve ultralow in-band noise and integrated jitter. The fundamental VCO and output divider of the ADF4377 generate frequencies from 800 MHz to 12.8 GHz. The ADF4377 integrates all necessary power supply bypass capacitors, saving board space on compact boards.

For multiple data converter and MxFE clock applications, the ADF4377 simplifies clock alignment and calibration routines required with other clock solutions by implementing the automatic reference to output synchronization feature, the matched reference to output delays across process, voltage, and temperature feature, and the less than ±0.1 ps, jitter free reference to output delay adjustment capability feature.

These features allow for predictable and precise multichip clock and system reference (SYSREF) alignment. JESD204B and JESD204C Subclass 1 solutions are supported by pairing the ADF4377 with an integrated circuit (IC) that distributes pairs of reference and SYSREF signals.

APPLICATIONS

  • High performance data converter and MxFE clocking
  • Wireless infrastructure (MC-GSM, 5G)
  • Test and measurement
  • ADF4377
    Microwave Wideband Synthesizer with Integrated VCO
    ADF4377 - Functional Block Diagram ADF4377 Pin Configuration
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
    Hardware Ecosystem

    Parts Product Life Cycle Description
    ADC/DAC Combo Converters 2
    AD9081 RECOMMENDED FOR NEW DESIGNS MxFE™ Quad, 16-Bit, 12GSPS RFDAC and Quad, 12-Bit, 4GSPS RFADC
    AD9082 RECOMMENDED FOR NEW DESIGNS MxFE Quad, 16-Bit, 12 GSPS RF DAC and Dual, 12-Bit, 6 GSPS RF ADC
    Analog to Digital Converters (ADCs) 2
    AD9083 RECOMMENDED FOR NEW DESIGNS 16-Channel, 125 MHz Bandwidth, JESD204B Analog-to-Digital Converter
    AD9213 RECOMMENDED FOR NEW DESIGNS 12-Bit, 10.25 GSPS, JESD204B, RF Analog-to-Digital Converter
    Clock ICs 3
    LTC6953 LAST TIME BUY Ultralow Jitter, 4.5GHz Clock Distributor with 11 Outputs and JESD204B/JESD204C Support
    LTC6952 LAST TIME BUY Ultralow Jitter, 4.5GHz PLL with 11 Outputs and JESD204B / JESD204C Support
    HMC7044 RECOMMENDED FOR NEW DESIGNS High Performance, 3.2 GHz, 14-Output Jitter Attenuator with JESD204B and JESD204C Support
    Comparators 1
    LTC6957 Low Phase Noise, Dual Output Buffer/Driver/Logic Converter
    Digital to Analog Converters (DACs) 12
    AD9176S RECOMMENDED FOR NEW DESIGNS Dual, 16-Bit, 12.6 GSPS RF DAC with Wideband Channelizers
    AD9173 RECOMMENDED FOR NEW DESIGNS Dual, 16-Bit, 12.6 GSPS RF DAC with Channelizers
    AD9171 RECOMMENDED FOR NEW DESIGNS Dual, 16-Bit, 6.2 GSPS RF DAC with Single Channelizer
    AD9176 RECOMMENDED FOR NEW DESIGNS Dual, 16-Bit, 12.6 GSPS RF DAC with Wideband Channelizers
    AD9175 RECOMMENDED FOR NEW DESIGNS Dual, 11-Bit/16-Bit, 12.6 GSPS RF DAC with Wideband Channelizers
    AD9177 RECOMMENDED FOR NEW DESIGNS Quad, 16-Bit, 12 GSPS RF DAC with Wideband Channelizers
    AD9174 RECOMMENDED FOR NEW DESIGNS Dual, 16-Bit, 12.6 GSPS RF DAC and Direct Digital Synthesizer
    AD9172 RECOMMENDED FOR NEW DESIGNS Dual, 16-Bit, 12.6 GSPS RF DAC with Channelizers
    AD9161 RECOMMENDED FOR NEW DESIGNS 11-Bit, 12 GSPS, RF Digital-to-Analog Converters
    AD9162 RECOMMENDED FOR NEW DESIGNS 16-Bit, 12 GSPS, RF Digital-to-Analog Converters
    AD9166 RECOMMENDED FOR NEW DESIGNS DC to 9 GHz, Vector Signal Generator 
    AD9164 RECOMMENDED FOR NEW DESIGNS 16-Bit, 12 GSPS, RF DAC and Direct Digital Synthesizer
    Fanout Buffers & Splitters 2
    LTC6955 LAST TIME BUY Ultralow Jitter, 7.5GHz, 11 Output Fanout Buffer Family
    HMC7043 RECOMMENDED FOR NEW DESIGNS

    High Performance, 3.2 GHz, 14-Output Fanout Buffer with JESD204B/JESD204C

    LDO Linear Regulators 4
    LT3041 RECOMMENDED FOR NEW DESIGNS 20 V, 1 A, Ultra-Low Noise, Ultra-High PSRR Linear Regulator with VIOC Control
    LT3045 RECOMMENDED FOR NEW DESIGNS 20V, 500mA, Ultralow Noise, Ultrahigh PSRR Linear Regulator
    ADM7150 RECOMMENDED FOR NEW DESIGNS 800 mA, Ultra Low Noise/High PSRR LDO
    ADM7151 RECOMMENDED FOR NEW DESIGNS 800 mA Ultralow Noise, High PSRR, RF Linear Regulator
    Modal heading
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project

    Tools & Simulations

    ADIsimPLL™

    ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

    Open Tool

    IBIS Model 1

    LTspice

    LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


    Evaluation Kits

    eval board
    EVAL-ADF4377

    Evaluating the ADF4377 Microwave Wideband Synthesizer with Integrated VCO

    Features and Benefits

    • Self-contained board, including ADF4377 frequency synthesizer with integrated VCO, loop filter, USB interface, on-board reference oscillator, propagation delay calibration paths, and voltage regulators
    • Windows®-based software allows control of synthesizer functions from a PC
    • Externally powered by 6 V

    Product Details

    The EV-ADF4377SD1Z evaluates the performance of the ADF4377 frequency synthesizer with an integrated voltage controlled oscillator (VCO) for phase-locked loops (PLLs). A photograph of the EV-ADF4377SD1Z is shown in Figure 1 of the user guide. The EV-ADF4377SD1Z contains the ADF4377 frequency synthesizer with an integrated VCO, a USB interface, power supply connectors, on-board reference oscillator, propagation delay calibration paths, and Subminiature Version A (SMA) connectors. The outputs are ac-coupled with 50 Ω transmission lines making the outputs suitable to drive 50 Ω impedance instruments. The EV-ADF4377SD1Z requires an SDP-S board (not supplied with the kit). The SDP-S allows software programming of the EV-ADF4377SD1Z with ACE software. Full specifications for the ADF4377 frequency synthesizer are available in the ADF4377 data sheet, which must be consulted with the user guide when working with the EV-ADF4377SD1Z.

    eval board
    EVAL-AD9213-DUAL-EBZ

    Wideband Direct RF Sampling 20GSPS Digitizer Platform

    Features and Benefits

    • Up to 9GHz RF Direct sampling platform using two AD9213.
    • 20Gsps digitizer platform
    • Configurable to support I/Q sampling at 10Gsps
    • Multichip synchronization capable with 1 sample accuracy (ADF4377)
    • Software and FPGA RTL reference designs
    • Mates with Stratix10 (DK-SOC-1SSX-H-D)

    Product Details

    This dual AD9213 evaluation board is a wideband direct RF sampling 20GSPS digitizer platform which includes the two 12bit 10 GSPS RF ADCs. The RFADCs are time interleaved by 180 degrees, thus supporting a 20 GSPS sampling system. Synchronization performance is obtained to within 1 sample accuracy using the built-in multichip synchronization capabilities. The clock input interleaving is achieved by using the ADF4377, which is a low jitter microwave wideband synthesizer with an integrated VCO. This dual AD9213 reference design platform provides a path to scale up the bandwidth of interest or be used to enable end user algorithm development.

    EVAL-ADF4377
    Evaluating the ADF4377 Microwave Wideband Synthesizer with Integrated VCO
    EV-ADF4377SD1Z - TOP EV-ADF4377SD1Z - ANGLE EV-ADF4377SD1Z - BOTTOM
    EVAL-AD9213-DUAL-EBZ
    Wideband Direct RF Sampling 20GSPS Digitizer Platform
    EVAL-AD9213-DUAL-EBZ Evaluation Board EVAL-AD9213-DUAL-EBZ Evaluation Board - Top View EVAL-AD9213-DUAL-EBZ Evaluation Board - Bottom View

    Latest Discussions

    Recently Viewed