LTM4622

RECOMMENDED FOR NEW DESIGNS

Dual Ultrathin 2.5A or Single 5A Step-Down DC/DC μModule Regulator

Viewing:

Overview

  • Complete Solution in <1cm2
  • Wide Input Voltage Range:3.6V to 20V
  • 3.3V Input Compatible with VIN Tied to INTVCC
  • 0.6V to 5.5V Output Voltage
  • Dual 2.5A (3A Peak) or Single 5A Output Current
  • ±1.5% Maximum Total Output Voltage Regulation Error Over Load, Line and Temperature
  • Current Mode Control, Fast Transient Response
  • External Frequency Synchronization
  • Multiphase Parallelable with Current Sharing
  • Output Voltage Tracking and Soft-Start Capability
  • Selectable Burst Mode® Operation
  • Overvoltage Input and Overtemperature Protection
  • Power Good Indicators
  • 6.25mm × 6.25mm × 1.82mm LGA and 6.25mm × 6.25mm × 2.42mm BGA Packages

The LTM4622 is a complete dual 2.5A step-down switching mode μModule® (powermodule) regulator in a tiny ultrathin 6.25mm × 6.25mm × 1.82mm LGA and 6.25mm × 6.25mm × 2.42mm BGA packages. Included in the package are the switching controller, power FETs, inductor and support components. Operating over an input voltage range of 3.6V to 20V, the LTM4622 supports an output voltage range of 0.6V to 5.5V, set by a single external resistor. Its high efficiency design delivers dual 2.5A continuous, 3A peak, output current. Only a few ceramic input and output capacitors are needed.

The LTM4622 supports selectable Burst Mode operation and output voltage tracking for supply rail sequencing. Its high switching frequency and current mode control enable a very fast transient response to line and load changes without sacrificing stability.

Fault protection features include input overvoltage, output overcurrent and overtemperature protection.

The LTM4622 is available with SnPb (BGA) or RoHS compliant terminal finish.

Product Selection Guide
Part Number VIN Range VOUT Range IOUT
LTM4622 3.6V to 20V 0.6V to 5.5V Dual 2.5A or Single 5A
LTM4622A 1.5V to 12V Dual 2A or Single 4A

Applications

  • General Purpose Point of Load Conversion
  • Telecom, Networking and Industrial Equipment
  • Medical Diagnostic Equipment
  • Test and Debug Systems

LTM4622
Dual Ultrathin 2.5A or Single 5A Step-Down DC/DC μModule Regulator
LTM4622 Application Circuit LTM4622 Performance Graph LTM4622 Pin Configuration LTM4622 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Power System Management (PSM) & Sequencers 1
LTC2970
LTC2970-1
Dual I2C Power Supply Monitor and Margining Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTM4622
  • LTM4622A

LTpowerCAD 2


Design tools for the following parts are available in LTpowerCAD:

  • LTM4622
  • LTM4622(INVERTING)
  • LTM4622A
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
DC2249B

LTM4622 Demo Board | Ultrathin Dual 2.5A Step-Down µModule Regulator

Product Details

Demonstration circuit 2249B features the LTM4622 µModule® regulator, a tiny low profile high performance high efficiency dual step-down regulator. The LTM4622 has an operating input voltage range of 3.6V to 20V and is able to provide an output current of up to 2.5A for each channel. Each output’s voltage is programmable from 0.6V to 5.5V. The LTM4622 is a complete DC-DC point of load regulator in a low profile thermally enhanced 6.25mm × 6.25mm × 1.82mm LGA package requiring only a few input and output capacitors. Output voltage tracking is available through the TRACK/SS pin for supply rail sequencing. External clock synchronization is available through the SYNC/MODE pin. For high efficiency at low load currents the MODE pin jumper (JP3) selects the Burst Mode® option for operation in less noise sensitive applications. The LTM4622 data sheet must be read in conjunction with this demo manual for working on or modifying demo circuit 2249B. 

eval board
DC2249A

OBSOLETE: LTM4622EV Demo Board | Ultrathin Dual Step-Down μModule Regulator, 3.6V ≤ VIN ≤ 20V, VOUT1/VOUT2 = 3.3V/1.2V @ 2.5A

Product Details

This evaluation board is obsolete and no longer recommended. The replacement board is the DC2249B

Demonstration Circuit 2249A features the LTM4622EV μModule® regulator, a tiny low profile high performance high efficiency dual step-down regulator. The LTM4622 has an operating input voltage range of 3.6V to 20V and is able to provide an output current of up to 2.5A for each channel. Each output’s voltage is programmable from 0.6V to 5.5V. The LTM4622 is a complete DC-DC point of load regulator in a low profile thermally enhanced 6.25mm × 6.25mm × 1.82mm LGA package requiring only a few input and output capacitors. Output voltage tracking is available through the TRACK/SS pin for supply rail sequencing.

DC2249B
LTM4622 Demo Board | Ultrathin Dual 2.5A Step-Down µModule Regulator
DC2249B Image DC2249B Application Circuit DC2249B Application Circuit
DC2249A
OBSOLETE: LTM4622EV Demo Board | Ultrathin Dual Step-Down μModule Regulator, 3.6V ≤ VIN ≤ 20V, VOUT1/VOUT2 = 3.3V/1.2V @ 2.5A
DC2249A Demo Board DC2249A Demo Board DC2249A Demo Board DC2249A Demo Board DC2249A Demo Board DC2249A - Schematic

Reference Designs

Stratix 10 GX PCIE FPGA Development Kit
Intel Stratix 10 FPGA PCIe Development Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with Intel PSG to develop verified power solutions that optimize cost, size and efficiency in high performance applications.
  • The validated power solutions include uModules power products that address time and space constraints while delivering high efficiency, reliability, and low noise.
  • The actual power tree represents the best solution at time of design.
  • A recommended power tree has also been included to present the ideal solution at time of Stratix 10 GX PCIe development kit release. An updated alternate version of the power tree represents the latest solutions available from Analog Devices. For many applications, an intermediate rail is not ideal, so recommendations an alternate power tree that allow for direct power conversion from 12V input is provided below.
Figure 1. CN0511 Functional Block Diagram
CN0511 Circuits from the lab

DC to 5.5 GHz Signal Generator with +/-0.5 dB Calibrated Output Power

Features and Benefits

  • DC to 5.5 GHz Single Tone Generator
  • +/- 0.5 dB  Wideband Amplitude Calibration from 0 dBm to -40 dBm
  • 48-Bit Frequency Tuning Resolution (~43 uHz)
  • Onboard VCXO for Quick Bring Up
  • Compatible with Raspberry Pi 3B+, 4, Zero W, Zero 2W
Monolithic Power Tree Solution for the ZU7 FPGA
ZCU104 Circuits from the lab

Zynq UltraScale+ MPSoC ZCU104 Paper Reference Design

Features and Benefits

  • The ZCU104 Evaluation Kit enables designers to jumpstart designs for embedded vision applications such as surveillance, Advanced Driver Assisted Systems (ADAS), machine vision, Augmented Reality (AR), drones and medical imaging.

  • The ADI Power delivery solutions support multiple reference designs using DC/DC module and monolithic solutions. ADI offers several options for powering the Zu7 FPGA.

  • Our module-based solutions combine a small footprint, while maximizing efficiency and tight regulation. Our monolithic based solutions support a lower cost optimized power delivery solution for mass production.

  • ADI provides supporting documentation to enable you to validate the power solution for your application seamlessly.

  • For a complete list power designs and use cases, please contact your local FAE.

  • Please refer to the circuit descriptions below that best support your design.
Intel Stratix 10 FPGA PCIe Development Kit
Stratix 10 GX PCIE FPGA Development Kit
Stratix 10 GX PCIE FPGA Development Kit Block Diagram
Stratix 10 GX PCIE FPGA Development Kit (Recommended Simplified Power Tree: 12Vin to required I/O voltages)
Stratix 10 GX PCIE FPGA Development Kit (Actual Power Tree representative of components used on board)
CN0511
DC to 5.5 GHz Signal Generator with +/-0.5 dB Calibrated Output Power
Figure 1. CN0511 Functional Block Diagram
EVAL-CN0511-RPIZ Evaluation Board
EVAL-CN0511-RPIZ Evaluation Board - Top View
EVAL-CN0511-RPIZ Evaluation Board - Bottom View
ZCU104
Zynq UltraScale+ MPSoC ZCU104 Paper Reference Design
Monolithic Power Tree Solution for the ZU7 FPGA
uModule Power Tree for the ZU7 FPGA 

Latest Discussions

Recently Viewed