LTC3605A

PRODUCTION

20V, 5A Synchronous Step-Down Regulator

Viewing:

Overview

  • High Efficiency: Up to 96%
  • 5A Output Current
  • 4V to 20V VIN Range
  • Integrated Power N-Channel MOSFETs (70mΩ Top and 35mΩ Bottom)
  • Adjustable Frequency 800kHz to 4MHz
  • PolyPhase® Operation (Up to 12 Phases)
  • Output Tracking
  • 0.6V ±1% Reference Accuracy
  • Current Mode Operation for Excellent Line and Load Transient Response
  • Shutdown Mode Draws Less Than 15μA Supply Current
  • LTC3605: 15V Absolute Maximum VIN
  • LTC3605A: 22V Absolute Maximum VIN
  • The LTC3605A Is Pin Compatible with the LTC3605
  • Available in 24-Pin (4mm × 4mm) QFN Package
LTC3605A
20V, 5A Synchronous Step-Down Regulator
High Efficiency 1MHz, 5A Step-Down Regulator Efficiency and Power Loss Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Circuit Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Hot Swap Controllers 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Oscillators 1
LTC6909 PRODUCTION 1 to 8 Output, Multiphase Silicon Oscillator with Spread Spectrum Modulation
Power System Management (PSM) & Sequencers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC3605
  • LTC3605A

LTpowerCAD 1


Design tools for the following parts are available in LTpowerCAD:

  • LTC3605
  • LTC3605A
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
DC1897B

LTC3605A Demo Board | 4V to 20V Input, VOUT = 2.5V/3.3V/5V/Adj at 5A

Product Details

Demonstration circuit 1897 is a step-down converter, using the LTC3605A monolithic synchronous buck regulator. The DC1897B has a maximum input voltage of 20V, and is capable of delivering up to 5A of output current at a minimum input voltage of 4V. The output voltage of the DC1897B can be set as low as 0.6V, the reference voltage of the LTC3605A. It has a jumper that allows the output to be set at 2.5V, 3.3V or 5V. The LTC3605A has a phase-lock-loop circuit, allowing high current multiphase operation of several DC1897Bs in parallel.


 


DC1897B
LTC3605A Demo Board | 4V to 20V Input, VOUT = 2.5V/3.3V/5V/Adj at 5A
DC1897B - Schematic

Reference Designs

Monolithic Power Tree Solution for the ZU7 FPGA
ZCU104 Circuits from the lab

Zynq UltraScale+ MPSoC ZCU104 Paper Reference Design

Features and Benefits

  • The ZCU104 Evaluation Kit enables designers to jumpstart designs for embedded vision applications such as surveillance, Advanced Driver Assisted Systems (ADAS), machine vision, Augmented Reality (AR), drones and medical imaging.

  • The ADI Power delivery solutions support multiple reference designs using DC/DC module and monolithic solutions. ADI offers several options for powering the Zu7 FPGA.

  • Our module-based solutions combine a small footprint, while maximizing efficiency and tight regulation. Our monolithic based solutions support a lower cost optimized power delivery solution for mass production.

  • ADI provides supporting documentation to enable you to validate the power solution for your application seamlessly.

  • For a complete list power designs and use cases, please contact your local FAE.

  • Please refer to the circuit descriptions below that best support your design.
T1023RDB Dev Kit
NXP (Freescale) QorIQ T1023RDB Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
ZCU104
Zynq UltraScale+ MPSoC ZCU104 Paper Reference Design
Monolithic Power Tree Solution for the ZU7 FPGA
uModule Power Tree for the ZU7 FPGA 
NXP (Freescale) QorIQ T1023RDB
T1023RDB Dev Kit
QorIQ T1023 Power Tree

Latest Discussions

Recently Viewed