Overview
Product Details
This evaluation board is obsolete and no longer recommended. The replacement board is the DC2249B
Demonstration Circuit 2249A features the LTM4622EV μModule® regulator, a tiny low profile high performance high efficiency dual step-down regulator. The LTM4622 has an operating input voltage range of 3.6V to 20V and is able to provide an output current of up to 2.5A for each channel. Each output’s voltage is programmable from 0.6V to 5.5V. The LTM4622 is a complete DC-DC point of load regulator in a low profile thermally enhanced 6.25mm × 6.25mm × 1.82mm LGA package requiring only a few input and output capacitors. Output voltage tracking is available through the TRACK/SS pin for supply rail sequencing.
Applicable Parts
Documentation & Resources
-
DC2249A - Schematic7/21/2015PDF32K
-
DC2249A - Demo Manual7/21/2015PDF685K
-
DC2249A - Design Files7/21/2015ZIP891K