LTM4622
RECOMMENDED FOR NEW DESIGNSDual Ultrathin 2.5A or Single 5A Step-Down DC/DC μModule Regulator
- Part Models
- 5
- 1ku List Price
- Starting From $10.65
Overview
- Complete Solution in <1cm2
- Wide Input Voltage Range:3.6V to 20V
- 3.3V Input Compatible with VIN Tied to INTVCC
- 0.6V to 5.5V Output Voltage
- Dual 2.5A (3A Peak) or Single 5A Output Current
- ±1.5% Maximum Total Output Voltage Regulation Error Over Load, Line and Temperature
- Current Mode Control, Fast Transient Response
- External Frequency Synchronization
- Multiphase Parallelable with Current Sharing
- Output Voltage Tracking and Soft-Start Capability
- Selectable Burst Mode® Operation
- Overvoltage Input and Overtemperature Protection
- Power Good Indicators
- 6.25mm × 6.25mm × 1.82mm LGA and 6.25mm × 6.25mm × 2.42mm BGA Packages
The LTM4622 is a complete dual 2.5A step-down switching mode μModule® (powermodule) regulator in a tiny ultrathin 6.25mm × 6.25mm × 1.82mm LGA and 6.25mm × 6.25mm × 2.42mm BGA packages. Included in the package are the switching controller, power FETs, inductor and support components. Operating over an input voltage range of 3.6V to 20V, the LTM4622 supports an output voltage range of 0.6V to 5.5V, set by a single external resistor. Its high efficiency design delivers dual 2.5A continuous, 3A peak, output current. Only a few ceramic input and output capacitors are needed.
The LTM4622 supports selectable Burst Mode operation and output voltage tracking for supply rail sequencing. Its high switching frequency and current mode control enable a very fast transient response to line and load changes without sacrificing stability.
Fault protection features include input overvoltage, output overcurrent and overtemperature protection.
The LTM4622 is available with SnPb (BGA) or RoHS compliant terminal finish.
| Part Number | VIN Range | VOUT Range | IOUT |
| LTM4622 | 3.6V to 20V | 0.6V to 5.5V | Dual 2.5A or Single 5A |
| LTM4622A | 1.5V to 12V | Dual 2A or Single 4A |
Applications
- General Purpose Point of Load Conversion
- Telecom, Networking and Industrial Equipment
- Medical Diagnostic Equipment
- Test and Debug Systems
Documentation
Data Sheet 1
User Guide 2
Design Note 2
Technical Articles 3
Video 1
Product Selector Card 3
Brochure 1
Webcast 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTM4622EV#PBF | 25-Lead LGA (6.25mm x 6.25mm x 1.82mm) | ||
| LTM4622EY#PBF | 25-Lead BGA (6.25mm x 6.25mm x 2.42mm) | ||
| LTM4622IV#PBF | 25-Lead LGA (6.25mm x 6.25mm x 1.82mm) | ||
| LTM4622IY | 25-Lead BGA (6.25mm x 6.25mm x 2.42mm) | ||
| LTM4622IY#PBF | 25-Lead BGA (6.25mm x 6.25mm x 2.42mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 29, 2024 - 24_0139 LTM4622 Datasheet Revision |
||
| LTM4622EV#PBF | PRODUCTION | |
| LTM4622EY#PBF | PRODUCTION | |
| LTM4622IV#PBF | PRODUCTION | |
| LTM4622IY | PRODUCTION | |
| LTM4622IY#PBF | PRODUCTION | |
|
Jul 21, 2021 - 21_0159 Ink Mark to Laser Mark Conversion for µModule |
||
| LTM4622EV#PBF | PRODUCTION | |
| LTM4622EY#PBF | PRODUCTION | |
| LTM4622IV#PBF | PRODUCTION | |
| LTM4622IY | PRODUCTION | |
| LTM4622IY#PBF | PRODUCTION | |
|
Feb 28, 2020 - 20_0123 Micro-Module, Test Site Transfer from Analog Devices Singapore to Analog Devices Penang, Malaysia |
||
| LTM4622EV#PBF | PRODUCTION | |
| LTM4622EY#PBF | PRODUCTION | |
| LTM4622IV#PBF | PRODUCTION | |
| LTM4622IY | PRODUCTION | |
| LTM4622IY#PBF | PRODUCTION | |
|
Aug 5, 2019 - 19_0176 LTM4622 - Notification of qualification of a new mold compound |
||
| LTM4622EV#PBF | PRODUCTION | |
| LTM4622EY#PBF | PRODUCTION | |
| LTM4622IV#PBF | PRODUCTION | |
| LTM4622IY | PRODUCTION | |
| LTM4622IY#PBF | PRODUCTION | |
|
Jun 26, 2019 - 19_0116 Notification of Additional Assembly Location, ASE Korea for LTM4622/LTM4622A |
||
| LTM4622EV#PBF | PRODUCTION | |
| LTM4622EY#PBF | PRODUCTION | |
| LTM4622IV#PBF | PRODUCTION | |
| LTM4622IY | PRODUCTION | |
| LTM4622IY#PBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Power System Management (PSM) & Sequencers 1 | ||
|
LTC2970 LTC2970-1 |
Dual I2C Power Supply Monitor and Margining Controller | |
Tools & Simulations
LTspice 1
Models for the following parts are available in LTspice:
- LTM4622
- LTM4622A
LTpowerCAD 2
- LTM4622 Project - Dual Ultrathin Step-Down μModule Regulator (4-14V to 3.3V @ 2.5A & 1.2V @ 2.5A)
- LTM4622 (Inverting) Project - Inverting Buck-Boost μModule Regulator (5-12Vin to -1.2Vout @ 1.5A)
Design tools for the following parts are available in LTpowerCAD:
- LTM4622
- LTM4622(INVERTING)
- LTM4622A
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.